56-pin (RHU) package image

TS3L500AERHUR ACTIVE

3.3-V, 2:1 (SPDT), 8-channel gigachannel LAN switch with LED switch & enhanced ESD protection

ACTIVE Custom reel may be available
Same as: TS3L500AERHUR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg | NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RHU) | 56
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TS3L500AE

  • Wide Bandwidth (BW = 950 MHz Typ)
  • Low Crosstalk (XTALK = –37 dB Typ)
  • Low Bit-to-Bit Skew (tsk(o) = 100 ps Max)
  • Low and Flat ON-State Resistance
    (ron = 4 Typ, ron(flat) = 0.5 Typ)
  • Low Input/Output Capacitance
    (CON = 8 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports
    (0 to 3.6 V)
  • VCC Operating Range From 3 V to 3.6 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance
    • 8-kV IEC61000-4-2, Contact Discharge on Switch IOs
    • 3-kV Human Body Model Per JESD22-A114E
    • 14-kV Human Body Model (Switch Pins to GND)
  • APPLICATIONS
    • 10/100/1000 Base-T Signal Switching
    • Differential (LVDS, LVPECL) Signal Switching
    • Audio/Video Switching
    • Hub and Router Signal Switching

Description for the TS3L500AE

The TS3L500AE is a 16-bit to 8-bit multiplexer/demultiplexer LAN switch with a single select (SEL) input. SEL controls the data path of the multiplexer/demultiplexer. The device provides additional I/Os for switching status indicating LED signals and includes high ESD protection.

The device provides a low and flat ON-state resistance (ron) and an excellent ON-state resistance match. Low input/output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various LAN applications, such as 10/100/1000 Base-T.

This device can be used to replace mechanical relays in LAN applications. It also can be used to route signals from a 10/100 Base-T ethernet transceiver to the RJ-45 LAN connectors in laptops or in docking stations.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more