42-pin (RUA) package image

TS3L501ERUAR ACTIVE

3.3-V, 2:1 (SPDT), 11-channel Ethernet LAN switch with power-down mode

ACTIVE Custom reel may be available
Same as: TS3L501ERUAR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RUA) | 42
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TS3L501E

  • Integrated power-down mode
  • Wide bandwidth (BW = 600 MHz typical)
  • Low crosstalk (XTALK = –37 dB typical at 250 MHz)
  • Low bit-to-bit skew (tsk(o) = 100 ps maximum)
  • Low and Flat ON-State Resistance (ron = 4 Ω typical, ron(flat) = 0.5 Ω typical)
  • Low input and output capacitance (CON = 9 pF typical)
  • Rail-to-rail switching on data I/O ports (0 V to 3.6 V)
  • VCC operating range from: 3 V to 3.6 V
  • Support power-down mode
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD performance (A, B, C, and LED pins)
    • ±4-kV IEC61000-4-2, Contact Discharge
    • 6-kV Human Body Model per JESD22-A114E (switch I/O pins to GND)
  • ESD performance (all pins)
    • 2-kV Human Body Model per JESD22-A114E

Description for the TS3L501E

The TS3L501E is a 11-channel SPDT analog switch or 22-bit to 11-bit multiplexer or demultiplexer LAN switch with a single select (SEL) input and Power-Down Mode input. The device provides additional I/Os for switching status indicating LED signals and includes high ESD protection. SEL input controls the data path of the multiplexer or demultiplexer. Power-down input can put the device into the standby mode for minimizing current consumption per mode selection.

The device provides a low and flat ON-state resistance (ron) and an excellent ON-state resistance match. Low input or output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various LAN applications, such as 10/100/1000 Base-T. This device can be used to replace mechanical relays in LAN applications. It also can be used to route signals from a 10/100 Base-T Ethernet transceiver to the RJ-45 LAN connectors in laptops or in docking stations.

It is characterized for operation over the free-air temperature range of –40°C to 85°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more