32-pin (RTG) package image

TS3V712ERTGR ACTIVE

3.3-V, 1:2 (SPDT), 7-channel VGA SPDT switch

ACTIVE Custom reel may be available
Same as: TS3V712ERTGR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTG) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TS3V712E

  • High Bandwidth (BW = 1.36 GHz)
  • Designed for 7-Channel VGA Signals (R,G,B, Hsync, Vsync, DDC Dat, and DDC CLK)
  • Separate Control Logic for Data and Control Signals
  • Operating Voltage: 3.3 V ±10%
  • Low and Flat ON-State Resistance
    • rON = 3 Ω
    • rON(flat) = 500 mΩ
  • Low Crosstalk (XTALK = –49.76 dB Typ at 250 MHz)
  • Low Input/Output Capacitance
    • CON = 7 pF, Typ
  • ESD Performance Tested
    • 4-kV IEC61000-4-2, Contact Discharge on Switch IOs
    • 3-kV Human Body Model Per JESD22-A114E
    • 6-kV Human Body Model (Switch Pins to GND)
  • Suitable for Both RGB and Composite-Video Switching
  • 32-Pin Quad Flat Pack No-Lead QFN(RTG) Package
  • APPLICATIONS
    • Notebook Computers
    • Analog VGA Peripheral Ports

Description for the TS3V712E

The TS3V712E is a high-bandwidth, 7-channel video multiplexer/demultiplexer for switching between multiple VGA sources or end points. The device is designed for ensuring video signal integrity and minimizing the video signal attenuation by providing high bandwidth of 1.36 GHz.

The video signals are protected against high ESD with integrated diodes to VDD and GND that will support up to 6-kV of ESD HBM and 4-kV contact protection.

The TS3V712E is available in a 32-pin QFN package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more