32-pin (RTG) package image

TS3V713ELRTGR ACTIVE

5-V, 1:2 (SPDT), 7-channel VGA SPDT switch with level shifters (pinout variant #2)

ACTIVE Custom reel may be available
Same as: TS3V713ELRTGR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTG) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TS3V713EL

  • Supports 7-channel VGA Signals (R, G, B, HSYNC, VSYNC, DDC CLK, and DDC DAT)
  • Operating Voltage
    • VDD = 3.3 V ±10%
    • VDD_5 = 5 V ±10%
  • High Bandwidth of 1.3 GHz (–3 dB)
  • R, G, B Switches
    • RON = 4 (Typ.)
    • CON = 8 pF (Typ.)
  • Integrated Level Shifting Buffers for HSYNC and VSYNC Channels
  • Voltage Clamping NMOS Switches for SCL and SDA Channels
  • ESD Performance (Pins 12–15, 17–22, 24–27)
    • ±2-kV Contact Discharge (IEC61000-4-2)
    • 8 kV Human Body Model (JESD22-A114E)
  • ESD Performance (All Pins)
    • 4 kV Human Body Model (JESD22-A114E)
  • 32-Pin Quad Flat Pack No-Lead (QFN) Package
  • APPLICATIONS
    • Notebook Computers
    • Docking Stations
    • KVM Switches

Description for the TS3V713EL

The TS3V713EL is a high bandwidth, 7-channel video multiplexer/demultiplexer for switching between a single VGA source and one of two end points. The device is designed for ensuring video signal integrity and minimizing video signal attenuation by providing high bandwidth of 1.3 GHz.

The TS3V713EL has integrated level shifting buffers for the HSYNC and VSYNC signals which provide voltage level translation between 3.3V and 5V logic. The SCL and SDA lines use NMOS switches which clamp the output voltage to 1 V below VDD.

The video signals are protected against ESD with integrated diodes to VDD and GND that support levels up to ±2 kV Contact Discharge (IEC61000-4-2) and 8 kV Human Body Model (JESD22-A114E).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more