Product details

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.5 CON (typ) (pF) 112 ON-state leakage current (max) (µA) 0.2 Supply current (typ) (µA) 0.1 Bandwidth (MHz) 55 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make, Powered-off protection Input/output continuous current (max) (mA) 450 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.5 CON (typ) (pF) 112 ON-state leakage current (max) (µA) 0.2 Supply current (typ) (µA) 0.1 Bandwidth (MHz) 55 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make, Powered-off protection Input/output continuous current (max) (mA) 450 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
DSBGA (YFP) 6 1.4000000000000001 mm² 1 x 1.4000000000000001
  • Low ON-State Resistance (0.75 Ω)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Isolation in Power-Down Mode, VCC = 0
  • Specified Break-Before-Make Switching
  • 2.25-V to 5.5-V Power Supply (VCC)
  • 6-MΩ Input Pulldown Allows Control Input (IN) to Be Unconnected
  • 1.8-V Compatible Control Input Threshold Independent of VCC
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 3000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance COM Port to GND
    • 8000-V Human-Body Model (A114-B, Class II)
    • ±8-kV Contact Discharge (IEC 61000-4-2)
    • ±15-kV Air-Gap Discharge (IEC 61000-4-2)
  • APPLICATIONS
    • Cell Phones
    • PDAs
    • Portable Instrumentation
    • MP3 Players
    • Portable Media Players

All other trademarks are the property of their respective owners

  • Low ON-State Resistance (0.75 Ω)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Isolation in Power-Down Mode, VCC = 0
  • Specified Break-Before-Make Switching
  • 2.25-V to 5.5-V Power Supply (VCC)
  • 6-MΩ Input Pulldown Allows Control Input (IN) to Be Unconnected
  • 1.8-V Compatible Control Input Threshold Independent of VCC
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 3000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance COM Port to GND
    • 8000-V Human-Body Model (A114-B, Class II)
    • ±8-kV Contact Discharge (IEC 61000-4-2)
    • ±15-kV Air-Gap Discharge (IEC 61000-4-2)
  • APPLICATIONS
    • Cell Phones
    • PDAs
    • Portable Instrumentation
    • MP3 Players
    • Portable Media Players

All other trademarks are the property of their respective owners

The TS5A12301E device is a bidirectional, 1-channel, single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers a low ON-state resistance with excellent channel-to-channel ON-state resistance matching and the break-before-make feature to prevent signal distortion during the transferring of a signal from one path to another.

The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications. The control input (IN) pin can be connected to low-voltage GPIOs, allowing it to be controlled by 1.8-V signals.

The TS5A12301E has ±15-kV air-gap discharge and ±8-kV contact discharge ESD protection for the COM port to GND, which makes it compliant with the IEC Level 4 ESD standard (IEC 61000-4-2).

The TS5A12301E device is a bidirectional, 1-channel, single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers a low ON-state resistance with excellent channel-to-channel ON-state resistance matching and the break-before-make feature to prevent signal distortion during the transferring of a signal from one path to another.

The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications. The control input (IN) pin can be connected to low-voltage GPIOs, allowing it to be controlled by 1.8-V signals.

The TS5A12301E has ±15-kV air-gap discharge and ±8-kV contact discharge ESD protection for the COM port to GND, which makes it compliant with the IEC Level 4 ESD standard (IEC 61000-4-2).

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TS5A12301E HSPICE model

SCEM576.ZIP (95 KB) - HSpice Model
Reference designs

TIDA-HAPTIC-MOTOR-CONTROL-REFERENCE-DESIGN — Advanced haptic driver simplifies tactile feedback design in consumer and industrial

This haptic driver reference design for LRA and ERM motors helps eliminate the design complexities of haptic motor control with features like reduced solution size, high efficiency output drive, closed-loop motor control, quick device startup and auto-resonance frequency tracking. This reference (...)
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos