6-pin (DBV) package image

TS5A3157DBVR ACTIVE

5-V, 2:1 (SPDT), 1-channel general-purpose analog switch (6-pin SOT-23, SC70, DSBGA packages)

ACTIVE Custom reel may be available
Same as: TS5A3157DBVR.B, TS5A3157DBVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn | NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TS5A3157

  • Low ON-State Resistance (10Ω)
  • Control Inputs are 5V Tolerant
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65V to 5.5V Single-Supply Operation
  • Latch-up Performance Exceeds 100mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22:
    • 2000V Human-Body Model (A114-B, Class II)
    • 1000V Charged-Device Model (C101)

Description for the TS5A3157

The TS5A3157 device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65V to 5.5V. This device handles both digital and analog signals. Signals up to V+ can be transmitted in either direction.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more