Product details

Configuration 3:1 Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.7 CON (typ) (pF) 78 ON-state leakage current (max) (µA) 0.22 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 75 Operating temperature range (°C) -40 to 85 Features Break-before-make, Powered-off protection Input/output continuous current (max) (mA) 200 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 3:1 Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.7 CON (typ) (pF) 78 ON-state leakage current (max) (µA) 0.22 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 75 Operating temperature range (°C) -40 to 85 Features Break-before-make, Powered-off protection Input/output continuous current (max) (mA) 200 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
DSBGA (YZP) 8 2.8125 mm² 2.25 x 1.25 VSSOP (DCU) 8 6.2 mm² 2 x 3.1
  • Isolation in power-down mode, VCC = 0
  • Specified break-before-make switching
  • Low ON-state resistance (1 Ω)
  • Control inputs are 5.5 V tolerant
  • Low charge injection (5 pC VCC = 1.8 V)
  • Excellent ON-state resistance matching
  • Low total harmonic distortion (THD)
  • 1.65 V to 5.5 V single-supply operation
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD performance tested per JESD 22
    • 2000-V human-body model (A114-B, Class II)
    • 1000-V charged-device model (C101)
  • Isolation in power-down mode, VCC = 0
  • Specified break-before-make switching
  • Low ON-state resistance (1 Ω)
  • Control inputs are 5.5 V tolerant
  • Low charge injection (5 pC VCC = 1.8 V)
  • Excellent ON-state resistance matching
  • Low total harmonic distortion (THD)
  • 1.65 V to 5.5 V single-supply operation
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD performance tested per JESD 22
    • 2000-V human-body model (A114-B, Class II)
    • 1000-V charged-device model (C101)

The TS5A3359 device is a bidirectional, single channel, single-pole triple-throw (SP3T) analog switch that is designed to operate from 1.65 V to 5.5 V. This device provides a signal switching solution while maintaining excellent signal integrity, which makes the TS5A3359 suitable for a wide range of applications in various markets including personal electronics, test and measurement equipment, and portable instrumentation. The device maintains the signal integrity by its low ON-state resistance, excellent ON-state resistance matching, and total harmonic distortion (THD) performance. To prevent signal distortion during the transferring of a signal from one channel to another, the TS5A3359 device also has a specified break-before-make feature. The device consumes very low power and provides isolation when VCC = 0.

The TS5A3359 device is a bidirectional, single channel, single-pole triple-throw (SP3T) analog switch that is designed to operate from 1.65 V to 5.5 V. This device provides a signal switching solution while maintaining excellent signal integrity, which makes the TS5A3359 suitable for a wide range of applications in various markets including personal electronics, test and measurement equipment, and portable instrumentation. The device maintains the signal integrity by its low ON-state resistance, excellent ON-state resistance matching, and total harmonic distortion (THD) performance. To prevent signal distortion during the transferring of a signal from one channel to another, the TS5A3359 device also has a specified break-before-make feature. The device consumes very low power and provides isolation when VCC = 0.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TS5A3359 1-Ω SP3T Bidirectional Analog Switch 5-V/3.3-V Single-Channel 3:1 Multiplexer and Demultiplexer datasheet (Rev. F) PDF | HTML 09 Dec 2021
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application brief Eliminate Power Sequencing with Powered-off Protection Signal Switches (Rev. C) PDF | HTML 06 Jan 2021
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Using ADS8411 in a Multiplexed Analog Input Application (Rev. A) 15 Feb 2006
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Not available on TI.com
Simulation model

TS5A3359 PSPICE Model

SCDM164.ZIP (46 KB) - PSpice Model
Simulation model

TS5A3359 TINA-TI Reference Design

SCDM165.TSC (1783 KB) - TINA-TI Reference Design
Simulation model

TS5A3359 TINA-TI Spice Model

SCDM166.ZIP (5 KB) - TINA-TI Spice Model
Reference designs

TIDA-01014 — Enhanced Accuracy Battery Fuel Gauge Reference Design for Low Power Industrial IoT Field Metering

The Internet of Things (IoT) revolution is efficiently connecting applications and instruments, enabling battery powered, wide scale very low power sensor deployment.  New technologies, such as TI’s advanced sensor and low power connectivity devices, are enabling these instruments to be (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00879 — Highly Integrated 4 1/2 Digit Low Power Handheld Digital Multimeter (DMM) Platform Reference Design

The TIDA-00879 TI-Design leverages the features, functions, performance, and state-of-the-art low power and power management capabilities of the MSP430F6736 MCU to demonstrate a highly integrated, low cost, and low power Digital Multimeter platform.  The solution delivers 4.5 digits or 60K (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 8 Ultra Librarian
VSSOP (DCU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos