TSB41BA3A-EP

ACTIVE

Enhanced product IEEE 1394b three-port cable transceiver/arbiter

TSB41BA3A-EP

ACTIVE

Product details

Protocols HiRel Enhanced Product Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 105
Protocols HiRel Enhanced Product Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 105
HTQFP (PFP) 80 196 mm² 14 x 14
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –40°C to 110°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Fully Supports Provisions of IEEE 1394b-2002 at S100, S100B, S200, S200B,
    S400, and S400B Signaling Rates (B Signifies 1394b Signaling)
  • Fully Supports Provisions of IEEE 1394a-2000 and 1394-1995 Standards for
    High-Performance Serial Bus
  • Fully Interoperable With Firewire™, DTVLink, SB1394, DishWire, and i.LINK™
    Implementation of IEEE Std 1394
  • Provides Three Fully Backward Compatible, (1394a-2000 Fully Compliant)
    Bilingual 1394b Cable Ports at 400 Megabits per Second (Mbps)
  • Same Three Fully Backward Compatible Ports Are 1394a-2000 Fully Compliant
    Cable Ports at 100/200/400 Mbps
  • Full 1394a-2000 Support Includes:
    • Connection Debounce
    • Arbitrated Short Reset
    • Multispeed Concatenation
    • Arbitration Acceleration
    • Fly-By Concatenation
    • Port Disable/Suspend/Resume
    • Extended Resume Signaling for Compatibility With Legacy DV Devices
  • Power-Down Features to Conserve Energy in Battery Powered Applications
  • Low-Power Automotive Sleep Mode Support
  • Fully Compliant With Open Host Controller Interface (OHCI) Requirements
  • Cable Power Presence Monitoring
  • Cable Ports Monitor Line Conditions for Active Connection to Remote Node
  • Register Bits Give Software Control of Contender Bit, Power Class Bits, Link
    Active Control Bit, and 1394a-2000 Features
  • Data Interface to Link-Layer Controller Pin-Selectable From 1394a-2000 Mode
    (2/4/8 Parallel Bits at 49.152 MHz) or 1394b Mode (8 Parallel Bits at 98.304 MHz)
  • Interface to Link-Layer Controller Supports Low-Cost Texas Instruments Bus-Holder
    Isolation
  • Interoperable With Link-Layer Controllers Using 3.3-V Supplies
  • Interoperable With Other 1394 Physical Layers (PHYs) Using 1.8-V, 3.3-V, and 5-V
    Supplies
  • Low-Cost 49.152-MHz Crystal Provides Transmit and Receive Data at 100/200/400 Mbps
    and Link-Layer Controller Clock at 49.152 MHz and 98.304 MHz
  • Separate Bias (TPBIAS) for Each Port
  • Low-Cost, High-Performance, 80-Pin TQFP (PFP) Thermally Enhanced Package
  • Software Device Reset (SWR)
  • Fail-Safe Circuitry Senses Sudden Loss of Power to the Device and Disables the Ports
    to Ensure That the TSB41BA3A-EP Does Not Load the TPBIAS of Any Connected Device and
    Blocks Any Leakage From the Port Back to Power Plane
  • 1394a-2000-Compliant Common-Mode Noise Filter on the Incoming Bias Detect
    Circuit to Filter Out Cross-Talk Noise
  • Cable/Transceiver Hardware Speed and Port Mode Are Selectable by Pin States
  • Supports Connection to CAT5 Cable Transceiver by Allowing Ports to be Forced
    to Beta-Only S100 Mbps
  • Supports Connection to S200 Plastic Optical Fiber Transceivers by Allowing
    Ports to be Forced to 1394b Beta-Only S200 Mbps and Beta-Only S100 Mbps
  • Optical Signal Detect Input for All Ports in Beta Mode Enables Connection to Optical
    Transceivers
  • Supports Use of 1394a Connectors by Allowing Ports 1 and 2 to Be Forced to 1394a-Only Mode

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
Implements technology covered by one or more patents of Apple Computer, Incorporated and SGS Thompson, Limited.
i.LINK is a trademark of Sony Kabushiki Kaisha TA Sony Corporation.
FireWire is a trademark of Apple Computer, Inc.
PowerPAD is a trademark of Texas Instruments.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –40°C to 110°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Fully Supports Provisions of IEEE 1394b-2002 at S100, S100B, S200, S200B,
    S400, and S400B Signaling Rates (B Signifies 1394b Signaling)
  • Fully Supports Provisions of IEEE 1394a-2000 and 1394-1995 Standards for
    High-Performance Serial Bus
  • Fully Interoperable With Firewire™, DTVLink, SB1394, DishWire, and i.LINK™
    Implementation of IEEE Std 1394
  • Provides Three Fully Backward Compatible, (1394a-2000 Fully Compliant)
    Bilingual 1394b Cable Ports at 400 Megabits per Second (Mbps)
  • Same Three Fully Backward Compatible Ports Are 1394a-2000 Fully Compliant
    Cable Ports at 100/200/400 Mbps
  • Full 1394a-2000 Support Includes:
    • Connection Debounce
    • Arbitrated Short Reset
    • Multispeed Concatenation
    • Arbitration Acceleration
    • Fly-By Concatenation
    • Port Disable/Suspend/Resume
    • Extended Resume Signaling for Compatibility With Legacy DV Devices
  • Power-Down Features to Conserve Energy in Battery Powered Applications
  • Low-Power Automotive Sleep Mode Support
  • Fully Compliant With Open Host Controller Interface (OHCI) Requirements
  • Cable Power Presence Monitoring
  • Cable Ports Monitor Line Conditions for Active Connection to Remote Node
  • Register Bits Give Software Control of Contender Bit, Power Class Bits, Link
    Active Control Bit, and 1394a-2000 Features
  • Data Interface to Link-Layer Controller Pin-Selectable From 1394a-2000 Mode
    (2/4/8 Parallel Bits at 49.152 MHz) or 1394b Mode (8 Parallel Bits at 98.304 MHz)
  • Interface to Link-Layer Controller Supports Low-Cost Texas Instruments Bus-Holder
    Isolation
  • Interoperable With Link-Layer Controllers Using 3.3-V Supplies
  • Interoperable With Other 1394 Physical Layers (PHYs) Using 1.8-V, 3.3-V, and 5-V
    Supplies
  • Low-Cost 49.152-MHz Crystal Provides Transmit and Receive Data at 100/200/400 Mbps
    and Link-Layer Controller Clock at 49.152 MHz and 98.304 MHz
  • Separate Bias (TPBIAS) for Each Port
  • Low-Cost, High-Performance, 80-Pin TQFP (PFP) Thermally Enhanced Package
  • Software Device Reset (SWR)
  • Fail-Safe Circuitry Senses Sudden Loss of Power to the Device and Disables the Ports
    to Ensure That the TSB41BA3A-EP Does Not Load the TPBIAS of Any Connected Device and
    Blocks Any Leakage From the Port Back to Power Plane
  • 1394a-2000-Compliant Common-Mode Noise Filter on the Incoming Bias Detect
    Circuit to Filter Out Cross-Talk Noise
  • Cable/Transceiver Hardware Speed and Port Mode Are Selectable by Pin States
  • Supports Connection to CAT5 Cable Transceiver by Allowing Ports to be Forced
    to Beta-Only S100 Mbps
  • Supports Connection to S200 Plastic Optical Fiber Transceivers by Allowing
    Ports to be Forced to 1394b Beta-Only S200 Mbps and Beta-Only S100 Mbps
  • Optical Signal Detect Input for All Ports in Beta Mode Enables Connection to Optical
    Transceivers
  • Supports Use of 1394a Connectors by Allowing Ports 1 and 2 to Be Forced to 1394a-Only Mode

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
Implements technology covered by one or more patents of Apple Computer, Incorporated and SGS Thompson, Limited.
i.LINK is a trademark of Sony Kabushiki Kaisha TA Sony Corporation.
FireWire is a trademark of Apple Computer, Inc.
PowerPAD is a trademark of Texas Instruments.

The TSB41BA3A-EP provides the digital and analog transceiver functions needed to implement a three-port node in a cable-based IEEE 1394 network. Each cable port incorporates two differential line transceivers. The transceivers include circuitry to monitor the line conditions as needed for determining connection status, for initialization and arbitration, and for packet reception and transmission. The TSB41BA3A-EP interfaces with a link-layer controller (LLC), such as the TSB82AA2, TSB12LV21, TSB12LV26, TSB12LV32, TSB42AA4, TSB42AB4, TSB12LV01B, or TSB12LV01C. It can also be connected via cable port to an integrated 1394 Link + PHY layer such as the TSB43AB2.

The TSB41BA3A-EP is powered by a single 3.3-V supply. The core voltage supply is supplied by an internal voltage regulator to the PLLVDD-CORE and DVDD-CORE terminals. To protect the phase-locked loop (PLL) from noise, the PLLVDD-CORE terminals must be separately decoupled from the DVDD-CORE terminals. The PLLVDD-CORE terminals are decoupled with 1-µF and smaller decoupling capacitors and the DVDD-CORE terminals are separately decoupled with 1-µF and smaller decoupling capacitors. The separation between DVDD-CORE and PLLVDD-CORE must be implemented by separate power supply rails or planes.

The TSB41BA3A-EP provides the digital and analog transceiver functions needed to implement a three-port node in a cable-based IEEE 1394 network. Each cable port incorporates two differential line transceivers. The transceivers include circuitry to monitor the line conditions as needed for determining connection status, for initialization and arbitration, and for packet reception and transmission. The TSB41BA3A-EP interfaces with a link-layer controller (LLC), such as the TSB82AA2, TSB12LV21, TSB12LV26, TSB12LV32, TSB42AA4, TSB42AB4, TSB12LV01B, or TSB12LV01C. It can also be connected via cable port to an integrated 1394 Link + PHY layer such as the TSB43AB2.

The TSB41BA3A-EP is powered by a single 3.3-V supply. The core voltage supply is supplied by an internal voltage regulator to the PLLVDD-CORE and DVDD-CORE terminals. To protect the phase-locked loop (PLL) from noise, the PLLVDD-CORE terminals must be separately decoupled from the DVDD-CORE terminals. The PLLVDD-CORE terminals are decoupled with 1-µF and smaller decoupling capacitors and the DVDD-CORE terminals are separately decoupled with 1-µF and smaller decoupling capacitors. The separation between DVDD-CORE and PLLVDD-CORE must be implemented by separate power supply rails or planes.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet IEEE 1394b Three-Port Cable Transceiver/Arbiter. datasheet (Rev. B) 31 May 2011
* Errata TSB41BA3/A Errata (Rev. A) 16 Dec 2005
* VID TSB41BA3A-EP VID V6203670 21 Jun 2016
* VID TSB41BA3A-EP VID V6203670 21 Jun 2016
* Radiation & reliability report TSB41BA3ATPFPEP Reliability Report 09 Feb 2016
Application note Electrical Overstress Damage of TI 1394 PHY Devices (Rev. A) 11 Jul 2008
Application note IEEE 1394 EMI Board Design and Layout Guidelines 31 Jul 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PFP) 80 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos