TSC2004
- 4-Wire Touch Screen Interface
- Ratiometric Conversion
- Single 1.2V to 3.6V Supply
- Preprocessing to Reduce Bus Activity
- High-Speed I2C-Compatible Interface
- Internal Detection of Screen Touch
- Register-Based Programmable:
- 10-Bit or 12-Bit Resolution
- Sampling Rates
- System Timing
- On-Chip Temperature Measurement
- Touch Pressure Measurement
- Auto Power-Down Control
- Low Power:
- 760µW at 1.8V, 50SSPS
- 580µW at 1.6V, 50SSPS
- 285µW at 1.2V, 50SSPS
- 74µW at 1.6V, 8.2kSPS Eq. Rate
- 47µW at 1.2V, 8.2kSPS Eq. Rate
- Enhanced ESD Protection:
- ±8kV HBM
- ±1kV CDM
- ±25kV Air Gap Discharge
- ±12kV Contact Discharge
- 2.5 x 2.5 WCSP-18 and 4 x 4 QFN-20 Package
- APPLICATIONS
- Cellular Phones
- Portable Instruments
- MP3 Players, Pagers
- Multiscreen Touch Control
U.S. Patent No. 6,246,394; other patents pending.
I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners
The TSC2004 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultralow-power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.
In addition to these standard features, the TSC2004 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.
The TSC2004 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 10 or 12 bits to accommodate different screen sizes and performance needs.
The TSC2004 is available in a miniature, 18-lead, 5 x 5 array, (2.554 ±0.54)mm x (2.554 ±0.54)mm wafer chip-scale package (WCSP), and a 20-pin, 4 x 4 QFN package. Both packages are characterized for the -40°C to +85°C industrial temperature range.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TSC200XSW-LINUX — Linux Driver for TSC200X
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YZK) | 24 | Ultra Librarian |
WQFN (RTJ) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.