Product details

SAR ADC resolution (bps) 12 Touch panel 4-Wire Control interface I2C Vref (int/ext) External Rating Automotive Operating temperature range (°C) -40 to 125 Analog supply (min) (V) 1.6 Analog supply voltage (max) (V) 3.6 I/O supply voltage (min) (V) -0.4 I/O supply voltage (max) (V) 5.1 Input type Differential
SAR ADC resolution (bps) 12 Touch panel 4-Wire Control interface I2C Vref (int/ext) External Rating Automotive Operating temperature range (°C) -40 to 125 Analog supply (min) (V) 1.6 Analog supply voltage (max) (V) 3.6 I/O supply voltage (min) (V) -0.4 I/O supply voltage (max) (V) 5.1 Input type Differential
TSSOP (PW) 16 32 mm² 5 x 6.4 VQFN (RSA) 16 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 4-Wire Touch Screen Interface
  • Ratiometric Conversion
  • Single 1.6-V to 3.6-V Supply:
    • I/OVDD 1.2 to 3.6 V
    • SNSVDD: 1.6 to 3.6 V
  • Preprocessing to Reduce Bus Activity
  • High-Speed I2C-Compatible Interface
  • Internal Detection of Screen Touch
  • Register-Based Programmable:
    • 10-Bit or 12-Bit Resolution
    • Sampling Rates
    • System Timing
  • Touch Pressure Measurement
  • Auto Power-Down Control
  • Low Power:
    • 430 µA at 1.8 V, 50 SSPS
    • 320 µA at 1.6 V, 50 SSPS
    • 58 µA at 1.6 V, 8.2 kSPS Eq. Rate
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 4-Wire Touch Screen Interface
  • Ratiometric Conversion
  • Single 1.6-V to 3.6-V Supply:
    • I/OVDD 1.2 to 3.6 V
    • SNSVDD: 1.6 to 3.6 V
  • Preprocessing to Reduce Bus Activity
  • High-Speed I2C-Compatible Interface
  • Internal Detection of Screen Touch
  • Register-Based Programmable:
    • 10-Bit or 12-Bit Resolution
    • Sampling Rates
    • System Timing
  • Touch Pressure Measurement
  • Auto Power-Down Control
  • Low Power:
    • 430 µA at 1.8 V, 50 SSPS
    • 320 µA at 1.6 V, 50 SSPS
    • 58 µA at 1.6 V, 8.2 kSPS Eq. Rate

The TSC2013-Q1 device is a very low-power dual-touch screen controller designed to work with power-sensitive, low-cost touch-screen displays in automotive infotainment and navigation systems. It contains a complete, ultralow-power, 12-bit, analog-to-digital (ADC) resistive touch-screen converter, including drivers and the control logic to measure touch pressure.

The TSC2013-Q1 device enables pinch, rotate, and zoom functionality over a standard four-wire interface. The device supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. The 10 or 12-bit ADC within is easily programmable to customize system and user experience.

The TSC2013-Q1 device is a very low-power dual-touch screen controller designed to work with power-sensitive, low-cost touch-screen displays in automotive infotainment and navigation systems. It contains a complete, ultralow-power, 12-bit, analog-to-digital (ADC) resistive touch-screen converter, including drivers and the control logic to measure touch pressure.

The TSC2013-Q1 device enables pinch, rotate, and zoom functionality over a standard four-wire interface. The device supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. The 10 or 12-bit ADC within is easily programmable to customize system and user experience.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TSC2007 ACTIVE 12-bit, nanopower, 4-wire micro touch screen controller Catalog device with similar function

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TSC2013-Q1 12-Bit, Nanopower, 4-Wire Dual-Touch Screen Controller With I2C Interface datasheet (Rev. A) PDF | HTML 24 Jul 2014
More literature TSC2013-Q1 15 Dec 2014
EVM User's guide TSC2013EVM User's Guide 23 Jul 2014
Application note PCB Layout Guideline for TI Resistive TSC Devices 04 Oct 2012
Application note Reducing Analog Input Noise in Touch Screen Systems (Rev. A) 15 Sep 2007
Analog Design Journal Calibration in touch-screen systems 10 Aug 2007
Application note Operation Schemes of Touch Screen Controllers 21 May 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TSC2013EVM — TSC2013-Q1 Evaluation Module for Automotive Resistive Touch Screen Controller

The TSC2013EVM moduluar EVM featuring the TSC2013 a 4-wire dual touch screen controller, is a fully-functional USB powered platform that allows 4-wire resistive touch screen panels to be connected to the USB port of a PC or laptop for evaluation. User control is provided via a powerful, (...)
User guide: PDF
Buy from a distributor
Support software

SBAC287 TSC2013 Example C Code

Supported products & hardware

Supported products & hardware

Products
Touchscreen controllers
TSC2013-Q1 1.2V to 3.6V, 12-Bit, Nanopower, 4-Wire Touch Screen Controller
Hardware development
Evaluation board
TSC2013EVM TSC2013-Q1 Evaluation Module for Automotive Resistive Touch Screen Controller
Simulation model

TSC2013-Q1-IBIS IBIS Model

SLVMAC7.ZIP (31 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00198 — Resistive Dual Touch Reference Design Board with Haptic Feedback for 4-wire Resistive Touch Panels

This reference evaluation module, featuring the TSC2013-Q1 resistive dual touch controller, is a fully-functional USB powered platform that allows 4-wire resistive touch screen panels to be connected to the USB port of a PC or laptop for evaluation. User control is provided via a powerful, (...)
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
VQFN (RSA) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos