32-pin (RHB) package image

TSER9615RHBT ACTIVE

7.55-Gbps MIPI® CSI-2 V³Link™ serializer for high-speed sensors

ACTIVE Custom reel may be available
Same as: TSER9615RHBT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TSER9615RHBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -20 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TSER9615

  • 7.55 Gbps (6 Gbps video payload) serializer supports high-speed sensors including 8 MP+ imagers
  • Supports 3 data rates: 7.55 Gbps, 3.775 Gbps and 1.8875 Gbps.
  • Power-over-Coax (PoC) compatible transceiver
  • Single MIPI D-PHY port with 4 lanes
    • Compliant to MIPI D-PHY v2.1
    • 1 Clock lane and 1, 2 or 4 configurable data lanes
    • Up to 1.5 Gbps/lane
    • Supports polarity pin inversion (p/n)
    • Up to 16 virtual channels
  • Single port MIPI CSI-2 receiver
    • Compliant to MIPI CSI-2 v2.1
    • Supports multiple data types and multi-exposure
  • Advanced data protection and diagnostics including CRC data protection, sensor data integrity check, I 2C write protection, voltage and temperature measurement, programmable alarm and line fault detection
  • Flexible programmable output clock generator
  • Supports single-ended coaxial cable and shielded-twisted-pair (STP) cable
  • Ultra-low latency bidirectional I2C and GPIO control channel enables ISP control from ECU
  • Single 1.8 V power supply
  • Compatible with all V 3Link Vision / Enhanced Vision deserializers
  • Pin-to-pin compatible with the TSER953 serializer

Description for the TSER9615

The TSER9615 serializer is part of TI’s V 3Link Enhanced Vision family and is designed to support ultra-high-speed data sensors including 8MP+ Imagers, satellite RADAR, LIDAR, and time-of-flight (ToF) sensors. The serializer delivers an 7.55 Gbps forward channel and an ultra-low latency, 47.1875 Mbps bidirectional control channel and supports power over a single coax (PoC) or STP cable. When the TSER9615 is used in Enhanced Vision mode, it provides the possibility to select between three data rates: 7.55 Gbps, 3.775 Gbps and 1.8875 Gbps. The TSER9615 features advanced data protection and diagnostic features. Together with a companion deserializer, the TSER9615 delivers precise multi-camera sensor clock and sensor synchronization.

The TSER9615 is qualified with a wide temperature range of –20°C to 85°C. The serializer comes in a small 5 mm × 5 mm VQFN package for space-constrained sensor applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TSER9615RHBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more