Home Interface USB ICs USB hubs & controllers

TUSB2551A

ACTIVE

Advanced Universal Serial Bus Transceiver

Product details

Function USB2 USB speed (MBits) 12 Type Transceiver Supply voltage (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85
Function USB2 USB speed (MBits) 12 Type Transceiver Supply voltage (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGT) 16 9 mm² 3 x 3
  • Complies With Universal Serial Bus Specification
    Rev. 2.0 (USB 2.0)
  • Transmits and Receives Serial Data at Both Full-Speed
    (12-Mbit/s) and Low-Speed (1.5-Mbit/s) Data Rates
  • Integrated Bypassable 5-V to 3.3-V Voltage Regulator
    for Powering Via USB VBUS
  • Low-Power Operation is Ideal for Portable Equipment
  • Meets the IEC-61000-4-2 Contact Discharge (±9 kV)
    and Air-Gap Discharge (±9 kV) ESD Ratings
  • Separate I/O Supply With Operation Down to 1.65 V
  • Very-Low Power Consumption to Meet USB Suspend
    Current Requirements
  • No Power-Supply Sequencing Requirements
  • APPLICATIONS
    • Cellular Phones
    • Personal Digital Assistants (PDAs)
    • Handheld Computers

  • Complies With Universal Serial Bus Specification
    Rev. 2.0 (USB 2.0)
  • Transmits and Receives Serial Data at Both Full-Speed
    (12-Mbit/s) and Low-Speed (1.5-Mbit/s) Data Rates
  • Integrated Bypassable 5-V to 3.3-V Voltage Regulator
    for Powering Via USB VBUS
  • Low-Power Operation is Ideal for Portable Equipment
  • Meets the IEC-61000-4-2 Contact Discharge (±9 kV)
    and Air-Gap Discharge (±9 kV) ESD Ratings
  • Separate I/O Supply With Operation Down to 1.65 V
  • Very-Low Power Consumption to Meet USB Suspend
    Current Requirements
  • No Power-Supply Sequencing Requirements
  • APPLICATIONS
    • Cellular Phones
    • Personal Digital Assistants (PDAs)
    • Handheld Computers

The TUSB2551A is a single-chip transceiver that complies with the physical-layer specifications of universal serial bus (USB) 2.0. The device supports both full-speed (12-Mbit/s) and low-speed (1.5-Mbit/s) operation. The TUSB2551A delivers superior edge-rate control, producing crisper eye diagrams, which ease the task of passing USB compliance testing.

A dual supply-voltage operation allows the TUSB2551A to reference the system interface I/O signals to a supply voltage down to 1.6 V, while independently powered by the USB VCC(5.0). This allows the system interface to operate at its core voltage without the addition of buffering logic, and also reduce system operating current.

The TUSB2551A is a single-chip transceiver that complies with the physical-layer specifications of universal serial bus (USB) 2.0. The device supports both full-speed (12-Mbit/s) and low-speed (1.5-Mbit/s) operation. The TUSB2551A delivers superior edge-rate control, producing crisper eye diagrams, which ease the task of passing USB compliance testing.

A dual supply-voltage operation allows the TUSB2551A to reference the system interface I/O signals to a supply voltage down to 1.6 V, while independently powered by the USB VCC(5.0). This allows the system interface to operate at its core voltage without the addition of buffering logic, and also reduce system operating current.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Advanced Universal Serial Bus Transceiver datasheet 29 Jun 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos