TUSB321AI

ACTIVE

USB Type-C Configuration Channel Logic and Port Control with VCONN

alarmNotifications Order now

Product details

Function Type-C USB speed (Mbps) 10000 Type CC controller Supply voltage (V) 4.5, 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Function Type-C USB speed (Mbps) 10000 Type CC controller Supply voltage (V) 4.5, 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
X2QFN (RWB) 12 2.56 mm² 1.6 x 1.6
  • USB Type-C™ Specification 1.1
  • Backward Compatible with USB Type-C Specification 1.0
  • Supports Up to 3 A of Current Advertisement through dedicated Current Mode pin
  • Mode Configuration
    • Host Only – DFP (Source)
    • Device Only – UFP (Sink)
    • Dual Role Port – DRP
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Role Detection
    • Type-C Current Mode advertisement and detection (Default, Medium, High)
  • VBUS Detection
  • VCONN Support for Active Cables
  • Cable Detection and Direction Control
    for External Switches
  • Supply Voltage: 4.5 V to 5.5 V
  • Low Current Consumption
  • Industrial Temperature Range of –40 to 85°C
  • USB Type-C™ Specification 1.1
  • Backward Compatible with USB Type-C Specification 1.0
  • Supports Up to 3 A of Current Advertisement through dedicated Current Mode pin
  • Mode Configuration
    • Host Only – DFP (Source)
    • Device Only – UFP (Sink)
    • Dual Role Port – DRP
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Role Detection
    • Type-C Current Mode advertisement and detection (Default, Medium, High)
  • VBUS Detection
  • VCONN Support for Active Cables
  • Cable Detection and Direction Control
    for External Switches
  • Supply Voltage: 4.5 V to 5.5 V
  • Low Current Consumption
  • Industrial Temperature Range of –40 to 85°C

The TUSB321AI device enables USB Type-C ports with the configuration channel (CC) logic needed for Type-C ecosystems. The TUSB321AI device uses the CC pins to determine port attach and detach, cable orientation, role detection, and port control for Type-C current mode. The TUSB321AI device can be configured as a downstream facing port (DFP), upstream facing port (UFP) or a dual role port (DRP) making it ideal for any application.

The TUSB321AI device when configured as a DRP alternates configuration as a DFP or UFP according to the Type-C Specifications. The CC logic block monitors the CC1 and CC2 pins for pullup or pulldown resistances to determine when a USB port has been attached, the orientation of the cable, and the role detected. The CC logic detects the Type-C current mode as default, medium, or high depending on the role detected. VBUS detection is implemented to determine a successful attach in UFP and DRP modes.

The device operates over a wide supply range and has low-power consumption. The TUSB321AI device is available in industrial and commercial temperature ranges.

The TUSB321AI device enables USB Type-C ports with the configuration channel (CC) logic needed for Type-C ecosystems. The TUSB321AI device uses the CC pins to determine port attach and detach, cable orientation, role detection, and port control for Type-C current mode. The TUSB321AI device can be configured as a downstream facing port (DFP), upstream facing port (UFP) or a dual role port (DRP) making it ideal for any application.

The TUSB321AI device when configured as a DRP alternates configuration as a DFP or UFP according to the Type-C Specifications. The CC logic block monitors the CC1 and CC2 pins for pullup or pulldown resistances to determine when a USB port has been attached, the orientation of the cable, and the role detected. The CC logic detects the Type-C current mode as default, medium, or high depending on the role detected. VBUS detection is implemented to determine a successful attach in UFP and DRP modes.

The device operates over a wide supply range and has low-power consumption. The TUSB321AI device is available in industrial and commercial temperature ranges.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TUSB321 ACTIVE USB Type-C configuration channel logic & port control with VCONN TUSB321 is only Commercial temperature range support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TUSB321AI USB Type-C Configuration Channel Logic and Port Control with VCONN datasheet (Rev. A) PDF | HTML 02 May 2017
EVM User's guide TUSB542 Evaluation Module User's Guide 01 Feb 2016
White paper USB Type-C™ represents breakthrough connectivity 04 Dec 2015
White paper Transition existing products from USB 2.0 OTG to USB Type-C 10 Jul 2015
White paper Low-cost implementation of USB Type-C 07 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB542EVM — TUSB542 USB Type-C 5Gbps Redriver 2:1 MUX Evaluation Module

The TUSB542EVM is a dual channel USB 3.0 SuperSpeed re-driver supporting systems with Type-C connectors. The device complies with USB 3.1 spec revision 1.0 (Gen I), supporting electrical idle condition and low frequency periodic signals (LFPS) for USB power management modes.
User guide: PDF
Buy from a distributor
Simulation model

TUSB321 IBIS Model (Rev. A)

SLYM074A.ZIP (27 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
X2QFN (RWB) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos