TUSB8040
SuperSpeed USB (USB 3.0) 4–port Hub Controller
TUSB8040
- USB 3.0 Compliant Four Port Hub, TID# 330000003
- Upstream Port Supports SuperSpeed, High-Speed
and Full-Speed Connections - Each of the Four Downstream Ports Support SuperSpeed,
High-Speed, Full-Speed/Low-Speed Connections
- Upstream Port Supports SuperSpeed, High-Speed
- USB 2.0 Hub Features
- Multi Transaction Translator (MTT) Hub:
Four Transaction Translators, One Per Port - Four (Over USB Required Minimum of Two) Asynchronous
Endpoint Buffers Per Transaction Translator for
Better Throughput
- Multi Transaction Translator (MTT) Hub:
- Supports Charging Downstream Port (CDP) Applications
- Battery Charging 1.2 Compliant
- Supports Operation as a USB 3.0 or USB 2.0 Compound
Device - Supports Per Port or Ganged Power Switching and
Over-Current Protection - Provides the following status outputs:
- High-Speed Upstream Connection
- High-Speed Upstream Port Suspended
- SuperSpeed Upstream Connection
- SuperSpeed Upstream Port Suspended
- Optional Serial EEPROM or SMBus Slave Interface
for Custom Configurations:- VID/PID
- Manufacturer and Product Strings
- Serial Number
- Using Pin Selection or the EEPROM/SMBus Slave
Interface, Each Downstream Port Can Be
Independently:- Enabled or Disabled
- Marked as Removable or Permanently Attached
(for Compound Applications) - Have Battery Charging Enabled or Disabled
- Provides 128-Bit Universally Unique Identifier (UUID)
- Optionally Supports USB 2.0 Compliant Port Indicator LEDs
- Configurable SMBus Address to Support Multiple Devices
on the Same SMBus Segment - the USB 2.0 Upstream Port
- Single Clock Input, 24-MHz Crystal or Oscillator
- No Special Driver Requirements; Works Seamlessly With
Any Operating System With USB Stack Support
The TUSB8040 is USB 3.0 compliant hub available in an 80-pin QFP package. The device is designed for operation over the commercial temperature range of 0°C to 70°C.
The TUSB8040 provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/lowspeed connections, SuperSpeed and high-speed connectivity are disabled on the downstream ports.
The TUSB8040 supports up to four downstream ports. It may be configured to report one to four downstream ports by pin selection or an attached EEPROM or SMBus controller. The configuration options provide the ability to scale the device by application.
Technical documentation
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location