Home Interface USB ICs USB hubs & controllers

TUSB8041-Q1

ACTIVE

Automotive 4-port SuperSpeed 5-Gbps USB 3.0 hub

Product details

Function USB3 USB speed (Mbps) 5000 Type Hub Supply voltage (V) 1.1, 3.3 Rating Automotive Operating temperature range (°C) -40 to 85
Function USB3 USB speed (Mbps) 5000 Type Hub Supply voltage (V) 1.1, 3.3 Rating Automotive Operating temperature range (°C) -40 to 85
HTQFP (PAP) 64 144 mm² 12 x 12
  • Four Port USB 3.0 Hub
  • USB 2.0 Hub Features
    • Multi Transaction Translator (MTT) Hub: Four
      Transaction Translators
    • Four Asynchronous Endpoint Buffers Per
      Transaction Translator
  • Supports Battery Charging
    • CDP Mode (Upstream Port Connected)
    • DCP Mode (Upstream Port Unconnected)
    • DCP Mode Complies with Chinese
      Telecommunications Industry Standard
      YD/T 1591-2009
    • D+/D– Divider Mode
  • Supports Operation as a USB 3.0 or USB 2.0
    Compound Device
  • Per Port or Ganged Power Switching and Over-
    Current Notification Inputs
  • OTP ROM, Serial EEPROM or I2C/SMBus Slave
    Interface for Custom Configurations:
    • VID and PID
    • Port Customizations
    • Manufacturer and Product Strings (not by OTP
      ROM)
    • Serial Number (not by OTP ROM)
  • Application Feature Selection Using Pin Selection
    or EEPROM/ or I2C/SMBus Slave Interface
  • Provides 128-Bit Universally Unique Identifier
    (UUID)
  • Supports On-Board and In-System OTP/EEPROM
    Programming Via the USB 2.0 Upstream Port
  • Single Clock Input, 24-MHz Crystal or Oscillator
  • No Special Driver Requirements; Works
    Seamlessly on any Operating System with USB
    Stack Support
  • 64-Pin HTQFP Package (PAP)
  • Four Port USB 3.0 Hub
  • USB 2.0 Hub Features
    • Multi Transaction Translator (MTT) Hub: Four
      Transaction Translators
    • Four Asynchronous Endpoint Buffers Per
      Transaction Translator
  • Supports Battery Charging
    • CDP Mode (Upstream Port Connected)
    • DCP Mode (Upstream Port Unconnected)
    • DCP Mode Complies with Chinese
      Telecommunications Industry Standard
      YD/T 1591-2009
    • D+/D– Divider Mode
  • Supports Operation as a USB 3.0 or USB 2.0
    Compound Device
  • Per Port or Ganged Power Switching and Over-
    Current Notification Inputs
  • OTP ROM, Serial EEPROM or I2C/SMBus Slave
    Interface for Custom Configurations:
    • VID and PID
    • Port Customizations
    • Manufacturer and Product Strings (not by OTP
      ROM)
    • Serial Number (not by OTP ROM)
  • Application Feature Selection Using Pin Selection
    or EEPROM/ or I2C/SMBus Slave Interface
  • Provides 128-Bit Universally Unique Identifier
    (UUID)
  • Supports On-Board and In-System OTP/EEPROM
    Programming Via the USB 2.0 Upstream Port
  • Single Clock Input, 24-MHz Crystal or Oscillator
  • No Special Driver Requirements; Works
    Seamlessly on any Operating System with USB
    Stack Support
  • 64-Pin HTQFP Package (PAP)

The TUSB8041-Q1 is a four-port USB 3.0 hub. It provides simultaneous SuperSpeed USB and high-speed/full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/low-speed connections, SuperSpeed USB and high-speed connectivity are disabled on the downstream ports.

The TUSB8041-Q1 supports per port or ganged power switching and over-current protection, and supports battery charging applications.

An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an over-current event, only power to the affected downstream port will be switched off.

A ganged hub switches on power to all its downstream ports when power is required to be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also when a ganged hub senses an over-current event, power to all downstream ports will be switched off.

The TUSB8041-Q1 downstream ports provide support for battery charging applications by providing Battery Charging Downstream Port (CDP) handshaking support. It also supports a Dedicated Charging Port (DCP) mode when the upstream port is not connected. The DCP mode supports USB devices which support with the USB Battery Charging and Chinese Telecommunications Industry Standard YD/T 1591-2009. In addition, an automatic mode provides transparent support for BC devices and devices supporting Divider Mode charging solutions when the upstream port unconnected.

The TUSB8041-Q1 provides pin strap configuration for some features including battery charging support, and also provides customization though OTP ROM, I2C EEPROM or via an I2C/SMBus slave interface for PID, VID, and custom port and phy configurations. Custom string support is also available when using an I2C EEPROM or the I2C/SMBus slave interface.

The device is available in a 64-pin PAP package and is designed for operation over the temperature range of –40°C to 85°C.

The TUSB8041-Q1 is a four-port USB 3.0 hub. It provides simultaneous SuperSpeed USB and high-speed/full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/low-speed connections, SuperSpeed USB and high-speed connectivity are disabled on the downstream ports.

The TUSB8041-Q1 supports per port or ganged power switching and over-current protection, and supports battery charging applications.

An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an over-current event, only power to the affected downstream port will be switched off.

A ganged hub switches on power to all its downstream ports when power is required to be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also when a ganged hub senses an over-current event, power to all downstream ports will be switched off.

The TUSB8041-Q1 downstream ports provide support for battery charging applications by providing Battery Charging Downstream Port (CDP) handshaking support. It also supports a Dedicated Charging Port (DCP) mode when the upstream port is not connected. The DCP mode supports USB devices which support with the USB Battery Charging and Chinese Telecommunications Industry Standard YD/T 1591-2009. In addition, an automatic mode provides transparent support for BC devices and devices supporting Divider Mode charging solutions when the upstream port unconnected.

The TUSB8041-Q1 provides pin strap configuration for some features including battery charging support, and also provides customization though OTP ROM, I2C EEPROM or via an I2C/SMBus slave interface for PID, VID, and custom port and phy configurations. Custom string support is also available when using an I2C EEPROM or the I2C/SMBus slave interface.

The device is available in a 64-pin PAP package and is designed for operation over the temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TUSB8041-Q1 Automotive Four-Port USB 3.0 Hub datasheet (Rev. B) PDF | HTML 15 Jan 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB8041EVM — 4-port USB 3.0 SuperSpeed hub evaluation module

The TUSB8041EVM is a functional board design of a single device that implements both a USB 3.0 hub and a USB 2.0 hub. The evaluation module (EVM) can support both SuperSpeed (SS) and USB 2.0 (HS, FS, and LS) operation on its USB ports. This EVM is intended for use in evaluating system (...)

User guide: PDF
Not available on TI.com
Simulation model

TUSB8041-Q1 IBIS Model

SLLM243.ZIP (163 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos