Home Interface USB ICs USB hubs & controllers

SuperSpeed USB 3.0 to Serial ATA Bridge

alarmNotifications Order now
TUSB9260 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
TUSB9261 ACTIVE USB 3.0 5 Gbps to SATA bridge This is a pin-to-pin replacement with compliance to newer USB specifications

Product details

Function USB2 USB speed (Mbps) 5000 Type Bridge Supply voltage (V) 1.1, 1.8, 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
Function USB2 USB speed (Mbps) 5000 Type Bridge Supply voltage (V) 1.1, 1.8, 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
HTQFP (PVP) 64 81 mm² 9 x 9
  • Universal Serial Bus (USB)
    • SuperSpeed USB 3.0 Compliant - TID 340000007
      • Integrated Transceiver Supports SS/HS/FS Signaling
    • Best in Class Adaptive Equalizer
      • Allows for Greater Jitter Tolerance in the Receiver
    • USB Class Support
      • USB Attached SCSI Protocol (UASP)
      • USB Mass Storage Class Bulk-Only Transport (BOT)
      • Support for Error Conditions Per the 13 Cases (Defined in the BOT Specification)
      • USB Bootability Support
      • USB Human Interface Device (HID)
    • Supports Firmware Update Via USB, Using a TI Provided Application
  • SATA Interface
    • Serial ATA Specification Revision 2.6
      • gen1i, gen1m, gen2i, and gen2m
    • Support for Mass-Storage Devices Compatible With the ATA/ATAPI-8 Specification
  • Integrated ARM Cortex M3 Core
    • Customizable Application Code Loaded From EEPROM Via SPI Interface
    • Two Additional SPI Port Chip Selects for Peripheral Connection
    • Up to 12 GPIOs for End-User Configuration
      • 2 GPIOs Have PWM Functionality for LED Blink Speed Control
    • Serial Communications Interface for Debug (UART)
  • General Features
    • Can Operate from Either a Single Low Cost Crystal or Clock Oscillator
      • Supports 40 MHz
    • A JTAG Interface is Used for IEEE1149.1 and IEEE1149.6 Boundary Scan
    • Available in a Fully RoHS Compliant Package
  • Target Applications
    • External HDD/SSD
    • External DVD
    • External CD
    • HDD-Based Portable Media Player

  • Universal Serial Bus (USB)
    • SuperSpeed USB 3.0 Compliant - TID 340000007
      • Integrated Transceiver Supports SS/HS/FS Signaling
    • Best in Class Adaptive Equalizer
      • Allows for Greater Jitter Tolerance in the Receiver
    • USB Class Support
      • USB Attached SCSI Protocol (UASP)
      • USB Mass Storage Class Bulk-Only Transport (BOT)
      • Support for Error Conditions Per the 13 Cases (Defined in the BOT Specification)
      • USB Bootability Support
      • USB Human Interface Device (HID)
    • Supports Firmware Update Via USB, Using a TI Provided Application
  • SATA Interface
    • Serial ATA Specification Revision 2.6
      • gen1i, gen1m, gen2i, and gen2m
    • Support for Mass-Storage Devices Compatible With the ATA/ATAPI-8 Specification
  • Integrated ARM Cortex M3 Core
    • Customizable Application Code Loaded From EEPROM Via SPI Interface
    • Two Additional SPI Port Chip Selects for Peripheral Connection
    • Up to 12 GPIOs for End-User Configuration
      • 2 GPIOs Have PWM Functionality for LED Blink Speed Control
    • Serial Communications Interface for Debug (UART)
  • General Features
    • Can Operate from Either a Single Low Cost Crystal or Clock Oscillator
      • Supports 40 MHz
    • A JTAG Interface is Used for IEEE1149.1 and IEEE1149.6 Boundary Scan
    • Available in a Fully RoHS Compliant Package
  • Target Applications
    • External HDD/SSD
    • External DVD
    • External CD
    • HDD-Based Portable Media Player

The TUSB9260 is an ARM cortex M3 microcontroller based USB 3.0 to serial ATA bridge. It provides the necessary hardware and firmware to implement a USB attached SCSI protocol (UASP) compliant mass storage device suitable for bridging hard disk drives (HDD), solid state disk drives (SSD), optical drives and other compatible SATA 1.5-Gbps or SATA 3.0-Gbps devices to a USB 3.0 bus. In addition to UASP support, the firmware implements the mass storage class bulk-only transport (BOT), and USB human interface device (HID) interfaces.

The TUSB9260 is an ARM cortex M3 microcontroller based USB 3.0 to serial ATA bridge. It provides the necessary hardware and firmware to implement a USB attached SCSI protocol (UASP) compliant mass storage device suitable for bridging hard disk drives (HDD), solid state disk drives (SSD), optical drives and other compatible SATA 1.5-Gbps or SATA 3.0-Gbps devices to a USB 3.0 bus. In addition to UASP support, the firmware implements the mass storage class bulk-only transport (BOT), and USB human interface device (HID) interfaces.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet USB 3.0 to SATA Bridge. datasheet (Rev. D) 09 May 2011
* Errata TUSB9260 Errata 27 Oct 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location