48-pin (RGZ) package image

TVB1440RGZR ACTIVE

4-channel TV redriver with equalization

ACTIVE Custom reel may be available
Same as: TVB1440RGZR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) 0 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the TVB1440

  • Compatible with TV Aggregated Video Signaling
    Electricals
  • Compatible to FPD Link 2 Interface
  • Suited for Digital TV Chipset and TCON Boards
  • Quad Channel Re-Driver Supporting Data Rates
    from 600 Mbps to 5 Gbps
  • 3.3 V and 1.1 V Supply for Low Power Operation
  • 175 mW Active Power Consumption for 4 Lane
    Operation
  • 2 mW Shutdown Power
  • Highly Configurable Input Equalization with 8
    Control Settings
    • 0 dB to 15 dB
  • 4 Pre-Emphasis Control Settings
    • 0, 3, 6 and 9 dB
  • 4 Output Voltage Swing Control Settings
    • 350, 500, 700 and 1000 mV
  • I2C Control to Configure the Device for Optimum
    Performance
  • Extended Temperature Range of –40°C to 85°C
  • 2 kV HBM and 500 V CDM ESD Protection
  • 48-pin QFN 7 mm x 7 mm package.

Description for the TVB1440

TVB1440 is a 4 channel re-driver signal conditioner for TV applications allowing signal integrity between TV chipset and TCON boards. I2C control provides the wide ranges of flexibility to configure the device for optimal signal conditioning so that video data link between a source and sink can achieve high fidelity. TVB1440 allows larger distance between a video source and sink device through its excellent jitter cleaning capability.

It has selectable control for receive equalization accessible through I2C to compensate for large trace or cable loss at its input resulting improved eye at the output signals. Transmitter in each channel has 4 levels of pre-emphasis and 4 levels of output voltage swing settings which enable optimum video signal performance from the TVB1440 to downstream receiver.

The TVB1440 is optimized for power conscience applications. Apart from its low active power, TVB1440 contains activity detection circuitry on the data link input that transitions to a low-power output disable mode in the absence of a valid input signal. This activity detect circuit can be disabled if desired. The device also has a shutdown mode when exercised results in 2mW.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more