80-pin (PFP) package image

TVP5147M1PFPR ACTIVE

10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM

ACTIVE Custom reel may be available
Same as: TVP5147M1PFPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TVP5147M1PFP ACTIVE
Package qty | Carrier 96 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PFP) | 80
Operating temperature range (°C) 0 to 70
Package qty | Carrier 1,000 | LARGE T&R

Features for the TVP5147M1

  • Two 30-MSPS 11-bit A/D channels with programmable gain control
  • Supports NTSC (J, M, 4.43), PAL (B, D, G, H, I, M, N, Nc, 60),
    and SECAM (B, D, G, K, K1, L) CVBS, and S-video
  • Supports analog component YPbPr video format with embedded sync
  • Ten analog video input terminals for multisource connection
  • Supports analog video output
  • User-programmable video output formats
    • 10-bit ITU-R BT.656 4:2:2 YCbCr with embedded syncs
    • 10-bit 4:2:2 YCbCr with separate syncs
    • 20-bit 4:2:2 YCbCr with separate syncs
    • 2x sampled raw VBI data in active video during a
      vertical blanking period
    • Sliced VBI data during a vertical blanking period or active video period
      (full field mode)
  • HSYNC/VSYNC outputs with programmable position, polarity, width,
    and field ID (FID) output
  • Composite and S-video processing
    • Adaptive 2-D 5-line adaptive comb filter for composite video inputs;
      chroma-trap available
    • Automatic video standard detection (NTSC/PAL/SECAM) and switching
    • Luma-peaking with programmable gain
    • Patented chroma transient improvement (CTI)
    • Patented architecture for locking to weak, noisy, or unstable signals
    • Single 14.31818-MHz reference crystal for all standards
    • Line-locked internal pixel sampling clock generation with horizontal
      and vertical lock signal outputs
    • Genlock output RTC format for downstream video encoder synchronization
  • Certified Macrovision™ copy protection detection
  • Available in commercial (0°C to 70°C) and
    industrial (−40°C to 85°C) temperature ranges
  • Qualified for Automotive Applications (AEC-Q100 Rev G −
    TVP5147M1IPFPQ1 or TVP5147M1IPFPRQ1)
  • VBI data processor
    • Teletext (NABTS, WST)
    • CC and extended data service (EDS)
    • Wide screen signaling (WSS)
    • Copy generation management system (CGMS)
    • Video program system (VPS/PDC)
    • Vertical interval time code (VITC)
    • Gemstar 1×/2× mode
    • V-Chip decoding
    • Register readback of CC, WSS (CGMS), VPS/PDC,
      VITC and Gemstar 1×/2× sliced data
  • I2C host port interface
  • Reduced power consumption: 1.8-V digital core, 3.3-V for digital I/O,
    and 1.8-V/3.3 V analog core with power-save and power-down modes
  • 80-terminal TQFP PowerPAD™ package

PowerPAD, DLP are trademarks of Texas Instruments.
Gemstar is a trademark of Gemstar-TV Guide Intermational.
Macrovision is a trademark of Macrovision Corporation.
All other trademarks are the property of their respective owners.

Description for the TVP5147M1

The TVP5147M1 device is a high-quality, single-chip digital video decoder that digitizes and decodes all popular baseband analog video formats into digital component video. The TVP5147M1 decoder supports the analog-to-digital (A/D) conversion of component YPbPr signals, as well as the A/D conversion and decoding of NTSC, PAL, and SECAM composite and S-video into component YCbCr. This decoder includes two 11-bit 30-MSPS A/D converters (ADCs). Preceding each ADC in the device, the corresponding analog channel contains an analog circuit that clamps the input to a reference voltage and applies a programmable gain and offset. A total of ten video input terminals can be configured to a combination of YPbPr, CVBS, or S-video video inputs.

Composite or S-video signals are sampled at 2× the ITU-R BT.601 clock frequency, line-locked alignment, and are then decimated to the 1× pixel rate. CVBS decoding uses five-line adaptive comb filtering for both the luma and chroma data paths to reduce both cross-luma and cross-chroma artifacts. A chroma trap filter is also available. On CVBS and S-video inputs, the user can control video characteristics such as contrast, brightness, saturation, and hue via an I2C host port interface. Furthermore, luma peaking (sharpness) with programmable gain is included, as well as a patented chroma transient improvement (CTI) circuit.

The following output formats can be selected: 20-bit 4:2:2 YCbCr or 10-bit 4:2:2 YCbCr.

The TVP5147M1 decoder generates synchronization, blanking, field, active video window, horizontal and vertical syncs, clock, genlock (for downstream video encoder synchronization), host CPU interrupt and programmable logic I/O signals, in addition to digital video outputs.

The TVP5147M1 decoder includes methods for advanced vertical blanking interval (VBI) data retrieval. The VBI data processor (VDP) slices, parses, and performs error checking on teletext, closed caption (CC), and other VBI data. A built-in FIFO stores up to 11 lines of teletext data, and with proper host port synchronization, full-screen teletext retrieval is possible. The TVP5147M1 decoder can pass through the output formatter 2× sampled raw luma data for host-based VBI processing.

The main blocks of the TVP5147M1 decoder include:

  • Robust sync detection for weak and noisy signals as well as VCR trick modes
  • Y/C separation by 2-D 5-line adaptive comb or chroma trap filter
  • Two 11-bit, 30-MSPS A/D converters with analog preprocessors [clamp and automatic gain control (AGC)]
  • Analog video output
  • Luminance processor
  • Chrominance processor
  • Clock/timing processor and power-down control
  • Software-controlled power-saving standby mode
  • Output formatter
  • I2C host port interface
  • VBI data processor
  • Macrovision™ copy protection detection circuit (Type 1, 2, 3, and separate color stripe detection)
  • 3.3-V tolerant digital I/O ports

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TVP5147M1PFP ACTIVE
Package qty | Carrier 96 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more