32-pin (PBS) package image

TVP5150AM1IPBS ACTIVE

Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector

Same as: TVP5150AM1IPBS.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TVP5150AM1IPBSR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TQFP (PBS) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | JEDEC TRAY (10+1)

Features for the TVP5150AM1

  • Accepts NTSC (J, M, 4.43), PAL (B, D, G, H, I, M, N, Nc),
    and SECAM (B, D, G, K, K1, L) Video
  • Supports ITU-R BT.601 Standard Sampling
  • High-Speed 9-Bit Analog-to-Digital Converter (ADC)
  • Two Composite Inputs or One S-Video Input
  • Fully Differential CMOS Analog Preprocessing Channels With Clamping and
    Automatic Gain Control (AGC) for Best Signal-to-Noise (S/N) Performance
  • Ultralow Power Consumption
  • 48-Terminal PBGA Package (ZQC) or 32-Terminal TQFP Package (PBS)
  • Power-Down Mode: <1 mW
  • Brightness, Contrast, Saturation, Hue, and Sharpness Control Through I2C
  • Complementary 4-Line (3-H Delay) Adaptive Comb Filters for Both Cross-Luminance
    and Cross-Chrominance Noise Reduction
  • Patented Architecture for Locking to Weak, Noisy, or Unstable Signals
  • Single 14.31818-MHz Crystal for All Standards
  • Internal Phase-Locked Loop (PLL) for Line-Locked Clock and Sampling
  • Subcarrier Genlock Output for Synchronizing Color Subcarrier of External Encoder
  • 3.3-V Digital I/O Supply Voltage Range
  • Standard Programmable Video Output Formats
    • ITU-R BT.656, 8-Bit 4:2:2 With Embedded Syncs
    • 8-Bit 4:2:2 With Discrete Syncs
  • Macrovision™ Copy Protection Detection
  • Advanced Programmable Video Output Formats
    • 2× Oversampled Raw Vertical Blanking Interval (VBI) Data During Active Video
    • Sliced VBI Data During Horizontal Blanking or Active Video
  • VBI Modes Supported
    • Teletext (NABTS, WST)
    • Closed-Caption Decode With FIFO and Extended Data Services (XDS)
    • Wide Screen Signaling, Video Program System, CGMS-A, Vertical Interval Time Code
    • Gemstar 1x/2x Electronic Program Guide Compatible Mode
    • Custom Configuration Mode That Allows User to Program Slice Engine
      for Unique VBI Data Signals
  • Power-On Reset
  • Industrial Temperature Range (TVP5150AM1I): –40°C to 85°C
  • Qualified for Automotive Applications
    (AEC-Q100 Rev G – TVP5150AM1IPBSQ1, TVP5150AM1IPBSRQ)

Description for the TVP5150AM1

The TVP5150AM1 device is an ultralow-power NTSC/PAL/SECAM video decoder. Available in a space-saving 48-terminal PBGA package or a 32-terminal TQFP package, the TVP5150AM1 decoder converts NTSC, PAL, and SECAM video signals to 8-bit ITU-R BT.656 format. Discrete syncs are also available. The optimized architecture of the TVP5150AM1 decoder allows for ultralow power consumption. The decoder consumes 115-mW power under typical operating conditions and consumes less than 1 mW in power-down mode, considerably increasing battery life in portable applications. The decoder uses just one crystal for all supported standards. The TVP5150AM1 decoder can be programmed using an I2C serial interface.

The TVP5150AM1 decoder converts baseband analog video into digital YCbCr 4:2:2 component video. Composite and S-video inputs are supported. The TVP5150AM1 decoder includes one 9-bit analog-to-digital converter (ADC) with 2× sampling. Sampling is ITU-R BT.601 (27.0 MHz, generated from the 14.31818-MHz crystal or oscillator input) and is line locked. The output formats can be 8-bit 4:2:2 or 8-bit ITU-R BT.656 with embedded synchronization.

The TVP5150AM1 decoder utilizes Texas Instruments patented technology for locking to weak, noisy, or unstable signals. A Genlock/real-time control (RTC) output is generated for synchronizing downstream video encoders.

Complementary four-line adaptive comb filtering is available for both the luminance and chrominance data paths to reduce both cross-luminance and cross-chrominance artifacts; a chrominance trap filter is also available.

Video characteristics including hue, brightness, saturation, and sharpness may be programmed using the industry standard I2C serial interface. The TVP5150AM1 decoder generates synchronization, blanking, lock, and clock signals in addition to digital video outputs. The TVP5150AM1 decoder includes methods for advanced vertical blanking interval (VBI) data retrieval. The VBI data processor slices, parses, and performs error checking on teletext, closed caption, and other data in several formats.

The TVP5150AM1 decoder detects copy-protected input signals according to the Macrovision™ standard and detects Type 1, 2, 3, and colorstripe processes.

The main blocks of the TVP5150AM1 decoder include:

  • Robust sync detector
  • ADC with analog processor
  • Y/C separation using four-line adaptive comb filter
  • Chrominance processor
  • Luminance processor
  • Video clock/timing processor and power-down control
  • Output formatter
  • I2C interface
  • VBI data processor
  • Macrovision detection for composite and S-video

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TVP5150AM1IPBSR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more