TVP5154
4 Channel Low Power PAL/NTSC/SECAM Video Decoder With Independent Scalers
TVP5154
- Four Separate Video Decoder Channels With Features for Each Channel:
- Accepts NTSC (M, 4.43), PAL (B,D,G,H,I,M,N) and SECAM (B, D, G, K, K1, L) Video Data
- Supports ITU-R BT.601 Standard Sampling
- High-Speed 9-Bit Analog-to-Digital Converter (ADC)
- Two Composite Inputs or One S-video Input (for Each Channel)
- Fully Differential CMOS Analog Preprocessing Channels With Clamping and Automatic Gain Control (AGC) for Best Signal to Noise (SNR) Performance
- Brightness, Contrast, Saturation, Hue, and Sharpness Control Through Inter-Integrated Circuit (I2C)
- Complementary 4-line (3-H delay) Adaptive Comb Filters for Both Cross-Luminance and Cross-Chrominance Noise Reduction
- Patented Architecture for Locking to Weak, Noisy, or Unstable Signals
- Four Independent Polymorphic Scalers
- Single or Concurrent Scaled and Unscaled Outputs Via Dual Clocking Data, Interleaved 54-MHz Data or Single 27 MHz-Clock
- Scaled/Unscaled Image Toggle Mode Giving Variable Field Rate for Both Scaled and Unscaled Video
- Low Power Consumption: 700 mW Typical
- 128-Pin Thin Quad Flat Pack (TQFP) Package
- Single 14.31818-MHz Crystal for All Standards and All Channels
- Internal Phase-Locked Loop (PLL) for Line-Locked Clock (Separate for Each Channel) and Sampling
- Sub-Carrier Genlock Output for Synchronizing Color Sub-Carrier of External Encoder
- Standard Programmable Video Output Format
- ITU-R BT.656, 8-bit 4:2:2 With Embedded Syncs
- 8-Bit 4:2:2 With Discrete Syncs
- Advanced Programmable Video Output Formats
- 2× Over-Sampled Raw Vertical Blanking Interval (VBI) Data During Active Video
- Sliced VBI Data During Horizontal Blanking or Active Video
- VBI Modes Supported
- Teletext (NABTS, WST)
- Closed-Caption Decode With FIFO, and Extended Data Services (EDS)
- Wide Screen Signaling (WSS), Video Program System (VPS), Copy Generation Management System (CGMS), Vertical Interval Time Code (VITC)
- Gemstar 1x/2x Electronic Program Guide Compatible Mode
- Custom Configuration Mode Allows User to Program the Slice Engine for Unique VBI Data Signals
- Improved Fast Lock Mode Can Be Used When Input Video Standard Is Known and Signals on Switching Channels Are Clean
- Four Possible I2C Addresses Allowing 16 Decoder Channels on a Single I2C Bus
- Applications
- The following is a partial list of suggested applications:
- Security Camera Systems
- Large Format Video Wall Displays
- Games Systems
- The following is a partial list of suggested applications:
The TVP5154 device is a 4-channel, low-power, NTSC/PAL/SECAM video decoder. Available in a space-saving 128-pin thin quad flat pack (TQFP) package, each channel of the TVP5154 decoder converts NTSC, PAL, or SECAM video signals to 8-bit ITU-R BT.656 format. Discrete syncs are also available. All four channels of the TVP5154 are independently controllable. The decoders share one crystal for all channels and for all supported standards. The TVP5154 can be programmed using a single inter-integrated circuit (I2C) serial interface. The decoder uses a 1.8-V supply for its analog and digital supplies, and a 3.3-V supply for its I/O. The optimized architecture of the TVP5154 decoder allows for low power consumption. The decoder consumes less than 720 mW of power in typical operation.
Each channel of the TVP5154 is an independent video decoder with a programmable polymorphic scaler. Each channel converts baseband analog video into digital YCbCr 4:2:2 component video, which can then be scaled down to any resolution to 1/256 vertical and 15-bit horizontal in 2-pixel decrements. Composite and S-video inputs are supported. Each channel includes one 9-bit analog-to-digital converter (ADC) with 2× sampling. Sampling is ITU-R BT.601 (27.0) MHz, generated from a single 14.31818-MHz crystal or oscillator input) and is line locked. The output formats can be 8-bit 4:2:2 with discrete syncs or 8-bit ITU-R BT.656 with embedded synchronization.
The TVP5154 utilizes Texas Instruments patented technology for locking to weak, noisy, or unstable signals. A real-time control (RTC) output is generated for each channel for synchronizing downstream video encoders.
Complementary 4-line adaptive comb filtering is available per channel for both the luma and chroma data paths to reduce both cross-luma and cross-chroma artifacts. A chroma trap filter also is available.
An improved fast lock mode can be used when the input video standard is known and the signals on the switching channels are clean. Note, switching from snow and/or noisy channels to good channels takes longer. In fast lock mode, video lock is achieved in three fields or less.
Video characteristics, including hue, contrast, brightness, saturation, and sharpness, may be independently programmed for each channel using the industry standard I2C serial interface. The TVP5154 generates synchronization, blanking, lock, and clock signals in addition to digital video outputs for each channel. The TVP5154 includes methods for advanced vertical blanking interval (VBI) data retrieval. The VBI data processor slices, parses, and performs error checking on teletext, closed caption, and other data in several formats.
I2C commands can be sent to one or more decoder cores simultaneously, reducing the amount of I2C activity necessary to configure each core. A register controls which decoder core receives I2C commands, and can be configured such that all four decoders receive commands at the same time.
The main blocks for each of the channels of the TVP5154 decoder include:
- Robust sync detector
- ADC with analog processor
- Y/C separation using 4-line adaptive comb filter
- Independent, concurrent scaler outputs
- Chrominance processor
- Luminance processor
- Video clock/timing processor and power-down control
- I2C interface
- VBI data processor
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TVP5154 datasheet (Rev. A) | 13 Jul 2006 | |
User guide | TVP5154EVM Quick Start Guide (Rev. A) | 13 Jul 2006 | ||
Application note | TVP5154 Indirect Registers | 01 Jul 2006 | ||
Application note | TVP5154 PCB Layout Guidelines | 01 Jul 2006 | ||
EVM User's guide | TVP5154EVM (Rev. A) | 13 Jun 2006 | ||
Application note | Using the Scaler in the TVP5154 | 31 Mar 2006 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PNP) | 128 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.