TVP5154A

ACTIVE

4 Channel Low Power PAL/NTSC/SECAM Video Decoder with Independent Scalers

Product details

Type HDMI Companion Rating Catalog Supply voltage (V) 1.8, 3.3 Operating temperature range (°C) -40 to 85
Type HDMI Companion Rating Catalog Supply voltage (V) 1.8, 3.3 Operating temperature range (°C) -40 to 85
HTQFP (PNP) 128 256 mm² 16 x 16
  • Four Separate Video Decoder Channels With Features for Each Channel:
    • Accept NTSC (J, M, 4.43), PAL (B, D, G, H, I, M, N, Nc), and
      SECAM (B, D, G, K, K1, L) Video
    • Support ITU-R BT.601 Standard Sampling
    • High-Speed 9-Bit Analog-to-Digital Converter (ADC)
    • Two Composite Inputs or One S-Video Input (for Each Channel)
    • Fully Differential CMOS Analog Preprocessing Channels With Clamping and
      Automatic Gain Control (AGC) for Best Signal to Noise (SNR) Performance
    • Brightness, Contrast, Saturation, Hue, and Sharpness Control Through
      Inter-Integrated Circuit (I2C)
    • Complementary 4-Line (3-H Delay) Adaptive Comb Filters for Both Cross-Luminance and
      Cross-Chrominance Noise Reduction
    • Patented Architecture for Locking to Weak, Noisy, or Unstable Signals
  • Four Independent Polymorphic Scalers
  • Single or Concurrent Scaled and Unscaled Outputs Via Dual Clocking Data,
    Interleaved 54-MHz Data or Single 27-MHz Clock
  • Scaled/Unscaled Image Toggle Mode Gives Variable Field Rate for Both
    Scaled and Unscaled Video
  • Low Power Consumption: 700 mW Typical
  • 128-Pin Thin Quad Flat Pack (TQFP) Package
  • Single 14.31818-MHz Crystal for All Standards and All Channels
  • Internal Phase-Locked Loop (PLL) for Line-Locked Clock
    (Separate for Each Channel) and Sampling
  • Sub-Carrier Genlock Output for Synchronizing Color Sub-Carrier of External Encoder
  • Standard Programmable Video Output Format
    • ITU-R BT.656, 8-Bit 4:2:2 With Embedded Syncs
    • 8-Bit 4:2:2 With Discrete Syncs
  • Advanced Programmable Video Output Formats
    • 2× Over-Sampled Raw Vertical Blanking Interval (VBI)
      Data During Active Video
    • Sliced VBI Data During Horizontal Blanking or Active Video
  • VBI Modes Supported:
    • Teletext (NABTS, WST)
    • Closed-Caption Decode With FIFO, and Extended Data Services (EDS)
    • Wide Screen Signaling (WSS), Video Program System (VPS), Copy Generation
      Management System (CGMS), Vertical Interval Time Code (VITC)
    • Gemstar 1×/2× Electronic Program Guide Compatible Mode
    • Custom Configuration Mode Allows User to Program the Slice Engine
      for Unique VBI Data Signals
  • Improved Fast Lock Mode Can Be Used When Input Video Standard Is
    Known and Signals on Switching Channels Are Clean
  • Four Possible I2C Addresses Allowing 16 Decoder Channels
    on a Single I2C Bus
  • Available in Commercial (0°C to 70°C) and Industrial (–40°C to 85°C) Temperature Ranges

  • Four Separate Video Decoder Channels With Features for Each Channel:
    • Accept NTSC (J, M, 4.43), PAL (B, D, G, H, I, M, N, Nc), and
      SECAM (B, D, G, K, K1, L) Video
    • Support ITU-R BT.601 Standard Sampling
    • High-Speed 9-Bit Analog-to-Digital Converter (ADC)
    • Two Composite Inputs or One S-Video Input (for Each Channel)
    • Fully Differential CMOS Analog Preprocessing Channels With Clamping and
      Automatic Gain Control (AGC) for Best Signal to Noise (SNR) Performance
    • Brightness, Contrast, Saturation, Hue, and Sharpness Control Through
      Inter-Integrated Circuit (I2C)
    • Complementary 4-Line (3-H Delay) Adaptive Comb Filters for Both Cross-Luminance and
      Cross-Chrominance Noise Reduction
    • Patented Architecture for Locking to Weak, Noisy, or Unstable Signals
  • Four Independent Polymorphic Scalers
  • Single or Concurrent Scaled and Unscaled Outputs Via Dual Clocking Data,
    Interleaved 54-MHz Data or Single 27-MHz Clock
  • Scaled/Unscaled Image Toggle Mode Gives Variable Field Rate for Both
    Scaled and Unscaled Video
  • Low Power Consumption: 700 mW Typical
  • 128-Pin Thin Quad Flat Pack (TQFP) Package
  • Single 14.31818-MHz Crystal for All Standards and All Channels
  • Internal Phase-Locked Loop (PLL) for Line-Locked Clock
    (Separate for Each Channel) and Sampling
  • Sub-Carrier Genlock Output for Synchronizing Color Sub-Carrier of External Encoder
  • Standard Programmable Video Output Format
    • ITU-R BT.656, 8-Bit 4:2:2 With Embedded Syncs
    • 8-Bit 4:2:2 With Discrete Syncs
  • Advanced Programmable Video Output Formats
    • 2× Over-Sampled Raw Vertical Blanking Interval (VBI)
      Data During Active Video
    • Sliced VBI Data During Horizontal Blanking or Active Video
  • VBI Modes Supported:
    • Teletext (NABTS, WST)
    • Closed-Caption Decode With FIFO, and Extended Data Services (EDS)
    • Wide Screen Signaling (WSS), Video Program System (VPS), Copy Generation
      Management System (CGMS), Vertical Interval Time Code (VITC)
    • Gemstar 1×/2× Electronic Program Guide Compatible Mode
    • Custom Configuration Mode Allows User to Program the Slice Engine
      for Unique VBI Data Signals
  • Improved Fast Lock Mode Can Be Used When Input Video Standard Is
    Known and Signals on Switching Channels Are Clean
  • Four Possible I2C Addresses Allowing 16 Decoder Channels
    on a Single I2C Bus
  • Available in Commercial (0°C to 70°C) and Industrial (–40°C to 85°C) Temperature Ranges

The TVP5154A device is a 4-channel, low-power, NTSC/PAL/SECAM video decoder. Available in a space-saving 128-pin thin quad flat pack (TQFP) package, each channel of the TVP5154A decoder converts NTSC, PAL, or SECAM video signals to 8-bit ITU-R BT.656 format. Discrete syncs are also available. All four channels of the TVP5154A are independently controllable. The decoders share one crystal for all channels and for all supported standards. The TVP5154A can be programmed using a single inter-integrated circuit (I2C) serial interface. The decoder uses a 1.8-V supply for its analog and digital supplies, and a 3.3-V supply for its I/O. The optimized architecture of the TVP5154A decoder allows for low power consumption. The decoder consumes less than 720 mW of power in typical operation.

Each channel of the TVP5154A is an independent video decoder with a programmable polymorphic scaler. Each channel converts baseband analog video into digital YCbCr 4:2:2 component video, which can then be scaled down to any resolution to 1/256 vertical and 15-bit horizontal in 2-pixel decrements. Composite and S-video inputs are supported. Each channel includes one 9-bit analog-to-digital converter (ADC) with 2× sampling. Sampling is ITU-R BT.601 (27.0) MHz, generated from a single 14.31818-MHz crystal or oscillator input) and is line locked. The output formats can be 8-bit 4:2:2 with discrete syncs or 8-bit ITU-R BT.656 with embedded synchronization.

The TVP5154A utilizes Texas Instruments patented technology for locking to weak, noisy, or unstable signals. A real-time control (RTC) output is generated for each channel for synchronizing downstream video encoders.

Complementary 4-line adaptive comb filtering is available per channel for both the luma and chroma data paths to reduce both cross-luma and cross-chroma artifacts. A chroma trap filter also is available.

An improved fast lock mode can be used when the input video standard is known and the signals on the switching channels are clean. Note, switching from snow and/or noisy channels to good channels takes longer. In fast lock mode, video lock is achieved in three fields or less.

Video characteristics, including hue, contrast, brightness, saturation, and sharpness, may be independently programmed for each channel using the industry standard I2C serial interface. The TVP5154A generates synchronization, blanking, lock, and clock signals in addition to digital video outputs for each channel. The TVP5154A includes methods for advanced vertical blanking interval (VBI) data retrieval. The VBI data processor slices, parses, and performs error checking on teletext, closed caption, and other data in several formats.

I2C commands can be sent to one or more decoder cores simultaneously, reducing the amount of I2C activity necessary to configure each core. A register controls which decoder core receives I2C commands, and can be configured such that all four decoders receive commands at the same time.

The main blocks for each of the channels of the TVP5154A decoder include:

  • Robust sync detector
  • ADC with analog processor
  • Y/C separation using 4-line adaptive comb filter
  • Independent, concurrent scaler outputs
  • Chrominance processor
  • Luminance processor
  • Video clock/timing processor and power-down control
  • I2C interface
  • VBI data processor

The TVP5154A device is a 4-channel, low-power, NTSC/PAL/SECAM video decoder. Available in a space-saving 128-pin thin quad flat pack (TQFP) package, each channel of the TVP5154A decoder converts NTSC, PAL, or SECAM video signals to 8-bit ITU-R BT.656 format. Discrete syncs are also available. All four channels of the TVP5154A are independently controllable. The decoders share one crystal for all channels and for all supported standards. The TVP5154A can be programmed using a single inter-integrated circuit (I2C) serial interface. The decoder uses a 1.8-V supply for its analog and digital supplies, and a 3.3-V supply for its I/O. The optimized architecture of the TVP5154A decoder allows for low power consumption. The decoder consumes less than 720 mW of power in typical operation.

Each channel of the TVP5154A is an independent video decoder with a programmable polymorphic scaler. Each channel converts baseband analog video into digital YCbCr 4:2:2 component video, which can then be scaled down to any resolution to 1/256 vertical and 15-bit horizontal in 2-pixel decrements. Composite and S-video inputs are supported. Each channel includes one 9-bit analog-to-digital converter (ADC) with 2× sampling. Sampling is ITU-R BT.601 (27.0) MHz, generated from a single 14.31818-MHz crystal or oscillator input) and is line locked. The output formats can be 8-bit 4:2:2 with discrete syncs or 8-bit ITU-R BT.656 with embedded synchronization.

The TVP5154A utilizes Texas Instruments patented technology for locking to weak, noisy, or unstable signals. A real-time control (RTC) output is generated for each channel for synchronizing downstream video encoders.

Complementary 4-line adaptive comb filtering is available per channel for both the luma and chroma data paths to reduce both cross-luma and cross-chroma artifacts. A chroma trap filter also is available.

An improved fast lock mode can be used when the input video standard is known and the signals on the switching channels are clean. Note, switching from snow and/or noisy channels to good channels takes longer. In fast lock mode, video lock is achieved in three fields or less.

Video characteristics, including hue, contrast, brightness, saturation, and sharpness, may be independently programmed for each channel using the industry standard I2C serial interface. The TVP5154A generates synchronization, blanking, lock, and clock signals in addition to digital video outputs for each channel. The TVP5154A includes methods for advanced vertical blanking interval (VBI) data retrieval. The VBI data processor slices, parses, and performs error checking on teletext, closed caption, and other data in several formats.

I2C commands can be sent to one or more decoder cores simultaneously, reducing the amount of I2C activity necessary to configure each core. A register controls which decoder core receives I2C commands, and can be configured such that all four decoders receive commands at the same time.

The main blocks for each of the channels of the TVP5154A decoder include:

  • Robust sync detector
  • ADC with analog processor
  • Y/C separation using 4-line adaptive comb filter
  • Independent, concurrent scaler outputs
  • Chrominance processor
  • Luminance processor
  • Video clock/timing processor and power-down control
  • I2C interface
  • VBI data processor

Download View video with transcript Video
No design support from TI available

This product does not have ongoing design support from TI for new projects, such as new content or software updates. If available, you will find relevant collateral, software and tools in the product folder. You can also search for archived information in the TI E2ETM support forums.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet TVP5154A 4-Channel Low-Power PAL/NTSC/SECAM Video Decoder datasheet (Rev. C) 28 Sep 2010
Application note TVP5154A Anti-Aliasing Filters (Rev. A) 17 Sep 2010
Application note TVP5154A VBI Quick Start 07 Jul 2010
Application note TVP5154A Indirect Registers 25 Jun 2010
Application note TVP5154A Patch Code Download Guidelines 23 Jun 2010
Application note TVP5154A PCB Layout Guidelines 16 Jun 2010
User guide TVP5154EVM Quick Start Guide (Rev. A) 13 Jul 2006
Application note TVP5154 Indirect Registers 01 Jul 2006
Application note TVP5154 PCB Layout Guidelines 01 Jul 2006
Application note Using the Scaler in the TVP5154 31 Mar 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PNP) 128 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos