UC1823A-SP

ACTIVE

Radiation-tolerant QMLV, 30-V input, 2-A dual-output 1-MHz PWM controller, 100% duty cycle

alarmNotifications Order now

Product details

Vin (max) (V) 20 Operating temperature range (°C) -55 to 125 Control mode Current Topology Boost, Buck, Flyback, Forward Rating Space Features Error amplifier, Leading edge blanking, Soft start, Synchronization pin Duty cycle (max) (%) 100
Vin (max) (V) 20 Operating temperature range (°C) -55 to 125 Control mode Current Topology Boost, Buck, Flyback, Forward Rating Space Features Error amplifier, Leading edge blanking, Soft start, Synchronization pin Duty cycle (max) (%) 100
CDIP (J) 16 135.3552 mm² 19.56 x 6.92
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7H5001-SP ACTIVE Radiation-hardened, QMLV and QMLP 2-MHz dual-output PWM controller with synchronous rectification More feature rich QML-qualified radiation-hardened PWM controller family
TPS7H5005-SEP ACTIVE Radiation-tolerant, 2-MHz, dual-output PWM controller with synchronous rectification More feature rich radiation-tolerant PWM controller family for LEO or shorter duration missions

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet High-Speed PWM Controller datasheet (Rev. F) PDF | HTML 14 Jul 2022
* SMD UC1823A-SP SMD 5962-89905 08 Jul 2016
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 20 Feb 2025
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Controlling Input Power for Present and Next-Generation Power Controllers PDF | HTML 14 Dec 2020
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (J) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos