UC19432-SP

ACTIVE

Space-grade QMLV adjustable precision analog controller

alarmNotifications Order now

Product details

VO (V) 1.3 Initial accuracy (max) (%) 0.4 VO adj (min) (V) 2.4 VO adj (max) (V) 24 Iz for regulation (min) (µA) 500 Reference voltage (V) 1.3 Rating Space Operating temperature range (°C) -55 to 125
VO (V) 1.3 Initial accuracy (max) (%) 0.4 VO adj (min) (V) 2.4 VO adj (max) (V) 24 Iz for regulation (min) (µA) 500 Reference voltage (V) 1.3 Rating Space Operating temperature range (°C) -55 to 125
CDIP (JG) 8 64.032 mm² 9.6 x 6.67
  • QML-V Qualified, SMD 5962-09233
  • Rad Tolerant: 30 kRad(Si) TID(1)
    • TID Dose Rate = 10 mRad/sec
  • Programmable Transconductance for Optimum Current Drive
  • Accessible 1.3 V precision Reference
  • Both Error Amplifier Inputs Available
  • 0.7% Overall Reference Tolerance
  • 0.4% Initial Accuracy
  • 2.4-V to 24-V Operating Supply Voltage and User Programmable Reference
  • Reference Accuracy Maintained for Entire Range of Supply Voltage
  • Superior Accuracy and Easier Compensation for Optoisolator Application
  • Low Quiescent Current (0.5 mA Typ)

(1) Radiation tolerance is a typical value based upon initial device qualification. Radiation Lot Acceptance Testing is available – contact factory for details.

  • QML-V Qualified, SMD 5962-09233
  • Rad Tolerant: 30 kRad(Si) TID(1)
    • TID Dose Rate = 10 mRad/sec
  • Programmable Transconductance for Optimum Current Drive
  • Accessible 1.3 V precision Reference
  • Both Error Amplifier Inputs Available
  • 0.7% Overall Reference Tolerance
  • 0.4% Initial Accuracy
  • 2.4-V to 24-V Operating Supply Voltage and User Programmable Reference
  • Reference Accuracy Maintained for Entire Range of Supply Voltage
  • Superior Accuracy and Easier Compensation for Optoisolator Application
  • Low Quiescent Current (0.5 mA Typ)

(1) Radiation tolerance is a typical value based upon initial device qualification. Radiation Lot Acceptance Testing is available – contact factory for details.

The UC19432 is an adjustable precision analog controller with 100-mA sink capability if the ISET pin is grounded. A resistor between ISET and ground will modify the transconductance while decreasing the maximum current sink. This will add further control in the optocoupler configuration. The trimmed precision reference along with the non-inverting error amplifier inputs are accessible for custom configuration. A sister device, the UC19431 adjustable shunt regulator, has an on-board resistor network providing six preprogrammed voltage levels, as well as exernal programming capability.

The UC19432 is an adjustable precision analog controller with 100-mA sink capability if the ISET pin is grounded. A resistor between ISET and ground will modify the transconductance while decreasing the maximum current sink. This will add further control in the optocoupler configuration. The trimmed precision reference along with the non-inverting error amplifier inputs are accessible for custom configuration. A sister device, the UC19431 adjustable shunt regulator, has an on-board resistor network providing six preprogrammed voltage levels, as well as exernal programming capability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet Precision Analog Controller. datasheet (Rev. A) 27 Jul 2010
* SMD UC19432-SP SMD 5962-09233 08 Jul 2016
* Radiation & reliability report UC19432-SP TID Report 27 Apr 2015
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 20 Feb 2025
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
CDIP (JG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos