UCC24610
- AC-to-DC 5-V Adapters
- 5-V Bias Supplies
- Low Voltage Rectification Circuits
- Flyback and LLC Converters
This GREEN Rectifier controller is a high-performance controller and driver for standard and logic-level N-channel MOSFET power devices used for low-voltage secondary-side synchronous rectification.
The combination of controller and MOSFET emulates a near-ideal diode rectifier. This solution not only directly reduces power dissipation of the rectifier but also indirectly reduces primary-side losses as well, due to compounding of efficiency gains.
Using drain-to-source voltage sensing, the UCC24610 is ideal for Flyback and LLC-resonant power supplies but can also be used with other power architectures. The UCC24610 is optimized for output voltages from 4.5 V to 5.5 V, and is suitable for use with lower and higher output voltages as well.
The UCC24610 offers a programmable false-triggering filter, a programmable timer to automatically switch to light-load mode at light load, and a SYNC input for optional use in continuous conduction mode (CCM) systems. Protection features on TON and EN/TOFF pins prevent run-away on-time due to open-circuit or short-circuit fault conditions.
This device is available in an 8-pin SOIC package and an 8-pin, 3.0-mm × 3.0-mm SON package with an exposed thermal pad.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC24610 GREEN Rectifier™ Controller Device datasheet (Rev. C) | PDF | HTML | 12 Aug 2015 |
More literature | PCB layout guidelines to optimize power supply performance | 23 Mar 2021 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | UCC24610 and UCC24612 SR Range Extension Guide | 18 Dec 2017 | ||
Technical article | USB Wall Chargers: Conveniences and Challenges | PDF | HTML | 06 Oct 2015 | |
EVM User's guide | Using the UCC28730EVM-552 10-W Adaptor Module With PSR and Wake-Up Monitor | 06 Feb 2015 | ||
Application note | A High Efficiency Synchronous Rectifier Flyback for High Density AC/DC Adapter | 03 Jun 2011 | ||
User guide | A 90-W High-Efficiency, LLC Series-Resonant Converter | 03 Nov 2010 | ||
User guide | Using the UCC24610EVM-693 | 03 Sep 2010 | ||
EVM User's guide | Using the UCC24610EVM-563 | 01 Jul 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC24610EVM-563 — Evaluation Module for UCC24610 Secondary Side Synchronous Rectifier Controller
UCC24610EVM-693 — Diode Replacement Demonstration Card for UCC24610 Secondary Side Synchronous Rectifier Controller
Many TI reference designs include the UCC24610
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | Download |
---|---|---|
SOIC (D) | 8 | View options |
VSON (DRB) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.