UCC256304
Wide vin LLC resonant controller with high-voltage start up enabling low standby power
Pin-for-pin with same functionality to the compared device
UCC256304
- Hybrid Hysteretic Control (HHC)
- Best-in-Class Transient Response
- Easy Compensation Design
- Optimized Low Power Features Enable 75 mW
Standby Power Design with PFC on- Advanced Burst Mode
Opto-Coupler Low Power Operation - Helps Enable Compliance to CoC Tier II Standard
- Advanced Burst Mode
- Fast Exit from Burst Mode
- Improved Capacitive Region Avoidance Scheme
- Adaptive Dead-Time
- Internal High-Side Gate Drivers
(0.6-A and 1.2-A Capability) - Robust Soft Start with No Hard Switching
- Over Temperature, Output Over Voltage, Input
Over and Under Voltage Protection with
Three Levels of Over Current Protections - Wide Operating Frequency Range
(35 kHz to 1 MHz) - Nemko Certification for X Cap Discharge Function
- Wide DC Input Range
- Enables Wide AC Input Range
- PFC Startup Not Required For LLC Startup
- Create a Custom Design Using the UCC256304 With the WEBENCH® Power Designer
The UCC256304 is a fully featured LLC controller with integrated high-voltage gate driver. It has been designed to pair with a PFC stage to provide a complete power system using a minimum of external components. The resulting power system is designed to meet the most stringent requirements for standby power without the need for a separate standby power converter.UCC256304 uses hybrid hysteretic control to provide best in class line and load transient response. The control makes the open loop transfer function a first order system so that it’s very easy to compensate and is always stable with proper frequency compensation.
The UCC256304 is unique in that the controller is able to operate over a large DC input range. This is accomplished by making the input overvoltage sense threshold much larger than the input voltage start threshold. This allows the LLC to startup and enter a low power standby mode without the need to enable the PFC and enables the LLC to accommodate an extensive range of common AC inputs.
UCC256304 provides a highly efficient burst mode with consistent burst power level during each burst on cycle. The burst power level is programmable and adaptively changes with input voltage.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC256304 Ultra Wide VIN LLC Resonant Controller Enabling Low Standby Power datasheet | PDF | HTML | 04 Oct 2017 |
Application note | Improving Transient Response in LLC Converters Using Hybrid Hysteretic Control (Rev. B) | 07 Apr 2021 | ||
Application note | Migrating to UCC25640x from UCC25630x (Rev. A) | 10 Dec 2019 | ||
Application brief | Exceeding Modern Energy Standards with 'Always On' PFC and LLC Controllers (Rev. B) | 01 Aug 2019 | ||
Application note | Improving ZVS and efficiency in LLC converters | 05 Nov 2018 | ||
EVM User's guide | Using UCC25630-1EVM-291 (Rev. B) | 30 Jan 2018 | ||
Application note | UCC25630x Practical Design Guidelines (Rev. A) | 08 Dec 2017 | ||
Certificate | IEC60065 Certification | 07 Nov 2017 | ||
Certificate | IEC60950 Certification | 07 Nov 2017 | ||
Certificate | IEC62368 Certification | 07 Nov 2017 | ||
Application note | AC Ripple Rejection in AC/DC Systems Using LLC | 31 Oct 2017 | ||
Selection guide | UCC25630x Selection Guide | 29 Aug 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC25630-1EVM-291 — UCC256301 LLC evaluation module
UCC25630-1EVM-291 is an EVM of LLC resonant half-bridge DC-DC power converter with LLC controller UCC256301. UCC25630-1EVM-291 accepts DC line input from 340Vdc to 410Vdc, AC input voltage from 85 VAC to 264 VAC, and outputs nominal 12Vdc with full load output power 120W, or full output current 10A.
PMP21251 — Less than 90mW Ultra-low Standby Power Auxless AC-DC Power Supply Reference Design
TIDA-01494 — 24-V, 480-W Nominal 720-W peak, >93.5% efficient, robust AC/DC industrial power supply reference
PMP20795 — 200kHz LLC Series Resonant Converter Reference Design With Low Standby Power Consumption
PMP40482 — 250-W single-stage LLC converter with multiple outputs reference design
PMP30521 — 93% Full-load efficiency (60% at 125mW), 310W industrial AC/DC reference design
PMP21098 — 170W Auxless AC/DC Power Supply Reference Design with 80 PLUS Gold Compatible Performance
PMP40281 — LLC Resonant Converter Control Card Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DDB) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.