14-pin (DDB) package image

UCC256601DDBR NOT RECOMMENDED FOR NEW DESIGNS

Wide VIN and VOUT 750kHz LLC controller

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: UCC256601DDBR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
UCC256601DDBR is not recommended for new designs
open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

UCC256611DDBR ACTIVE Wide VIN and VOUT 750KHz LLC controller with high-voltage startup

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More UCC25660 information

Packaging information

Package | Pins SOIC (DDB) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the UCC25660

  • 50kHz to 750kHz full-load switching frequency
  • IPPC control enables wide input and output LLC (WLLC) operation
  • Enhanced light load management:
    • High frequency pulse skip for improved light load efficiency
    • Low frequency burst for low standby power
    • Audible frequency range skip for reduced audible noise
    • Integrated PFC on/off control signal to help further reduce standby power
  • Internal resonant-capacitor voltage synthesizer for enhanced signal reliability and high startup frequency support
  • Automatic capacitive region avoidance
  • Adaptive soft start with minimized inrush current
  • Integrated high-voltage startup (UCC256601, UCC256602, and UCC256604)
  • X-capacitor discharge (UCC256601 and UCC256604).
  • Integrated +0.6/-1.2A gate drive
  • Complete protections
    • 50ns Over-Current Protection (OCP) - cycle-by-cycle current limit
    • Over-Voltage Protection (OVP), internal and external Over-Temperature Protection (OTP)
    • Input and VCCP UVLO with internal 19V VCCP Clamp
  • SOIC-14 package with removed pins for high-voltage clearance

Description for the UCC25660

The UCC25660x family is a high-frequency LLC controller implementing Input-Power Proportional Control (IPPC) scheme, along with an enhanced light-load management and multiple protection features.

IPPC widens the control range of the LLC converter simplifies the design of wide input and output-voltage range applications such as LED drivers, battery chargers. It can even work without a PFC for non-universal input applications.

The UCC25660x family’s enhanced light-load management improves while minimizing audible noise. To minimize standby power, the UCC25660x family can directly disable the PFC controller when operating in burst mode.

The automatic capacitive region avoidance scheme along with the adaptive soft start with reverse recovery avoidance scheme ensures that the device can never work in a mode where there is a potential to damage the FET’s. This scheme makes the controller ideal for working with a pre-biased load.

The UCC25660x family comes with robust protection to help you design a reliable power supply. The UCC25660x family has options supporting high-voltage startup, X-capacitor (X-cap) discharge, OVP response, and extended Gain range. See details in the device comparison table.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more