8-pin (D) package image

UCC25706QDRQ1 OBSOLETE

Automotive 8V to 15V, up to 4MHz voltage mode PWM controller

OBSOLETE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More UCC25706-Q1 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the UCC25706-Q1

  • Qualified for Automotive Applications
  • Greater Than 4-MHz Operation
  • Integrated Oscillator / Voltage Feed Forward
    Compensation
  • >4:1 Input Voltage Range
  • 25-ns Current Limit Delay
  • Programmable Maximum Duty Cycle Clamp
  • Optocoupler Interface
  • 50-µA Start-Up Current
  • 4.2-mA Operating Current at 1 MHz
  • Latch-Up Exceeds 100mA per JESD78 Class I
  • Smallest Footprint of the 8-pin MSOP
    Package Minimizes Board Area and Height

Description for the UCC25706-Q1

The UCC25705-Q1 and UCC25706-Q1 devices are 8-pin voltage mode primary side controllers with fast over-current protection. These devices are used as core high-speed building blocks in high performance isolated and non-isolated power converters.

UCC25705-Q1/UCC25706-Q1 devices feature a high speed oscillator with integrated feed-forward compensation for improved converter performance. A typical current sense to output delay time of 25 ns provides fast response to overload conditions. The IC also provides an accurate programmable maximum duty cycle clamp for increased protection which can also be disabled for the oscillator to run at maximum possible duty cycle.

Two UVLO options are offered. The UCC25705-Q1 with lower turn-on voltage is intended for dc-to-dc converters while the higher turn-on voltage and the wider UVLO range of the UCC25706-Q1 is better suited for offline applications.

The UCC2570x-Q1 family is offered in an 8-pin SOIC (D) package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more