8-pin (DDA) package image

UCC27200ADDA OBSOLETE

120V 3A half-bridge gate driver with 8V UVLO, negative voltage handling, and CMOS inputs

UCC27200ADDA is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

UCC27200ADDAR ACTIVE 120V 3A half-bridge gate driver with 8V UVLO, negative voltage handling, and CMOS inputs Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC27200ADDAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More UCC27200A information

Packaging information

Package | Pins HSOIC (DDA) | 8
Operating temperature range (°C) -40 to 140
Package qty | Carrier 75 | TUBE

Features for the UCC27200A

  • Drives two N-channel MOSFETs in high-side and low-side configuration
  • Negative voltage handling on HS (–18V)
  • Maximum boot voltage 120V
  • Maximum VDD voltage 20V
  • On-chip 0.65V VF, 0.65Ω RD bootstrap diode
  • 22ns propagation delay times
  • 3A sink, 3A source output currents
  • 8ns rise/7ns fall time with 1000pF load
  • 1ns delay matching
  • Undervoltage lockout for high-side and low-side driver
  • Specified from –40°C to 150°C

Description for the UCC27200A

The UCC2720xA family of high-frequency N-channel MOSFET drivers include a 120V bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1ns between the turn-on and turn-off of each other. In order to improve performance in noisy power supply environments the UCC2720xA has an enhanced ESD input structure and also has the ability to withstand a maximum of –18V on its HS pin.

An on-chip bootstrap diode eliminates the external discrete diodes. Under-voltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.

Two versions of the UCC2720xA are offered. The UCC27200A has high-noise immune CMOS input thresholds while the UCC27201A has TTL-compatible thresholds.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC27200ADDAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more