Home Power management Gate drivers Low-side drivers

UCC27512

ACTIVE

4-A/8-A single-channel gate driver with 5-V UVLO and split outputs in SON package

Product details

Number of channels 1 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 8 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Hysteretic Logic Operating temperature range (°C) -40 to 140 Rise time (ns) 9 Fall time (ns) 7 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 4 Driver configuration Inverting, Non-Inverting
Number of channels 1 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 8 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Hysteretic Logic Operating temperature range (°C) -40 to 140 Rise time (ns) 9 Fall time (ns) 7 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 4 Driver configuration Inverting, Non-Inverting
WSON (DRS) 6 9 mm² 3 x 3
  • Low-Cost Gate-Driver Device Offering Superior
    Replacement of NPN and PNP Discrete Solutions
  • 4-A Peak Source and 8-A Peak Sink Asymmetrical
    Drive
  • Strong Sink Current Offers Enhanced Immunity
    Against Miller Turnon
  • Split Output Configuration (Allows Easy and
    Independent Adjustment of Turnon and Turnoff
    Speeds) in the UCC27511 Saves 1 Diode
  • Fast Propagation Delays (13-ns Typical)
  • Fast Rise and Fall Times (9-ns and 7-ns Typical)
  • 4.5-V to 18-V Single Supply Range
  • Outputs Held Low During VDD UVLO (Ensures
    Glitch-Free Operation at Power Up and Power
    Down)
  • TTL and CMOS Compatible Input-Logic Threshold
    (Independent of Supply Voltage)
  • Hysteretic-Logic Thresholds for High-Noise
    Immunity
  • Dual-Input Design (Choice of an Inverting
    (IN– Pin) or Noninverting (IN+ Pin)
    Driver Configuration)
    • Unused Input Pin can be Used for Enable or
      Disable Function
  • Output Held Low When Input Pins Are Floating
  • Input Pin Absolute Maximum Voltage Levels Not
    Restricted by VDD Pin Bias Supply Voltage
  • Operating Temperature Range of –40°C
    to 140°C
  • 6-Pin DBV (SOT-23) and 6-Pin DRS (3-mm ×
    3-mm WSON With Exposed Thermal Pad) Package
    Options
  • Low-Cost Gate-Driver Device Offering Superior
    Replacement of NPN and PNP Discrete Solutions
  • 4-A Peak Source and 8-A Peak Sink Asymmetrical
    Drive
  • Strong Sink Current Offers Enhanced Immunity
    Against Miller Turnon
  • Split Output Configuration (Allows Easy and
    Independent Adjustment of Turnon and Turnoff
    Speeds) in the UCC27511 Saves 1 Diode
  • Fast Propagation Delays (13-ns Typical)
  • Fast Rise and Fall Times (9-ns and 7-ns Typical)
  • 4.5-V to 18-V Single Supply Range
  • Outputs Held Low During VDD UVLO (Ensures
    Glitch-Free Operation at Power Up and Power
    Down)
  • TTL and CMOS Compatible Input-Logic Threshold
    (Independent of Supply Voltage)
  • Hysteretic-Logic Thresholds for High-Noise
    Immunity
  • Dual-Input Design (Choice of an Inverting
    (IN– Pin) or Noninverting (IN+ Pin)
    Driver Configuration)
    • Unused Input Pin can be Used for Enable or
      Disable Function
  • Output Held Low When Input Pins Are Floating
  • Input Pin Absolute Maximum Voltage Levels Not
    Restricted by VDD Pin Bias Supply Voltage
  • Operating Temperature Range of –40°C
    to 140°C
  • 6-Pin DBV (SOT-23) and 6-Pin DRS (3-mm ×
    3-mm WSON With Exposed Thermal Pad) Package
    Options

The UCC27511 and UCC27512 single-channel, high-speed, low-side gate-driver device can effectively drive MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, UCC27511 and UCC27512 are capable of sourcing and sinking high peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay, typically 13 ns.

UCC27511 features a dual-input design which offers flexibility of implementing both inverting (IN– pin) and noninverting (IN+ pin) configuration with the same device. Either IN+ or IN– pin can be used to control the state of the driver output. The unused input pin can be used for enable and disable functions. For safety purpose, internal pullup and pulldown resistors on the input pins ensure that outputs are held low when input pins are in floating condition. Hence the unused input pin is not left floating and must be properly biased to ensure that driver output is in enabled for normal operation.

The input pin threshold of the UCC27511 device is based on TTL and CMOS-compatible low-voltage logic which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

The UCC27511 and UCC27512 provides 4-A source, 8-A sink (asymmetrical drive) peak-drive current capability. Strong sink capability in asymmetrical drive boosts immunity against parasitic, Miller turnon effect. The UCC27511 device also features a unique split output configuration where the gate-drive current is sourced through OUTH pin and sunk through OUTL pin. This unique pin arrangement allows the user to apply independent turnon and turnoff resistors to the OUTH and OUTL pins respectively and easily control the switching slew rates.

UCC27511 and UCC27512 are designed to operate over a wide VDD range of 4.5 to 18 V and wide temperature range of –40°C to 140°C. Internal Undervoltage Lockout (UVLO) circuitry on VDD pin holds output low outside VDD operating range. The capability to operate at low voltage levels such as below 5 V, along with best-in-class switching characteristics, is especially suited for driving emerging wide band-gap power-switching devices such as GaN power-semiconductor devices.

The UCC27511 and UCC27512 single-channel, high-speed, low-side gate-driver device can effectively drive MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, UCC27511 and UCC27512 are capable of sourcing and sinking high peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay, typically 13 ns.

UCC27511 features a dual-input design which offers flexibility of implementing both inverting (IN– pin) and noninverting (IN+ pin) configuration with the same device. Either IN+ or IN– pin can be used to control the state of the driver output. The unused input pin can be used for enable and disable functions. For safety purpose, internal pullup and pulldown resistors on the input pins ensure that outputs are held low when input pins are in floating condition. Hence the unused input pin is not left floating and must be properly biased to ensure that driver output is in enabled for normal operation.

The input pin threshold of the UCC27511 device is based on TTL and CMOS-compatible low-voltage logic which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

The UCC27511 and UCC27512 provides 4-A source, 8-A sink (asymmetrical drive) peak-drive current capability. Strong sink capability in asymmetrical drive boosts immunity against parasitic, Miller turnon effect. The UCC27511 device also features a unique split output configuration where the gate-drive current is sourced through OUTH pin and sunk through OUTL pin. This unique pin arrangement allows the user to apply independent turnon and turnoff resistors to the OUTH and OUTL pins respectively and easily control the switching slew rates.

UCC27511 and UCC27512 are designed to operate over a wide VDD range of 4.5 to 18 V and wide temperature range of –40°C to 140°C. Internal Undervoltage Lockout (UVLO) circuitry on VDD pin holds output low outside VDD operating range. The capability to operate at low voltage levels such as below 5 V, along with best-in-class switching characteristics, is especially suited for driving emerging wide band-gap power-switching devices such as GaN power-semiconductor devices.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet UCC2751x Single-Channel, High-Speed, Low-Side Gate Driver (With 4-A Peak Source and 8-A Peak Sink) datasheet (Rev. F) PDF | HTML 09 Dec 2013
Application note Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 22 Jan 2024
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
Application brief How to overcome negative voltage transients on low-side gate drivers' inputs 18 Jan 2019
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018
Application brief Enable Function with Unused Differential Input 11 Jul 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application brief Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole 16 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UCC27512 PSpice Transient Model (Rev. B)

SLUM316B.ZIP (50 KB) - PSpice Model
Simulation model

UCC27512 TINA-TI Transient Model

SLUM442.ZIP (9 KB) - TINA-TI Spice Model
Simulation model

UCC27512 TINA-TI Transient Reference Design

SLUM441.TSC (74 KB) - TINA-TI Reference Design
Simulation model

UCC27512 Unencrypted PSpice Transient Model

SLUM489.ZIP (2 KB) - PSpice Model
Calculation tool

SLURB27 UCC27511 and UCC27512 Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Low-side drivers
UCC27511 4-A/8-A single-channel gate driver with 5-V UVLO, split outputs, and 13-ns Prop delay UCC27512 4-A/8-A single-channel gate driver with 5-V UVLO and split outputs in SON package
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP22089 — Half-bridge point-of-load converter reference design with GaN technology

This reference design modifies the inboard transformer turns ratio from 5:1 to 3:1 to reduce input the range. The board supports input voltages from 24 V to 32 V and output voltages between 0.5 V to 1.0 V with output currents up to 40 A. This topology efficiently supports the high step-down ratio (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP4497 — LMG5200 48V to 1V/40A Single Stage Converter Reference Design

The PMP4497 is a GaN-based reference design solution for the Vcore such as FPGA, ASIC applications. With high integration and low switching loss, the GaN module LMG5200 enables a high efficiency single stage from 48V to 1.0V solution to replace the traditional 2-stage solution. This design shows (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DRS) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos