UCC28250
- Prebiased Start-up
- Synchronous Rectifier Control Outputs With Programmable Delays (Including Zero Delay Support)
- Voltage Mode Control With Input Voltage Feed-Forward or Current Mode Control
- Primary or Secondary-Side Control
- 3.3-V, 1.5% Accurate Reference Output
- 1-MHz Capable Switching Frequency
- 1% Accurate Cycle-by-Cycle Overcurrent Protection with Matched Duty Cycle Outputs
- Programmable Soft-Start and Hiccup Restart Timer
- Thermally Enhanced 4-mm × 4-mm QFN-20 Package and 20-pin TSSOP Package
The UCC28250 PWM controller is designed for high power density applications that may have stringent prebiased start-up requirements. The integrated synchronous rectifier control outputs target high-efficiency and high-performance topologies such as half-bridge, full-bridge, interleaved forward, and push-pull. The UCC27200 half-bridge drivers and UCC2732X MOSFET drivers used in conjunction with the UCC28250 provide a complete power converter solution.
Externally programmable soft-start, used in conjunction with an internal prebiased start-up circuit, allows the controller to gradually reach a steady-state operating point under all output conditions. The UCC28250 can be configured for primary or secondary-side control and either voltage or current mode control can be implemented.
The oscillator operates at frequencies up to 2 MHz, and can be synchronized to an external clock. Input voltage feedforward, cycle-by-cycle current limit, and a programmable hiccup timer allow the system to stay within a safe operation range. Input voltage, output voltage and temperature protection can be implemented. Dead time between primary-side switch and secondary-side synchronous rectifiers can be independently programmed.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC28250 Advanced PWM Controller With Prebias Operation datasheet (Rev. D) | PDF | HTML | 28 Jun 2015 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Differences Between the UCC28251 and UCC28250 and Evaluation of the UCC28251 in (Rev. A) | 15 Feb 2013 | ||
EVM User's guide | Using the UCC28250EVM-564 (Rev. A) | 07 Oct 2011 | ||
EVM User's guide | Using the UCC28250EVM-501 Half Bridge DC-DC Converter with Primary Side Control (Rev. B) | 07 Dec 2010 | ||
Application note | Designing UCC28250 as a Secondary Side Control with a Pre-Bias Condition | 24 Nov 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC28250EVM-501 — Evaluation Module for UCC28250 Advanced PWM Controller on Primary Side Control
UCC28250EVM-564 — Evaluation Module for UCC28250 Adv.PWM Controller w/ Pre-biased Load Op. on Secondary Side Control
UCC28250 Unencrypted PSPICE Average Model Package (Rev. A)
PMP8878 — 1/8 Brick Isolated DC/DC Telecom Power Module Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 20 | Ultra Librarian |
VQFN (RGP) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.