Home Power management AC/DC switching regulators AC/DC controllers

UCC28704

ACTIVE

High-Efficiency Off-Line CV and CC Flyback Controller with Primary-Side Regulation (PSR)

Product details

Topology Buck, Flyback Control mode Primary-side regulation Features CC/CV output regulation, Cable compensation, DCM, NTC resistor interface, Primary-side regulated, Quasi-Resonant, Soft start, Valley switching Duty cycle (max) (%) 99
Topology Buck, Flyback Control mode Primary-side regulation Features CC/CV output regulation, Cable compensation, DCM, NTC resistor interface, Primary-side regulated, Quasi-Resonant, Soft start, Valley switching Duty cycle (max) (%) 99
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Efficiency Performance Exceeds DoE Level VI and EU CoC V5 Tier-2 External Power Supply Standards
  • Primary-Side Regulation Eliminates Opto-Coupler and Secondary Feedback Components
  • Compatible with Synchronous Rectifier
  • Enables <30-mW No-Load Input Power
  • ±5% Output Voltage (CV) and Current (CC) Regulation
  • Enhanced Dynamic Load Response
  • Constant Current Output Under-Voltage Protection (CCUV) with Auto-Restart Response
  • Cable Compensation (300 mV at 5-V Full Load)
  • 85-kHz Maximum Switching Frequency
  • DCM Valley-Switching Operation
  • Clamped Gate-Drive Output for MOSFET
  • NTC Resistor Interface
  • Resistor or External HV Depletion-Mode FET Start-Up
  • Fault Protections: Input Low Line, Output Over-Voltage, Over-Current, and Short-Circuit
  • SOT23-6 Package
  • Efficiency Performance Exceeds DoE Level VI and EU CoC V5 Tier-2 External Power Supply Standards
  • Primary-Side Regulation Eliminates Opto-Coupler and Secondary Feedback Components
  • Compatible with Synchronous Rectifier
  • Enables <30-mW No-Load Input Power
  • ±5% Output Voltage (CV) and Current (CC) Regulation
  • Enhanced Dynamic Load Response
  • Constant Current Output Under-Voltage Protection (CCUV) with Auto-Restart Response
  • Cable Compensation (300 mV at 5-V Full Load)
  • 85-kHz Maximum Switching Frequency
  • DCM Valley-Switching Operation
  • Clamped Gate-Drive Output for MOSFET
  • NTC Resistor Interface
  • Resistor or External HV Depletion-Mode FET Start-Up
  • Fault Protections: Input Low Line, Output Over-Voltage, Over-Current, and Short-Circuit
  • SOT23-6 Package

The UCC28704 Off-line flyback controller is a highly integrated, 6-pin primary-side regulated PWM controller for designing high efficiency AC-to-DC power supplies with low standby power consumption to comply with global efficiency standards. The controller has ultra-low current consumption at start-up to enable designs with <30-mW no-load input power and save standby mode energy consumption. Intelligent primary-side sensing and control enables 5% output voltage and current control without using an opto coupler or secondary-side feedback circuits.

UCC28704 incorporates an enhanced load transient response technique which helps minimize the output capacitor, reducing the overall system size and cost. The controller also eliminates the need for loop compensation components which simplify the design and debugging process for power supply designers. The converter output voltage and current is regulated to prevent overstress conditions that may damage the load or connectors. Similarly, the CCUV shutdown feature monitors for an output under voltage fault to protect connectors from over heat or burn out from soft shorts, which greatly enhance overall system reliability. Board or component over temperature protection is facilitated with an NTC interface pin.

UCC28704 can be readily used with TI secondary-side synchronous rectifier (SR) controllers at 2-A or higher output current levels for higher conversion efficiency or more compact designs.

For all available packages, see the orderable addendum at the end of the datasheet.

The UCC28704 Off-line flyback controller is a highly integrated, 6-pin primary-side regulated PWM controller for designing high efficiency AC-to-DC power supplies with low standby power consumption to comply with global efficiency standards. The controller has ultra-low current consumption at start-up to enable designs with <30-mW no-load input power and save standby mode energy consumption. Intelligent primary-side sensing and control enables 5% output voltage and current control without using an opto coupler or secondary-side feedback circuits.

UCC28704 incorporates an enhanced load transient response technique which helps minimize the output capacitor, reducing the overall system size and cost. The controller also eliminates the need for loop compensation components which simplify the design and debugging process for power supply designers. The converter output voltage and current is regulated to prevent overstress conditions that may damage the load or connectors. Similarly, the CCUV shutdown feature monitors for an output under voltage fault to protect connectors from over heat or burn out from soft shorts, which greatly enhance overall system reliability. Board or component over temperature protection is facilitated with an NTC interface pin.

UCC28704 can be readily used with TI secondary-side synchronous rectifier (SR) controllers at 2-A or higher output current levels for higher conversion efficiency or more compact designs.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
UCC28700 ACTIVE Constant-voltage, constant-current PWM with PSR & Programmable cable compensation The UCC28700 adds cable compensation

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Top documentation Type Title Format options Date
* Data sheet UCC28704 High-Efficiency Off-Line CV and CC Flyback Controller with Primary-Side Regulation (PSR) datasheet (Rev. A) PDF | HTML 17 Feb 2016
White paper Floating Ground Hot-Swap Architecture to Enable Robust Protection on 800V or ±400V DC Power Distribution PDF | HTML 10 Mar 2026
Technical article 플라이백 컨버터 스너빙 PDF | HTML 22 Mar 2024
Technical article 緩衝返馳式轉換器 PDF | HTML 20 Mar 2024
Technical article Snubbing the flyback converter PDF | HTML 26 Feb 2024
Application brief Flyback Selection Guide PDF | HTML 23 Jun 2022
Application note Flyback Aux Winding OVP and UVLO Fault Sensing Design and Troubleshooting Tips PDF | HTML 31 Aug 2021
Application note Minimize Standby Consumption for UCC287XX Family 01 Aug 2019
Application note Selecting Electrolitic Bus Capacitor for Universal Input 17 Jul 2018
Technical article Making a solar inverter more reliable than the sun PDF | HTML 01 Aug 2017
Technical article Powering the IoT PDF | HTML 26 Jan 2017
Application note Design UCC28704 With UCC24636 (PSR+SR) 12 Jan 2017
Technical article Biasing an SR controller IC in USB smartphone charging applications PDF | HTML 08 Dec 2016
Technical article USB Type-C: charging a new world PDF | HTML 04 Oct 2016
Application note Troubleshooting TI PSR controllers 03 Oct 2016
Technical article USB chargers then and now: Type-C meets energy efficiency standards PDF | HTML 23 Sep 2016
Technical article Keeping up with the standards: Efficiency and standby power requirements PDF | HTML 12 May 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28704EVM-724 — UCC28704 5V/10W Off-Line Power Supply With PSR for USB Wall Adapters Evaluation Module

The UCC28704EVM-724 is a 10-W off-line isolated power supply providing 5-V output on a USB-A port. The converter output voltage and current are regulated to 5% accuracy without using an optocoupler or secondary-side feedback circuits. The EVM demonstrates a low-cost solution to comply with (...)

User guide: PDF
Not available on TI.com
Simulation model

UCC28704 PSpice Transient Model

SLUM541.ZIP (88 KB) - PSpice Model
Calculation tool

SLUC603 UCC28704 Excel Design Calculator

Supported products & hardware

Supported products & hardware

Calculation tool

SLUC605 UCC28704 MathCad Design Calculator

Supported products & hardware

Supported products & hardware

Many TI reference designs include the UCC28704

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos