UCC3804

ACTIVE

12V, 1A low power BICMOS 1MHz current mode PWM with 12.5V/8.3V UVLO and 50% duty cycle, 0C to 70C

alarmNotifications Order now

Product details

Vin (max) (V) 12 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Flyback Rating Catalog Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Leading edge blanking, Multi-topology, Soft start Duty cycle (max) (%) 50 TI functional safety category Functional Safety-Capable
Vin (max) (V) 12 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Flyback Rating Catalog Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Leading edge blanking, Multi-topology, Soft start Duty cycle (max) (%) 50 TI functional safety category Functional Safety-Capable
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • 100-µA typical starting supply current
  • 500-µA typical operating supply current
  • Operation up to 1 MHz
  • Internal soft start
  • Internal fault soft start
  • Internal leading-edge blanking of the current sense signal
  • 1-A totem-pole output
  • 70-ns typical response from current-sense to gate drive output
  • 1.5% tolerance voltage reference
  • Same pinout as UC3842 and UC3842A
  • 100-µA typical starting supply current
  • 500-µA typical operating supply current
  • Operation up to 1 MHz
  • Internal soft start
  • Internal fault soft start
  • Internal leading-edge blanking of the current sense signal
  • 1-A totem-pole output
  • 70-ns typical response from current-sense to gate drive output
  • 1.5% tolerance voltage reference
  • Same pinout as UC3842 and UC3842A

The UCC280x family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching mode power supplies with minimal parts count.

These devices have the same pin configuration as the UCx84x family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC280x family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching mode power supplies with minimal parts count.

These devices have the same pin configuration as the UCx84x family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 21
Type Title Date
* Data sheet UCC280x Low-Power BiCMOS Current-Mode PWM Controllers datasheet (Rev. G) PDF | HTML 12 May 2020
Application note Conditioning a Switch-mode Power Supply Current Signal Using TI Op Amps (Rev. A) PDF | HTML 11 Jun 2021
Application note Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) 12 Mar 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide UCC3813 Dual Output Boost Converter 09 Oct 2003
Application note Dual Output Boost Converter 09 Apr 2003
Application note UCC38C42 Family of High-Speed BiCMOS Current-Mode PWM Controllers 07 Feb 2002
More literature Seminar 300 Topic 8 - Switching Power Supply Design Review 15 Feb 2001
More literature Seminar 400 Topic 2 - Design of Flyback Transformers and Filter Inductors 15 Feb 2001
More literature Seminar 900 Topic 6 - High Power Factor Prereg Using SEPIC 15 Feb 2001
Application note Differences Between the UCC3813 and the UCC3800 PWM Families 02 Jun 2000
Application note DN-30 Programmable Electronic Circuit Breaker 05 Sep 1999
Application note DN-42A Design Considerations for Transitioning from UC3842 to the New UCC3802 05 Sep 1999
Application note DN-43 Simple Techniques to Generate a Negative Voltage Bias Supply 05 Sep 1999
Application note DN-46 Highly Efficient Low Power DC to DC Inverter Converts +5V Input to -3V Out 05 Sep 1999
Application note DN-48 Versatile Low Power SEPIC Converter Accepts Wide Input Voltage Range 05 Sep 1999
Application note DN-54 Innovative Buck Regulator Uses High Side N-Channel Switch Without Complex 05 Sep 1999
Application note DN-56A, Single Switch Flyback Circuit Converts + 5 V to +/- 12 V for RS-232/422 05 Sep 1999
Application note DN-65 Considerations in Powering BiCMOS ICs 05 Sep 1999
Application note U-111, Practical Considerations in Current Mode Power Supplies 05 Sep 1999
Application note U-133A UCC3800/1/2/3/4/5 BiCMOS Current Mode Control IC's 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UCCX804 & UCCx813-4 TINA-TI Startup Reference Design

SLUM226.TSC (666 KB) - TINA-TI Reference Design
Simulation model

UCCX804 & UCCx813-4 TINA-TI Steady State Reference Design

SLUM227.TSC (667 KB) - TINA-TI Reference Design
Simulation model

UCCX804 & UCCx813-4 TINA-TI Transient Spice Model

SLUM228.ZIP (28 KB) - TINA-TI Spice Model
Simulation model

UCCx804 & UCCx813-4 Unencrypted PSpice Transient Model

SLUM515.ZIP (6 KB) - PSpice Model
Simulation model

UCCx804, UCCx813-4 Families PSpice Transient Model (Rev. B)

SLUM082B.ZIP (88 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos