UCC3813-2

ACTIVE

Economy BICMOS 1MHz current mode PWM with 12.5V/8.3V UVLO, 100% duty cycle, 0C to 70C

alarmNotifications Order now

Product details

Vin (max) (V) 11 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Flyback Rating Catalog Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Leading edge blanking, Multi-topology, Soft start Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
Vin (max) (V) 11 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Flyback Rating Catalog Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Leading edge blanking, Multi-topology, Soft start Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • 100-µA typical starting supply current
  • 500-µA typical operating supply current
  • Operation to 1 MHz
  • Internal soft start
  • Internal fault soft start
  • Internal leading-edge blanking of the current-sense signal
  • 1-A totem-pole output
  • 70-ns typical response from current-sense to gate-drive output
  • 1.5% Tolerance Voltage Reference
  • Same Pinout as the UCC3802 device, UC3842 device, and UC3842A device families
  • 100-µA typical starting supply current
  • 500-µA typical operating supply current
  • Operation to 1 MHz
  • Internal soft start
  • Internal fault soft start
  • Internal leading-edge blanking of the current-sense signal
  • 1-A totem-pole output
  • 70-ns typical response from current-sense to gate-drive output
  • 1.5% Tolerance Voltage Reference
  • Same Pinout as the UCC3802 device, UC3842 device, and UC3842A device families

The UCC3813-x device family of high-speed, low-power integrated circuits contains all of the control and drive components required for off-line and DC-to-DC fixed-frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC384x device family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC3813-x device family offers a variety of package options, temperature-range options, choice of maximum duty cycle, and choice of critical voltage levels. Devices with lower reference voltage such as the UCC3813-3 and UCC3813-5 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC3813-2 device and UCC3813-4 device make these ideal choices for use in off-line power supplies.

The UCC2813-x device series is specified for operation from –40°C to 85°C and the UCC3813-x device series is specified for operation from 0°C to 70°C.

The UCC3813-x device family of high-speed, low-power integrated circuits contains all of the control and drive components required for off-line and DC-to-DC fixed-frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC384x device family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC3813-x device family offers a variety of package options, temperature-range options, choice of maximum duty cycle, and choice of critical voltage levels. Devices with lower reference voltage such as the UCC3813-3 and UCC3813-5 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC3813-2 device and UCC3813-4 device make these ideal choices for use in off-line power supplies.

The UCC2813-x device series is specified for operation from –40°C to 85°C and the UCC3813-x device series is specified for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
UCC2813-2 ACTIVE Economy low power BICMOS 1MHz current mode PWM with 12.5V/8.3V UVLO, 100% duty cycle, -40C to 85C Wider temperature range

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UCCX802 & UCCX813-2 TINA-TI Startup Reference Design

SLUM225.TSC (668 KB) - TINA-TI Reference Design
Simulation model

UCCX802 & UCCX813-2 TINA-TI Steady State Reference Design

SLUM223.TSC (669 KB) - TINA-TI Reference Design
Simulation model

UCCX802 & UCCX813-2 TINA-TI Transient Spice Model

SLUM224.ZIP (29 KB) - TINA-TI Spice Model
Simulation model

UCCx802 & UCCx813-2 Unencrypted PSpice Transient Model

SLUM514.ZIP (6 KB) - PSpice Model
Simulation model

UCCx813-2, UCCx802 Families PSpice Transient Model (Rev. B)

SLUM067B.ZIP (87 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos