UCC5320SCD image

UCC5320SCD LAST TIME BUY

3k/5kVrms, 2A/2A single-channel isolated gate driver with UVLO referenced to GND or split output

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC5320SCDR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More UCC5320 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 75 | TUBE

Features for the UCC5320

  • Feature options
    • Split outputs (UCC53x0S)
    • UVLO referenced to GND2 (UCC53x0E)
    • Miller clamp option (UCC53x0M)
  • 8-pin D (4mm creepage) and DWV (8.5mm creepage) package
  • 60ns (typical) propagation delay
  • 100kV/µs minimum CMTI
  • Isolation barrier life > 40 Years
  • 3V to 15V input supply voltage
  • Up to 33V driver supply voltage
    • 8V and 12V UVLO options
  • Negative 5V handling capability on input pins
  • Safety-related certifications:
    • 7000VPK isolation DWV (planned) and 4242VPK isolation D per DIN V VDE V 0884-11:2017-01 and DIN EN 61010-1
    • 5000VRMS DWV and 3000VRMS D isolation rating for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011 D and DWV (planned)
  • CMOS inputs
  • Operating temperature: –40°C to +125°C

Description for the UCC5320

The UCC53x0 is a family of single-channel, isolated gate drivers designed to drive MOSFETs, IGBTs, SiC MOSFETs, and GaN FETs (UCC5350SBD). The UCC53x0S provides a split output that controls the rise and fall times individually. The UCC53x0M connects the gate of the transistor to an internal clamp to prevent false turn-on caused by Miller current. The UCC53x0E has its UVLO2 referenced to GND2 to get a true UVLO reading.

The UCC53x0 is available in a 4mm SOIC-8 (D) or 8.5mm SOIC-8 (DWV) package and can support isolation voltage up to 3kVRMS and 5kVRMS, respectively. With these various options the UCC53x0 family is a good fit for motor drives and industrial power supplies.

Compared to an optocoupler, the UCC53x0 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC5320SCDR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more