64-pin (RGC) package image

UCD90124RGCR ACTIVE

12-Rail Sequencer and System Health Controller with Fan Control

ACTIVE Custom reel may be available
Same as: UCD90124RGCR.B, UCD90124RGCR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCD90124RGCT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the UCD90124

  • Monitor and Sequence 12 Voltage Rails
    • All Rails Sampled Every 400 µs
    • 12-bit ADC With 2.5-V, 0.5% Internal VREF
    • Sequence Based on Time, Rail and Pin Dependencies
    • Four Programmable Undervoltage and Overvoltage
      Thresholds per Monitor
  • Fan Control and Monitoring
    • Supports Four Fans With Five User-Defined
      Speed-vs-Temperature Setpoints
    • Supports Two-, Three-, and Four-Wire Fans
  • Nonvolatile Error and Peak-Value Logging per Monitor
    (up to 10 Fault Detail Entries)
  • Closed-Loop Margining for 10 Rails
    • Margin Output Adjusts Rail Voltage to Match
      User-Defined Margin Thresholds
  • Programmable Watchdog Timer and System Reset
  • Flexible Digital I/O Configuration
  • Multiphase PWM Clock Generator
    • Clock Frequencies From 15.259 kHz to 125 MHz
    • Capability to Configure Independent Clock Outputs for
      Synchronizing Switch-Mode Power Supplies
  • Internal Temperature Sensor
  • JTAG and I2C/SMBus/PMBus™ Interfaces
  • APPLICATIONS
    • Industrial / ATE
    • Telecommunications and Networking Equipment
    • Servers and Storage Systems
    • Embedded Computing
    • Any System Requiring Sequencing and Monitoring of
      Multiple Power Rails

PMBus, Fusion Digital Power are trademarks of Texas Instruments.

Description for the UCD90124

The UCD90124 is a 12-rail PMBus/I2C addressable power-supply sequencer and system-health monitor. The device integrates a 12-bit ADC for monitoring up to 13 power-supply voltage, current, or temperature inputs. Twenty-six GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading, or other system functions. Twelve of these pins offer PWM functionality. Using these pins, the UCD90124 offers support for fan control, margining, and general-purpose PWM functions.

Fan-control signals can be sent using PMBus commands or generated from one of two built-in fan-control algorithms. PWM outputs combined with temperature and fan-speed measurements provide a complete fan-control solution for up to four independent fans.

The TI Fusion Digital Power designer software is provided for device configuration. This PC-based graphical user interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCD90124RGCT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more