UCD90124
- Monitor and Sequence 12 Voltage Rails
- All Rails Sampled Every 400 µs
- 12-bit ADC With 2.5-V, 0.5% Internal VREF
- Sequence Based on Time, Rail and Pin Dependencies
- Four Programmable Undervoltage and Overvoltage
Thresholds per Monitor
- Fan Control and Monitoring
- Supports Four Fans With Five User-Defined
Speed-vs-Temperature Setpoints - Supports Two-, Three-, and Four-Wire Fans
- Supports Four Fans With Five User-Defined
- Nonvolatile Error and Peak-Value Logging per Monitor
(up to 10 Fault Detail Entries) - Closed-Loop Margining for 10 Rails
- Margin Output Adjusts Rail Voltage to Match
User-Defined Margin Thresholds
- Margin Output Adjusts Rail Voltage to Match
- Programmable Watchdog Timer and System Reset
- Flexible Digital I/O Configuration
- Multiphase PWM Clock Generator
- Clock Frequencies From 15.259 kHz to 125 MHz
- Capability to Configure Independent Clock Outputs for
Synchronizing Switch-Mode Power Supplies
- Internal Temperature Sensor
- JTAG and I2C/SMBus/PMBus™ Interfaces
- APPLICATIONS
- Industrial / ATE
- Telecommunications and Networking Equipment
- Servers and Storage Systems
- Embedded Computing
- Any System Requiring Sequencing and Monitoring of
Multiple Power Rails
PMBus, Fusion Digital Power are trademarks of Texas Instruments.
The UCD90124 is a 12-rail PMBus/I2C addressable power-supply sequencer and system-health monitor. The device integrates a 12-bit ADC for monitoring up to 13 power-supply voltage, current, or temperature inputs. Twenty-six GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading, or other system functions. Twelve of these pins offer PWM functionality. Using these pins, the UCD90124 offers support for fan control, margining, and general-purpose PWM functions.
Fan-control signals can be sent using PMBus commands or generated from one of two built-in fan-control algorithms. PWM outputs combined with temperature and fan-speed measurements provide a complete fan-control solution for up to four independent fans.
The TI Fusion Digital Power designer software is provided for device configuration. This PC-based graphical user interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

The most current UCD90xxx PMBus™ Command Reference is available at https://www.ti.com/fusiondocs
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCD90124 12-Rail Sequencer and System Health Monitor With Fan Control datasheet (Rev. B) | 03 Sep 2010 | |
* | Errata | Errata Report for the UCD90120 and UCD90124 Devices | 26 Apr 2010 | |
Application note | Design Voltage Margining Circuit for UCD90xxx Power Sequencer and System Manager (Rev. A) | 21 May 2019 | ||
Application note | UCD90xxx Family Frequently Asked Questions and Answers (Rev. B) | 12 Apr 2019 | ||
User guide | UCD90xxx Sequencer and System Health Controller PMBus™ Command Reference (Rev. G) | 03 Apr 2019 | ||
Application note | Monitoring Voltage, Current and Temperature Using the UCD9012x | 23 Mar 2012 | ||
User guide | UCD90SEQ64EVM-650: 64-Pin Sequencer Development Board | 27 Dec 2010 | ||
EVM User's guide | UCD90120/4 EVM User's Guide | 06 Oct 2009 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCD90SEQ64EVM-650 — Evaluation Module for UCD90xxx 64-pin Sequencer and System Health Monitor
The UCD90SEQ64EVM-650 is a fully assembled and tested circuit for evaluating the 64-pin Sequencer and System Health Controller, including the UCD90120, UCD90124, UCD90120A, UCD90124A, UCD90910 and UCD90160.
FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software
FUSION_MFR_GUI — Fusion Digital Power Manufacturing Tool
The MFR GUI supports the same devices as Fusion Digital Power Designer software. This tool is typically used in manufacturing (...)
SLVC676 — UCD90xxx Voltage Margining Circuit Design Tool
Supported products & hardware
Products
Sequencers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGC) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.