Packaging information
| Package | Pins QFM (MOC) | 100 |
| Operating temperature range (°C) -20 to 70 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the WL1801MOD
- General
- Integrates RF, power amplifiers (PAs), clocks, RF switches, filters, passives, and power management
- Quick hardware design with TI module collateral and reference designs
- Operating temperature: –20°C to +70°C
- Small form factor: 13.3mm × 13.4mm × 2mm
- 100-pin MOC package
- FCC, IC, ETSI/CE, and TELEC certified with PCB, dipole, chip, and PIFA antennas
-
Wi-Fi
- WLAN baseband processor and RF transceiver support of IEEE Std 802.11b, 802.11g, and 802.11n
- 20MHz and 40MHz SISO and 20MHz 2 × 2 MIMO at 2.4GHz for high throughput: 80Mbps (TCP), 100Mbps (UDP)
- 2.4GHz MRC support for extended range
- Fully calibrated: Production calibration is not required
- 4-bit SDIO host interface support
- Wi-Fi direct concurrent operation (multichannel, multirole)
-
Bluetooth and Bluetooth Low Energy: WL183xMOD only
- Bluetooth 5.1 secure connection compliant and CSA2 support; declaration ID: D032799
- Host controller interface (HCI) transport for Bluetooth over UART
- Dedicated audio processor support of SBC encoding + A2DP
- Dual-mode Bluetooth and Bluetooth Low Energy
- TIs Bluetooth and Bluetooth Low Energy certified stack
- Key benefits
- Reduces design overhead
- Differentiated use cases by configuring WiLink™ 8 simultaneously in two roles (STA and AP) to connect directly with other Wi-Fi devices on different RF channel (Wi-Fi networks)
- Best-in-class Wi-Fi with high-performance audio and video streaming reference applications with up to 1.4× the range versus one antenna
- Different provisioning methods for in-home devices connectivity to Wi-Fi in one step
- Lowest Wi-Fi power consumption in connected idle (< 800µA)
- Configurable wake on WLAN filters to only wake up the system
- Wi-Fi and Bluetooth single antenna coexistence
Description for the WL1801MOD
The certified WiLink™ 8 module from TI offers a high throughput and extended range along with Wi-Fi® and Bluetooth® coexistence (WL1835MOD only) in a power-optimized design. The WL18x5MOD device is a 2.4GHz module, a two-antenna system. The device is FCC, IC, ETSI/CE, and TELEC certified for AP and client. TI offers drivers for high-level operating systems such as Linux and Android™. Additional drivers, such as WinCE and RTOS, which include QNX, Nucleus, ThreadX, and FreeRTOS, are supported through third parties.