XIO2000A

ACTIVE

x1 PCI Express® to PCI bus translation bridge

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
XIO2001 ACTIVE PCI Express® (PCIe®) to PCI bus translation bridge The XIO2001 includes a larger feature set over the XIO2000A and better performance.

Product details

Type Bridge Protocols PCIe Applications PCIe Number of channels 1 Speed (max) (Gbpp) 2.5 Supply voltage (V) 1.5, 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
Type Bridge Protocols PCIe Applications PCIe Number of channels 1 Speed (max) (Gbpp) 2.5 Supply voltage (V) 1.5, 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
NFBGA (ZAV) 201 225 mm² 15 x 15 NFBGA (ZAY) 175 144 mm² 12 x 12
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet XIO2000A/XIO2000AI PCI Express(R) to PCI Bus Translation Bridge datasheet (Rev. D) 03 Jun 2009
Application note XIO2000A to XIO2001 Change Document 28 May 2009
Application note PCI Express Bridge XIO2000A Quick Reference Card (Rev. A) 16 May 2008
Application note XIO2000A FAQ 24 Aug 2007
User guide XIO2000A Implementation Guide (Rev. C) 25 Jun 2007
Application brief PCIe 1.0a Device Prevent Resume from S1 08 May 2007
EVM User's guide XIO2000A EVM Guide (Rev. A) 21 Aug 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

XIO2000A IBIS Model (Rev. A)

SLLM033A.ZIP (205 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZAV) 201 Ultra Librarian
NFBGA (ZAY) 175 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos