ADC14155QML-SP

ACTIVE

Product details

Sample rate (max) (Msps) 155 Resolution (bps) 14 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 1100 Features High Performance Rating Space Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 967 Architecture Pipeline SNR (dB) 70.1 ENOB (bit) 11.3 SFDR (dB) 82.3 Operating temperature range (°C) -55 to 125 Input buffer No Radiation, TID (typ) (krad) 100 Radiation, SEL (MeV·cm2/mg) 120
Sample rate (max) (Msps) 155 Resolution (bps) 14 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 1100 Features High Performance Rating Space Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 967 Architecture Pipeline SNR (dB) 70.1 ENOB (bit) 11.3 SFDR (dB) 82.3 Operating temperature range (°C) -55 to 125 Input buffer No Radiation, TID (typ) (krad) 100 Radiation, SEL (MeV·cm2/mg) 120
CFP (NBA) 48 132.25 mm² 11.5 x 11.5
  • 5962R0626201VXC
    • Total Ionizing Dose (TID) 100 krad(Si)
    • Single Event Latch-up 120 MeV-cm2/mg
      (See Radiation Reports)
  • 1.1-GHz Full-Power Bandwidth
  • Internal Sample-and-Hold Circuit
  • Low-Power Consumption
  • Internal Precision 1-V Reference
  • Single-Ended or Differential Clock Modes
  • Data Ready Output Clock
  • Clock Duty Cycle Stabilizer
  • Dual 3.3-V and 1.8-V Supply Operation (±10%)
  • Power-Down Mode
  • Offset Binary or 2’s Complement Output Data Format
  • 48-pin CFP Package (11.5-mm × 11.5-mm, 0.635-mm Pin-Pitch)
  • Key Specifications
    • Resolution 14 Bits
    • Conversion Rate 155 MSPS
    • SNR (fIN = 70 MHz) 70.1 dBFS (typ)
    • SFDR (fIN = 70 MHz) 82.3 dBFS (typ)
    • ENOB (fIN = 70 MHz) 11.3 Bits (typ)
    • Full-Power Bandwidth 1.1 GHz (typ)
    • Power Consumption 967 mW (typ)
  • 5962R0626201VXC
    • Total Ionizing Dose (TID) 100 krad(Si)
    • Single Event Latch-up 120 MeV-cm2/mg
      (See Radiation Reports)
  • 1.1-GHz Full-Power Bandwidth
  • Internal Sample-and-Hold Circuit
  • Low-Power Consumption
  • Internal Precision 1-V Reference
  • Single-Ended or Differential Clock Modes
  • Data Ready Output Clock
  • Clock Duty Cycle Stabilizer
  • Dual 3.3-V and 1.8-V Supply Operation (±10%)
  • Power-Down Mode
  • Offset Binary or 2’s Complement Output Data Format
  • 48-pin CFP Package (11.5-mm × 11.5-mm, 0.635-mm Pin-Pitch)
  • Key Specifications
    • Resolution 14 Bits
    • Conversion Rate 155 MSPS
    • SNR (fIN = 70 MHz) 70.1 dBFS (typ)
    • SFDR (fIN = 70 MHz) 82.3 dBFS (typ)
    • ENOB (fIN = 70 MHz) 11.3 Bits (typ)
    • Full-Power Bandwidth 1.1 GHz (typ)
    • Power Consumption 967 mW (typ)

The ADC14155QML-SP is a high-performance CMOS analog-to-digital converter capable of converting analog input signals into 14-bit digital words at rates up to 155 MSPS. This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1.1 GHz. The ADC14155 operates from dual 3.3-V and 1.8-V power supplies and consumes 967 mW of power at 155 MSPS.

The separate 1.8-V supply for the digital output interface allows lower power operation with reduced noise. A power-down feature reduces the power consumption to 5 mW with the clock input disabled, while still allowing fast wake-up time to full operation. The differential inputs provide a full scale differential input swing equal to 2 times the reference voltage. A stable 1-V internal voltage reference is provided, or the ADC14155 can be operated with an external reference. The Clock mode (differential versus single-ended) and output data format (offset binary versus 2’s complement) are pin-selectable. A duty cycle stabilizer maintains performance over a wide range of clock duty cycles.

The ADC14155QML-SP is available in a 48-lead thermally enhanced multi-layer ceramic quad package and operates over the military temperature range of –55°C to +125°C.

The ADC14155QML-SP is a high-performance CMOS analog-to-digital converter capable of converting analog input signals into 14-bit digital words at rates up to 155 MSPS. This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1.1 GHz. The ADC14155 operates from dual 3.3-V and 1.8-V power supplies and consumes 967 mW of power at 155 MSPS.

The separate 1.8-V supply for the digital output interface allows lower power operation with reduced noise. A power-down feature reduces the power consumption to 5 mW with the clock input disabled, while still allowing fast wake-up time to full operation. The differential inputs provide a full scale differential input swing equal to 2 times the reference voltage. A stable 1-V internal voltage reference is provided, or the ADC14155 can be operated with an external reference. The Clock mode (differential versus single-ended) and output data format (offset binary versus 2’s complement) are pin-selectable. A duty cycle stabilizer maintains performance over a wide range of clock duty cycles.

The ADC14155QML-SP is available in a 48-lead thermally enhanced multi-layer ceramic quad package and operates over the military temperature range of –55°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet ADC14155QML-SP, radiation hardened, 14-Bit, 155-MSPS, 1.1-GHz bandwidth A/D converter datasheet (Rev. L) PDF | HTML 13 Feb 2019
* SMD ADC14155QML-SP SMD 5962-06262 29 May 2018
* Radiation & reliability report ADC141555W-MLS, DAC121S101WGRQV, ADC08D1000WGFQV TID Report 07 May 2012
* Radiation & reliability report ADC14155W-MLS SEL Report 07 May 2012
* Radiation & reliability report ADC14155W-MLS SEU Report 07 May 2012
* Radiation & reliability report ADC14155W-MLS TID Report 07 May 2012
* Radiation & reliability report Analysis of Low Dose Rate Effects on Parasitic Bipolar Structures in CMOS Proces 04 May 2012
Application brief DLA Approved Optimizations for QML Products (Rev. A) PDF | HTML 05 Jun 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Application note AN-1718 Differential Amplifier Applications Up to 400 MHz (Rev. B) 01 May 2013
User guide ADC14155: 14-Bit, 155 MSPS Analog to Digital Converter User Guide 21 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

WAVEVISION4 — Data acquisition and analysis software

WaveVision 4 software is part of the WaveVision system that includes the WaveVision Data Capture Board. The WaveVision system an easy-to-use data acquisition and analysis tool, designed to help you evaluate TI's analog-to-digital and digital-to-analog converter products. Used in conjunction with (...)
Simulation model

ADC14155QML IBIS Model

SNAM017.ZIP (20 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
CFP (NBA) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos