AM26LV31E-EP

ACTIVE

Enhanced Product Low-Voltage High-Speed Quad Differential Line Driver, +/-15-kV IEC ESD Protection

AM26LV31E-EP

ACTIVE

Product details

Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 32 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -7 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Features IEC ESD protection Isolated No Supply current (max) (µA) 100 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 105
Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 32 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -7 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Features IEC ESD protection Isolated No Supply current (max) (µA) 100 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 105
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Meets or Exceeds Standards TIA/EIA-422-B and ITU Recommendation V.11
  • Operates From a Single 3.3-V Power Supply
  • ESD Protection for RS422 Bus Pins
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC61000-4-2, Contact Discharge
    • ±15-kV IEC61000-4-2, Air-Gap Discharge
  • Switching Rates up to 32 MHz
  • Propagation Delay Time . . . 8 ns Typ
  • Pulse Skew Time . . . 500 ps Typ
  • High Output-Drive Current . . . ±30 mA
  • Controlled Rise and Fall Times . . . 5 ns Typ
  • Differential Output Voltage With 100-
    Load . . . 2.6 V Typ
  • Accepts 5-V Logic Inputs With 3.3-V Supply
  • Ioff Supports Partial-Power-Down Mode Operation
  • Driver Output Short-Protection Circuit
  • Glitch-Free Power-Up/Power-Down Protection
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extended (–55°C/105°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available – contact factory

  • Meets or Exceeds Standards TIA/EIA-422-B and ITU Recommendation V.11
  • Operates From a Single 3.3-V Power Supply
  • ESD Protection for RS422 Bus Pins
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC61000-4-2, Contact Discharge
    • ±15-kV IEC61000-4-2, Air-Gap Discharge
  • Switching Rates up to 32 MHz
  • Propagation Delay Time . . . 8 ns Typ
  • Pulse Skew Time . . . 500 ps Typ
  • High Output-Drive Current . . . ±30 mA
  • Controlled Rise and Fall Times . . . 5 ns Typ
  • Differential Output Voltage With 100-
    Load . . . 2.6 V Typ
  • Accepts 5-V Logic Inputs With 3.3-V Supply
  • Ioff Supports Partial-Power-Down Mode Operation
  • Driver Output Short-Protection Circuit
  • Glitch-Free Power-Up/Power-Down Protection
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extended (–55°C/105°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available – contact factory

The AM26LV31E is a quadruple differential line driver with 3-state outputs. This driver has ±15-kV ESD (HBM and IEC61000-4-2, Air-Gap Discharge) and ±8-kV ESD (IEC61000-4-2, Contact Discharge) protection. This device is designed to meet TIA/EIA-422-B and ITU Recommendation V.11 drivers with reduced supply voltage.

The device is optimized for balanced-bus transmission at switching rates up to 32 MHz. The outputs have high current capability for driving balanced lines, such as twisted-pair transmission lines, and provide a high impedance in the power-off condition.

The AM26LV31ES is characterized for operation from –55°C to 105°C.

The AM26LV31E is a quadruple differential line driver with 3-state outputs. This driver has ±15-kV ESD (HBM and IEC61000-4-2, Air-Gap Discharge) and ±8-kV ESD (IEC61000-4-2, Contact Discharge) protection. This device is designed to meet TIA/EIA-422-B and ITU Recommendation V.11 drivers with reduced supply voltage.

The device is optimized for balanced-bus transmission at switching rates up to 32 MHz. The outputs have high current capability for driving balanced lines, such as twisted-pair transmission lines, and provide a high impedance in the power-off condition.

The AM26LV31ES is characterized for operation from –55°C to 105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
AM26LV31E ACTIVE Low-Voltage High-Speed Quadruple Differential Line Driver With +/-15-kV IEC ESD Protection Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Low-Voltage High-Speed Quadruple Differential Line Driver datasheet 08 Sep 2008
* VID AM26LV31E-EP VID V6209603 21 Jun 2016
* Radiation & reliability report AM26LV31ESMDREP Reliability Report 15 Mar 2012
Application note Debugging Sitara AM2x Microcontrollers PDF | HTML 24 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos