AM26LV32E-EP

ACTIVE

Enhanced Product Low-Voltage High-Speed Quad Differential Line Receiver, +/-15-kV IEC ESD

AM26LV32E-EP

ACTIVE

Product details

Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (MBits) 32 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -14 to 14 Common-mode range (V) -7 to 7 Number of nodes 32 Features IEC ESD protection Isolated No Supply current (max) (µA) 17000 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (MBits) 32 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -14 to 14 Common-mode range (V) -7 to 7 Number of nodes 32 Features IEC ESD protection Isolated No Supply current (max) (µA) 17000 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Meets or Exceeds Standard TIA/EIA-422-B and ITU Recommendation V.11
  • Operates From a Single 3.3-V Power Supply
  • ESD Protection for RS422 Bus Pins
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC61000-4-2, Contact Discharge
    • ±15-kV IEC61000-4-2, Air-Gap Discharge
  • Switching Rates up to 32 MHz
  • Low Power Dissipation: 27 mW Typ
  • Open-Circuit, Short-Circuit, and Terminated Fail-Safe
  • ±7-V Common-Mode Input Voltage Range With ±200-mV Sensitivity
  • Accepts 5-V Logic Inputs With 3.3-V Supply (Enable Inputs)
  • Input Hysteresis: 35 mV Typ
  • Pin-to-Pin Compatible With AM26C32, AM26LS32
  • Ioff Supports Partial-Power-Down Mode Operation

(1) Additional temperature ranges are available – contact factory

  • Meets or Exceeds Standard TIA/EIA-422-B and ITU Recommendation V.11
  • Operates From a Single 3.3-V Power Supply
  • ESD Protection for RS422 Bus Pins
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC61000-4-2, Contact Discharge
    • ±15-kV IEC61000-4-2, Air-Gap Discharge
  • Switching Rates up to 32 MHz
  • Low Power Dissipation: 27 mW Typ
  • Open-Circuit, Short-Circuit, and Terminated Fail-Safe
  • ±7-V Common-Mode Input Voltage Range With ±200-mV Sensitivity
  • Accepts 5-V Logic Inputs With 3.3-V Supply (Enable Inputs)
  • Input Hysteresis: 35 mV Typ
  • Pin-to-Pin Compatible With AM26C32, AM26LS32
  • Ioff Supports Partial-Power-Down Mode Operation

(1) Additional temperature ranges are available – contact factory

The AM26LV32E consists of quadruple differential line receivers with 3-state outputs. These differential receivers have ±15-kV ESD (HBM and IEC61000-4-2, Air-Gap Discharge) and ±8-kV ESD (IEC61000-4-2, Contact Discharge) protection for RS422 bus pins.

This device is designed to meet TIA/EIA-422-B and ITU recommendation V.11 drivers with reduced supply voltage. The device is optimized for balanced bus transmission at switching rates up to 32 MHz. The 3-state outputs permit connection directly to a bus-organized system.

The AM26LV32E has an internal fail-safe circuitry that prevents the device from putting an unknown voltage signal at the receiver outputs. In the open fail-safe, shorted fail-safe, and terminated fail-safe, a high state is produced at the respective output.

This device is supported for partial-power-down applications using Ioff. Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The AM26LV32EM is characterized for operation from –55°C to 125°C.

The AM26LV32E consists of quadruple differential line receivers with 3-state outputs. These differential receivers have ±15-kV ESD (HBM and IEC61000-4-2, Air-Gap Discharge) and ±8-kV ESD (IEC61000-4-2, Contact Discharge) protection for RS422 bus pins.

This device is designed to meet TIA/EIA-422-B and ITU recommendation V.11 drivers with reduced supply voltage. The device is optimized for balanced bus transmission at switching rates up to 32 MHz. The 3-state outputs permit connection directly to a bus-organized system.

The AM26LV32E has an internal fail-safe circuitry that prevents the device from putting an unknown voltage signal at the receiver outputs. In the open fail-safe, shorted fail-safe, and terminated fail-safe, a high state is produced at the respective output.

This device is supported for partial-power-down applications using Ioff. Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The AM26LV32EM is characterized for operation from –55°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
AM26LV32E ACTIVE Low-Voltage High-Speed Quadruple Differential Line Receiver With +/-15-kV IEC ESD Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Low-Voltage High-Speed Quadruple Differential Line Reciever. datasheet (Rev. A) 10 Jul 2013
* VID AM26LV32E-EP VID V6209602 21 Jun 2016
* Radiation & reliability report AM26LV32ESDREP Reliability Report 19 Oct 2011
Application note Debugging Sitara AM2x Microcontrollers PDF | HTML 24 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

AM26LV32E IBIS Model (Rev. A)

SLLM218A.ZIP (21 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos