A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
BQ25628 ACTIVE I²C-controlled, 18-V max input 2-A single-cell battery charger with boost mode and ADC This product is a 2-A buck charger with low battery leakage current and Ilim pin
BQ25629 ACTIVE I²C-controlled, 18-V max input 2-A single-cell battery charger with USB detection and ADC This product is a 2-A buck charger with low battery leakage current and D+D- USB detection

Product details

Number of series cells 1 Charge current (max) (A) 1.5 Vin (max) (V) 13.5 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.52 Absolute max Vin (max) (V) 22 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.9 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 1.5 Vin (max) (V) 13.5 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.52 Absolute max Vin (max) (V) 22 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.9 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFF) 30 5.71999999999999912 mm² 2.2 x 2.5999999999999996
  • Single chip solution to charge wearable accessories from adapter or battery
  • High-efficiency, 1.5MHz, synchronous switch-mode buck charger
    • 95.5% charge efficiency at 0.5A and 94.5% efficiency at 1A
    • ±0.5% charge voltage regulation (10mV step)
    • I2C programmable JEITA profile of charge voltage, current and temperature thresholds
    • Low termination current with high accuracy 20mA±10mA
    • Small inductor form factor of 2.5 x 2.0 x 1.0mm3
  • Boost mode with output from 4.6V to 5.15V
    • 94% boost efficiency at 1A output
    • Integrated control to switch between Charge and Boost mode
    • PMID_GOOD pin control external PMOS FET for protection against fault conditions
  • Single input supporting USB input, high-voltage adapter, or wireless power
    • Support 4V to 13.5V input voltage range with 22V absolute max input rating
    • Programmable input current limit (IINDPM) with I2C (100mA to 3.2A, 100mA/step)
    • Maximum power tracking by input voltage limit (VINDPM) up to 5.4V
    • VINDPM threshold automatically tracks battery voltage
  • Narrow VDC (NVDC) power path management
    • System instant-on with no battery or deeply discharged battery
  • Flexible I2C configuration and autonomous charging for optimal system performance
  • High integration includes all MOSFETs, current sensing and loop compensation
  • Low RDSON 19.5mΩ BATFET to minimize charging loss and extend battery run time
    • BATFET control for Ship mode, and full system reset with and without adapter
  • 7µA low battery leakage current in Ship mode
  • 9.5µA low battery leakage current with system standby
  • High accuracy battery charging profile
    • ±6% charge current regulation
    • ±7.5% input current regulation
    • Remote battery sensing to charge faster
    • Programmable top-off timer for full battery charging
  • Safety Related Certifications:
    • IEC 62368-1 CB Certification
  • Single chip solution to charge wearable accessories from adapter or battery
  • High-efficiency, 1.5MHz, synchronous switch-mode buck charger
    • 95.5% charge efficiency at 0.5A and 94.5% efficiency at 1A
    • ±0.5% charge voltage regulation (10mV step)
    • I2C programmable JEITA profile of charge voltage, current and temperature thresholds
    • Low termination current with high accuracy 20mA±10mA
    • Small inductor form factor of 2.5 x 2.0 x 1.0mm3
  • Boost mode with output from 4.6V to 5.15V
    • 94% boost efficiency at 1A output
    • Integrated control to switch between Charge and Boost mode
    • PMID_GOOD pin control external PMOS FET for protection against fault conditions
  • Single input supporting USB input, high-voltage adapter, or wireless power
    • Support 4V to 13.5V input voltage range with 22V absolute max input rating
    • Programmable input current limit (IINDPM) with I2C (100mA to 3.2A, 100mA/step)
    • Maximum power tracking by input voltage limit (VINDPM) up to 5.4V
    • VINDPM threshold automatically tracks battery voltage
  • Narrow VDC (NVDC) power path management
    • System instant-on with no battery or deeply discharged battery
  • Flexible I2C configuration and autonomous charging for optimal system performance
  • High integration includes all MOSFETs, current sensing and loop compensation
  • Low RDSON 19.5mΩ BATFET to minimize charging loss and extend battery run time
    • BATFET control for Ship mode, and full system reset with and without adapter
  • 7µA low battery leakage current in Ship mode
  • 9.5µA low battery leakage current with system standby
  • High accuracy battery charging profile
    • ±6% charge current regulation
    • ±7.5% input current regulation
    • Remote battery sensing to charge faster
    • Programmable top-off timer for full battery charging
  • Safety Related Certifications:
    • IEC 62368-1 CB Certification

The BQ25618/619 integrates charge, boost converter and voltage protection in a single device. It offers the industry’s lowest termination current for switching chargers to charge wearable devices by full battery capacity. The BQ25618/619 best-in-class low quiescent current reduces battery leakage down to 6uA in Ship mode, which conserves battery energy to double the shelf life for the device. The BQ25619 is in a 4mm × 4mm QFN package for easy layout. The BQ25618 is in a 2.0mm × 2.4mm WCSP package for space limited design.

The BQ25618/619 integrates charge, boost converter and voltage protection in a single device. It offers the industry’s lowest termination current for switching chargers to charge wearable devices by full battery capacity. The BQ25618/619 best-in-class low quiescent current reduces battery leakage down to 6uA in Ship mode, which conserves battery energy to double the shelf life for the device. The BQ25619 is in a 4mm × 4mm QFN package for easy layout. The BQ25618 is in a 2.0mm × 2.4mm WCSP package for space limited design.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
BQ25618E ACTIVE I2C controlled 1.5-A single cell buck battery charger with 20-mA termination Pin-to-pin without OTG boost function
Same functionality with different pin-out to the compared device
BQ25619 ACTIVE I2C controlled 1.5-A single cell buck battery charger with 20-mA termination and 1-A boost This product is in a WQFN package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet BQ25618/619 I2C Controlled 1-Cell 1.5A Battery Charger with 20mA Termination and 1A Boost Operation datasheet (Rev. E) PDF | HTML 22 Jul 2024
Application note High-Efficiency Charging for TWS Using a 2-Pin Interface Application Report (Rev. A) PDF | HTML 16 May 2023
Application note Selection of Single-Cell Buck Narrow VDC Switching Battery Chargers PDF | HTML 10 Nov 2022
User guide BQ25618 BMS024 Evaluation Module 05 Sep 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25618EVM — I2C controlled 1-cell, 1.5-A buck battery charger with termination and 1.2-A boost evaluation module

The BQ25618EVM is an evaulation module (EVM) used to test the BQ25618 device, a 1.5-A single-cell battery charger optimized for power bank applications in low power portable designs. The OTG reverse synchronous boost operation and forward buck mode operation allows for control over power (...)
User guide: PDF
Not available on TI.com
Driver or library

BQ256XXSW-LINUX — Linux driver for BQ256XX

The Linux driver supports the BQ256XX family of I2C Controlled, 1-cell, switch-mode battery charge management and system power path management ICs. The Linux driver supports communication through the I2C bus and interfaces with the power supply sub-system.

Linux mainline status

Available in Linux (...)

Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos