Product details

Number of series cells 1 Charge current (max) (A) 1.5 Vin (max) (V) 13.5 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.52 Absolute max Vin (max) (V) 22 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.9 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 1.5 Vin (max) (V) 13.5 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.52 Absolute max Vin (max) (V) 22 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.9 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • Single chip solution to charge wearable accessories from adapter or battery
  • High-efficiency, 1.5-MHz, synchronous switch-mode buck charger
    • 95.5% charge efficiency at 0.5 A and 94.5% efficiency at 1 A
    • ±0.5% charge voltage regulation (10-mV step)
    • I2C programmable JEITA profile of charge voltage, current and temperature thresholds
    • Low termination current with high accuracy 20 mA±10 mA
    • Small inductor form factor of 2.5 x 2.0 x 1.0 mm3
  • Boost mode with output from 4.6 V to 5.15 V
    • 94% boost efficiency at 1-A output
    • Integrated control to switch between Charge and Boost mode
    • PMID_GOOD pin control external PMOS FET for protection against fault conditions
  • Single input supporting USB input, high-voltage adapter, or wireless power
    • Support 4-V to 13.5-V input voltage range with 22-V absolute max input rating
    • Programmable input current limit (IINDPM) with I2C (100 mA to 3.2 A, 100-mA/step)
    • Maximum power tracking by input voltage limit (VINDPM) up to 5.4 V
    • VINDPM threshold automatically tracks battery voltage
  • Narrow VDC (NVDC) power path management
    • System instant-on with no battery or deeply discharged battery
  • Flexible I2C configuration and autonomous charging for optimal system performance
  • High integration includes all MOSFETs, current sensing and loop compensation
  • Low RDSON 19.5-mΩ BATFET to minimize charging loss and extend battery run time
    • BATFET control for Ship mode, and full system reset with and without adapter
  • 7-µA low battery leakage current in Ship mode
  • 9.5-µA low battery leakage current with system standby
  • High accuracy battery charging profile
    • ±6% charge current regulation
    • ±7.5% input current regulation
    • Remote battery sensing to charge faster
    • Programmable top-off timer for full battery charging
  • Safety Related Certifications:
    • IEC 62368-1 CB Certification
  • Single chip solution to charge wearable accessories from adapter or battery
  • High-efficiency, 1.5-MHz, synchronous switch-mode buck charger
    • 95.5% charge efficiency at 0.5 A and 94.5% efficiency at 1 A
    • ±0.5% charge voltage regulation (10-mV step)
    • I2C programmable JEITA profile of charge voltage, current and temperature thresholds
    • Low termination current with high accuracy 20 mA±10 mA
    • Small inductor form factor of 2.5 x 2.0 x 1.0 mm3
  • Boost mode with output from 4.6 V to 5.15 V
    • 94% boost efficiency at 1-A output
    • Integrated control to switch between Charge and Boost mode
    • PMID_GOOD pin control external PMOS FET for protection against fault conditions
  • Single input supporting USB input, high-voltage adapter, or wireless power
    • Support 4-V to 13.5-V input voltage range with 22-V absolute max input rating
    • Programmable input current limit (IINDPM) with I2C (100 mA to 3.2 A, 100-mA/step)
    • Maximum power tracking by input voltage limit (VINDPM) up to 5.4 V
    • VINDPM threshold automatically tracks battery voltage
  • Narrow VDC (NVDC) power path management
    • System instant-on with no battery or deeply discharged battery
  • Flexible I2C configuration and autonomous charging for optimal system performance
  • High integration includes all MOSFETs, current sensing and loop compensation
  • Low RDSON 19.5-mΩ BATFET to minimize charging loss and extend battery run time
    • BATFET control for Ship mode, and full system reset with and without adapter
  • 7-µA low battery leakage current in Ship mode
  • 9.5-µA low battery leakage current with system standby
  • High accuracy battery charging profile
    • ±6% charge current regulation
    • ±7.5% input current regulation
    • Remote battery sensing to charge faster
    • Programmable top-off timer for full battery charging
  • Safety Related Certifications:
    • IEC 62368-1 CB Certification

The BQ25618/619 integrates charge, boost converter and voltage protection in a single device. It offers the industry’s lowest termination current for switching chargers to charge wearable devices by full battery capacity. The BQ25618/619 best-in-class low quiescent current reduces battery leakage down to 6 uA in Ship mode, which conserves battery energy to double the shelf life for the device. BQ25619 is in 4x4 QFN package for easy layout. BQ25618 is in 2.0x2.4mm2 WCSP package for space limited design.

The BQ25618/619 integrates charge, boost converter and voltage protection in a single device. It offers the industry’s lowest termination current for switching chargers to charge wearable devices by full battery capacity. The BQ25618/619 best-in-class low quiescent current reduces battery leakage down to 6 uA in Ship mode, which conserves battery energy to double the shelf life for the device. BQ25619 is in 4x4 QFN package for easy layout. BQ25618 is in 2.0x2.4mm2 WCSP package for space limited design.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ25618 ACTIVE I2C controlled 1.5-A single cell buck battery charger with 20-mA termination and 1-A boost in WCSP This product is in a WCSP package
BQ25895 ACTIVE I2C 1cell 5A buck battery charger with high input voltage and 3.1-A boost with HVDCP enabled This product is 5A, 1S I2C buck switching charger with D+/D- USB detection

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25619EVM — I2C controlled 1-cell, 3-A buck battery charger evaluation module with power-path and 1.2-A boost op

The BQ25619 evaluation module (EVM) is used to evaluate the BQ25619 device. This is a 3-A single-cell battery charger optimized for power bank applications in low-power portable designs. The OTG reverse synchronous boost operation and forward buck mode operation allows for control over power (...)
User guide: PDF | HTML
Not available on TI.com
Driver or library

BQ256XXSW-LINUX — Linux driver for BQ256XX

The Linux driver supports the BQ256XX family of I2C Controlled, 1-cell, switch-mode battery charge management and system power path management ICs. The Linux driver supports communication through the I2C bus and interfaces with the power supply sub-system.

Linux mainline status

Available in Linux (...)

Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos