A newer version of this product is available
BQ27210
- HDQ (bq27010) or I2C (bq27210) Communication
- Reports Accurate Time-to-Empty At Both Measured and Host-Requested Load Values
- Reports Available Capacity Compensated for Discharge Rate, Temperature, and Age
- End-of-Discharge Voltage Compensated for Discharge Rate and Temperature
- Automatic Capacity Reduction with Age
- Reports Temperature, Voltage, and Current
- High Accuracy Charge and Discharge Current Integration with Automatic Offset Calibration
- Requires No User Calibration
- Programmable Input/Output Port
- Internal User EEPROM Configuration Memory
- Uploadable Coefficients Allows Host-Side Use with Multiple Pack Characteristics
- Stable Oscillator Without External Components
- Dynamic End-of-Discharge Detection Delay to Allow Use in a High-Dynamic Load Environment
- Automatic Sleep Mode When Communication Lines are Low
- Available in a Small 3 mm x 4 mm QFN Package
- Five Low-Power Operating Modes
- Active: < 90 µA
- Sleep: < 2.5 µA
- Ship: < 2 µA (bq27010 only)
- Hibernate: < 1.5 µA
- Data Retention: < 20 nA
- APPLICATIONS
- PDA
- Smart Phones
- MP3 Players
- Digital Cameras
- Internet Appliances
- Handheld Devices
bqJUNIOR is a trademark of Texas Instruments.
The bqJUNIOR™ series are highly accurate stand-alone single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting devices targeted at space-limited, portable applications. The IC monitors a voltage drop across a small current sense resistor connected in series with the battery to determine charge and discharge activity of the battery. Compensations for battery age, temperature, self-discharge, and discharge rate are applied to the capacity measurments to provide available time-to-empty information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or learned, in the course of a discharge cycle from full to empty. Internal registers include current, capacity, time-to-empty, state-of-charge, cell temperature and voltage, status, and more.
The bqJUNIOR can operate directly from single-cell Li-Ion and Li-Pol batteries and communicates to the system over a HDQ one-wire or I2C serial interface.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ27XXXSW-LINUX — Linux Driver for BQ27XXX
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
(...)
SLUC087 — bq27x10 evaluation software
SLUC261 — Gas Gauge Chemistry Updater Setup v7.82
Supported products & hardware
Products
Battery fuel gauges
Software
Design tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSON (DRK) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.