A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMUX4051-Q1 ACTIVE Automotive, ±12-V, 8:1 one-channel multiplexer with 1.8-V compatible logic 24-V mux with 1.8-V logic and smaller package options

Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 3.3, 5, 12, 16, 20 Power supply voltage - dual (V) +/-10, +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 30 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 0.04 Bandwidth (MHz) 20 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (mA) 10 Rating Automotive Drain supply voltage (max) (V) 20 Supply voltage (max) (V) 20 Negative rail supply voltage (max) (V) 0
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 3.3, 5, 12, 16, 20 Power supply voltage - dual (V) +/-10, +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 30 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 0.04 Bandwidth (MHz) 20 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (mA) 10 Rating Automotive Drain supply voltage (max) (V) 20 Supply voltage (max) (V) 20 Negative rail supply voltage (max) (V) 0
TSSOP (PW) 16 32 mm² 5 x 6.4
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –45°C to +125°C, T A
  • Wide range of digital and analog signal levels:
    • Digital: 3 V to 20 V
    • Analog: ≤ 20 V P-P
  • Low ON resistance, 125 Ω (typical) over 15 V P-P signal input range for V DD – V EE = 18 V
  • High OFF resistance, channel leakage of ±100 pA (typical) at V DD – V EE = 18 V
  • Logic-level conversion for digital addressing signals of 3 V to 20 V (V DD – V SS = 3 V to 20 V) to switch analog signals to 20 V P-P (V DD – V EE = 20 V) matched switch characteristics, r ON = 5 Ω (typical) for V DD – V EE = 15 V very low quiescent power dissipation under all digital-control input and supply conditions, 0.2 µW (typical) at V DD – V SS = V DD – V EE = 10 V
  • Binary address decoding on chip
  • 5 V, 10 V, and 15 V parametric ratings
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package temperature range, 100 nA at 18 V and 25°C
  • Break-before-make switching eliminates channel overlap
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –45°C to +125°C, T A
  • Wide range of digital and analog signal levels:
    • Digital: 3 V to 20 V
    • Analog: ≤ 20 V P-P
  • Low ON resistance, 125 Ω (typical) over 15 V P-P signal input range for V DD – V EE = 18 V
  • High OFF resistance, channel leakage of ±100 pA (typical) at V DD – V EE = 18 V
  • Logic-level conversion for digital addressing signals of 3 V to 20 V (V DD – V SS = 3 V to 20 V) to switch analog signals to 20 V P-P (V DD – V EE = 20 V) matched switch characteristics, r ON = 5 Ω (typical) for V DD – V EE = 15 V very low quiescent power dissipation under all digital-control input and supply conditions, 0.2 µW (typical) at V DD – V SS = V DD – V EE = 10 V
  • Binary address decoding on chip
  • 5 V, 10 V, and 15 V parametric ratings
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package temperature range, 100 nA at 18 V and 25°C
  • Break-before-make switching eliminates channel overlap

The CD405xB-Q1 analog multiplexers and demultiplexers are digitally-controlled analog switches having low ON impedance and very low OFF leakage current. These multiplexer circuits dissipate extremely low quiescent power over the full V DD – V SS and V DD – V EE supply-voltage ranges, independent of the logic state of the control signals.

The CD405xB-Q1 analog multiplexers and demultiplexers are digitally-controlled analog switches having low ON impedance and very low OFF leakage current. These multiplexer circuits dissipate extremely low quiescent power over the full V DD – V SS and V DD – V EE supply-voltage ranges, independent of the logic state of the control signals.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX1308-Q1 ACTIVE Automotive 5-V, 8:1, 1-channel multiplexer with injection current control and 1.8V logic Upgraded 1.8-V logic support and smaller package options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet CD405xB-Q1 Automotive CMOS Single 8-Channel Analog Multiplexer or Demultiplexer with Logic-Level Conversion datasheet (Rev. C) PDF | HTML 22 Mar 2023
Functional safety information CD4051B-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 07 Feb 2024
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
More literature Automotive Logic Devices Brochure 27 Aug 2014
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics 03 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Reference designs

PMP40280 — Bi-Directional Battery Initialization System Control Board Reference Design

The PMP40280 is a battery initialization reference design solution for automotive and battery applications. The MCU TM4C123GH6PZ sets charging/discharging current and real time monitors battery voltage and charging/discharging current. It will calibrate system gain error to meet (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos