Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5, 12 Protocols Analog Ron (typ) (Ω) 30 CON (typ) (pF) 5 Supply current (typ) (µA) 2 Bandwidth (MHz) 200 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 10 Supply voltage (max) (V) 10
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5, 12 Protocols Analog Ron (typ) (Ω) 30 CON (typ) (pF) 5 Supply current (typ) (µA) 2 Bandwidth (MHz) 200 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 10 Supply voltage (max) (V) 10
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • Wide Analog-Input-Voltage Range . . . 0V to 10V
  • Low "ON" Resistance
    • 45 (Typ) . . . . VCC = 4.5V
    • 35 (Typ) . . . . VCC = 6V
    • 30 (Typ) . .1fcVCC = 9V
  • Fast Switching and Propagation Delay Times
  • Low "OFF" Leakage Current
  • Built-In "Break-Before-Make" Switching
  • Suitable for Sample and Hold Applications
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • HC Types
    • 2V to 10V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • Wide Analog-Input-Voltage Range . . . 0V to 10V
  • Low "ON" Resistance
    • 45 (Typ) . . . . VCC = 4.5V
    • 35 (Typ) . . . . VCC = 6V
    • 30 (Typ) . .1fcVCC = 9V
  • Fast Switching and Propagation Delay Times
  • Low "OFF" Leakage Current
  • Built-In "Break-Before-Make" Switching
  • Suitable for Sample and Hold Applications
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • HC Types
    • 2V to 10V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V

The CD74HC4016 contains four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

Each switch has two input/output terminals (nY, nZ) and an active high enable input (nE). Current through the switch will not cause additional VCC current provided the analog voltage is maintained between VCC and GND.

The CD74HC4016 contains four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

Each switch has two input/output terminals (nY, nZ) and an active high enable input (nE). Current through the switch will not cause additional VCC current provided the analog voltage is maintained between VCC and GND.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CD74HC4016 datasheet (Rev. C) 02 Aug 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location