Produktdetails

Arm CPU 2 Arm Cortex-A72 Arm (max) (MHz) 2000 CPU 64-bit Graphics acceleration 1 3D Display type 1 EDP, 2 DSI, MIPI DPI Ethernet MAC 2-Port 10/100/1000 PCIe 1 PCIe Gen 3 Hardware accelerators 1 video encode/decode accelerator Features General purpose, USB 3.0 Operating system Linux Security Cryptography, Debug security, Device Identity, Secure boot, Secure storage & programming Rating Catalog Power supply solution LP8733 Operating temperature range (°C) -40 to 105
Arm CPU 2 Arm Cortex-A72 Arm (max) (MHz) 2000 CPU 64-bit Graphics acceleration 1 3D Display type 1 EDP, 2 DSI, MIPI DPI Ethernet MAC 2-Port 10/100/1000 PCIe 1 PCIe Gen 3 Hardware accelerators 1 video encode/decode accelerator Features General purpose, USB 3.0 Operating system Linux Security Cryptography, Debug security, Device Identity, Secure boot, Secure storage & programming Rating Catalog Power supply solution LP8733 Operating temperature range (°C) -40 to 105
FCBGA (ALZ) 770 529 mm² 23 x 23

Processor cores:

  • Up to dual 64-bit Arm Cortex-A72 microprocessor subsystem at up to 2GHz
    • 1MB shared L2 cache per dual-core Cortex-A72 cluster
    • 32KB L1 D-Cache and 48KB L1 I-Cache per Cortex-A72 core
  • Deep Learning Accelerator:
    • Up to 8 Trillion Operations Per Second (TOPS)
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators
  • Dual-core Arm Cortex-R5F MCUs at up to 1.0GHz in General Compute partition with FFI
    • 16KB L1 D-Cache, 16KB L1 I-Cache, and 64KB L2 TCM
  • Dual-core Arm® Cortex®-R5F MCUs at up to 1.0 GHz to support Device Management
    • 32K L1 D-Cache, 32K I-Cache, and 64K L2 TCM with SECDED ECC on all memories
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators
    • 480 MPixel/s ISP
    • Support for up to 16-bit input RAW format
    • Wide Dynamic Range (WDR), Lens Distortion Correction (LDC), Vision Imaging Subsystem (VISS), and Multi-Scalar (MSC) support
    • Output color format : 8-bits, 12-bits, and YUV 4:2:2, YUV 4:2:0, RGB, HSV/HSL

Multimedia:

  • Display subsystem supports:
    • Up to 4 displays
    • Up to two DSI 4L TX (up to 2.5K)
    • One eDP 4L
    • One DPI 24-bit RGB parallel interface
    • Safety features such as freeze frame detection and MISR data check
  • 3D Graphics Processing Unit
    • IMG BXS-4-64, up to 800MHz
    • 50GFLOPS, 4GTexels/s
    • >500MTexels/s, >8GFLOPs
    • Supports at least 2 composition layers
    • Supports up to 2048x1080 @60fps
    • Supports ARGB32, RGB565 and YUV formats
    • 2D graphics capable
    • OpenGL ES 3.1, Vulkan 1.2
  • Two CSI2.0 4L Camera Serial interface (CSI-Rx) Plus CSI2.- 4L Tx (CSI-Tx) with DPHY
    • MIPI CSI 1.3 Compliant + MIPI-DPHY 1.2
    • Support for 1,2,3, or 4 data lane mode up to 2.5Gbps
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA
  • Video Encoder/Decoder
    • Support for HEVC (H.265) Main profiles at Level 5.1 High-tier
    • Support for H.264 BaseLine/Main/High Profiles at Level 5.2
    • Support for up to 4K UHD resolution (3840 × 2160)
    • 4K60 H.264/H.265 Encode/Decode (up to 480MP/s)

Memory subsystem:

  • Up to 4MB of on-chip L3 RAM with ECC and coherency
    • ECC error protection
    • Shared coherent cache
    • Supports internal DMA engine
  • Up to two External Memory Interface (EMIF) modules with ECC
    • Supports LPDDR4 memory types
    • Supports speeds up to 4266MT/s
    • Up to two 32-bit data bus with inline ECC up to 17GB/s per EMIF
  • General-Purpose Memory Controller (GPMC)
  • Up to two 512KB on-chip SRAM in MAIN domain, protected by ECC

Device security:

  • Secure boot with secure run-time support
  • Customer programmable root key, up to RSA-4K or ECC-512
  • Embedded hardware security module
  • Crypto hardware accelerators – PKA with ECC, AES, SHA, RNG, DES and 3DES

High speed serial interfaces:

  • One PCI-Express (PCIe) Gen3 controllers
    • Up to four lanes per controller
    • Gen1 (2.5GT/s), Gen2 (5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
  • One USB 3.0 dual-role device (DRD) subsystem
    • Enhanced SuperSpeed Gen1 Port
    • Supports Type-C switching
    • Independently configurable as USB host, USB peripheral, or USB DRD
  • Two CSI2.0 4L Camera Serial interface RX (CSI-RX) plus two CSI2.0 4L TX (CSI-TX) with DPHY
    • MIPI CSI 1.3 Compliant + MIPI-DPHY 1.2
    • CSI-RX supports for 1,2,3, or 4 data lane mode up to 2.5Gbps per lane
    • CSI-TX supports for 1,2, or 4 data lane mode up to 2.5Gbps per lane

Ethernet:

  • Two Ethernet RMII/RGMII interfaces

Flash memory interfaces:

  • Embedded MultiMediaCard Interface (eMMC™ 5.1)
  • One Secure Digital 3.0/Secure Digital Input Output 3.0 interfaces (SD3.0/SDIO3.0)
  • Two simultaneous flash interfaces configured as
    • One OSPI or HyperBus™ or QSPI, and
    • One QSPI

Technology / Package:

  • 16-nm FinFET technology
  • 23mm x 23mm, 0.8-mm pitch, 770-pin FCBGA (ALZ)

Processor cores:

  • Up to dual 64-bit Arm Cortex-A72 microprocessor subsystem at up to 2GHz
    • 1MB shared L2 cache per dual-core Cortex-A72 cluster
    • 32KB L1 D-Cache and 48KB L1 I-Cache per Cortex-A72 core
  • Deep Learning Accelerator:
    • Up to 8 Trillion Operations Per Second (TOPS)
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators
  • Dual-core Arm Cortex-R5F MCUs at up to 1.0GHz in General Compute partition with FFI
    • 16KB L1 D-Cache, 16KB L1 I-Cache, and 64KB L2 TCM
  • Dual-core Arm® Cortex®-R5F MCUs at up to 1.0 GHz to support Device Management
    • 32K L1 D-Cache, 32K I-Cache, and 64K L2 TCM with SECDED ECC on all memories
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators
    • 480 MPixel/s ISP
    • Support for up to 16-bit input RAW format
    • Wide Dynamic Range (WDR), Lens Distortion Correction (LDC), Vision Imaging Subsystem (VISS), and Multi-Scalar (MSC) support
    • Output color format : 8-bits, 12-bits, and YUV 4:2:2, YUV 4:2:0, RGB, HSV/HSL

Multimedia:

  • Display subsystem supports:
    • Up to 4 displays
    • Up to two DSI 4L TX (up to 2.5K)
    • One eDP 4L
    • One DPI 24-bit RGB parallel interface
    • Safety features such as freeze frame detection and MISR data check
  • 3D Graphics Processing Unit
    • IMG BXS-4-64, up to 800MHz
    • 50GFLOPS, 4GTexels/s
    • >500MTexels/s, >8GFLOPs
    • Supports at least 2 composition layers
    • Supports up to 2048x1080 @60fps
    • Supports ARGB32, RGB565 and YUV formats
    • 2D graphics capable
    • OpenGL ES 3.1, Vulkan 1.2
  • Two CSI2.0 4L Camera Serial interface (CSI-Rx) Plus CSI2.- 4L Tx (CSI-Tx) with DPHY
    • MIPI CSI 1.3 Compliant + MIPI-DPHY 1.2
    • Support for 1,2,3, or 4 data lane mode up to 2.5Gbps
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA
  • Video Encoder/Decoder
    • Support for HEVC (H.265) Main profiles at Level 5.1 High-tier
    • Support for H.264 BaseLine/Main/High Profiles at Level 5.2
    • Support for up to 4K UHD resolution (3840 × 2160)
    • 4K60 H.264/H.265 Encode/Decode (up to 480MP/s)

Memory subsystem:

  • Up to 4MB of on-chip L3 RAM with ECC and coherency
    • ECC error protection
    • Shared coherent cache
    • Supports internal DMA engine
  • Up to two External Memory Interface (EMIF) modules with ECC
    • Supports LPDDR4 memory types
    • Supports speeds up to 4266MT/s
    • Up to two 32-bit data bus with inline ECC up to 17GB/s per EMIF
  • General-Purpose Memory Controller (GPMC)
  • Up to two 512KB on-chip SRAM in MAIN domain, protected by ECC

Device security:

  • Secure boot with secure run-time support
  • Customer programmable root key, up to RSA-4K or ECC-512
  • Embedded hardware security module
  • Crypto hardware accelerators – PKA with ECC, AES, SHA, RNG, DES and 3DES

High speed serial interfaces:

  • One PCI-Express (PCIe) Gen3 controllers
    • Up to four lanes per controller
    • Gen1 (2.5GT/s), Gen2 (5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
  • One USB 3.0 dual-role device (DRD) subsystem
    • Enhanced SuperSpeed Gen1 Port
    • Supports Type-C switching
    • Independently configurable as USB host, USB peripheral, or USB DRD
  • Two CSI2.0 4L Camera Serial interface RX (CSI-RX) plus two CSI2.0 4L TX (CSI-TX) with DPHY
    • MIPI CSI 1.3 Compliant + MIPI-DPHY 1.2
    • CSI-RX supports for 1,2,3, or 4 data lane mode up to 2.5Gbps per lane
    • CSI-TX supports for 1,2, or 4 data lane mode up to 2.5Gbps per lane

Ethernet:

  • Two Ethernet RMII/RGMII interfaces

Flash memory interfaces:

  • Embedded MultiMediaCard Interface (eMMC™ 5.1)
  • One Secure Digital 3.0/Secure Digital Input Output 3.0 interfaces (SD3.0/SDIO3.0)
  • Two simultaneous flash interfaces configured as
    • One OSPI or HyperBus™ or QSPI, and
    • One QSPI

Technology / Package:

  • 16-nm FinFET technology
  • 23mm x 23mm, 0.8-mm pitch, 770-pin FCBGA (ALZ)

The AM68 scalable processor family is based on the evolutionary Jacinto™ 7 architecture, targeted at Smart Vision Camera and General Compute applications and built on extensive market knowledge accumulated over a decade of TI’s leadership in the Vision processor market. The AM68x family is built for a broad set of cost-sensitive high-performance compute applications in Factory Automation, Building Automation, and other markets.

The AM68 provides high performance compute technology for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced vision camera applications. Key cores include the latest Arm and GPU processors for general compute, next generation DSP with scalar and vector cores, dedicated deep learning and traditional algorithm accelerators, an integrated next generation imaging subsystem (ISP), video codec, and isolated MCU island. All protected by industrial-grade safety and security hardware accelerators.

General Compute Cores and Integration Overview: Separate dual core cluster configuration of Arm® Cortex®-A72 facilitates multi-OS applications with minimal need for a software hypervisor. Up to two Arm® Cortex®-R5F subsystems enable low-level, timing critical processing tasks to leave the Arm® Cortex®-A72 core’s unencumbered for applications. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite, support for higher bit depth, and features targeting analytics applications. Integrated diagnostics and safety features support operations up to SIL-2 levels while the integrated security features protect data against modern day attacks. CSI2.0 ports enable multi sensor inputs.

Key Performance Cores Overview: The C7000™ DSP next generation core (“C7x”) combines TI’s industry leading DSP and EVE cores into a single higher performance core and adds floating-point vector calculation capabilities, enabling backward compatibility for legacy code while simplifying software programming. The new “MMA” deep learning accelerator enables performance up to 8 Trillion Operations Per Second (TOPS) within the lowest power envelope in the industry even when operating even at the worst case junction temperatures of 105°C and 125°C. The dedicated Vision hardware accelerators provide vision pre-processing with no impact on system performance. The C7x/MMA cores are available only for deep learning function in the AM68 class of processors.

The AM68 scalable processor family is based on the evolutionary Jacinto™ 7 architecture, targeted at Smart Vision Camera and General Compute applications and built on extensive market knowledge accumulated over a decade of TI’s leadership in the Vision processor market. The AM68x family is built for a broad set of cost-sensitive high-performance compute applications in Factory Automation, Building Automation, and other markets.

The AM68 provides high performance compute technology for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced vision camera applications. Key cores include the latest Arm and GPU processors for general compute, next generation DSP with scalar and vector cores, dedicated deep learning and traditional algorithm accelerators, an integrated next generation imaging subsystem (ISP), video codec, and isolated MCU island. All protected by industrial-grade safety and security hardware accelerators.

General Compute Cores and Integration Overview: Separate dual core cluster configuration of Arm® Cortex®-A72 facilitates multi-OS applications with minimal need for a software hypervisor. Up to two Arm® Cortex®-R5F subsystems enable low-level, timing critical processing tasks to leave the Arm® Cortex®-A72 core’s unencumbered for applications. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite, support for higher bit depth, and features targeting analytics applications. Integrated diagnostics and safety features support operations up to SIL-2 levels while the integrated security features protect data against modern day attacks. CSI2.0 ports enable multi sensor inputs.

Key Performance Cores Overview: The C7000™ DSP next generation core (“C7x”) combines TI’s industry leading DSP and EVE cores into a single higher performance core and adds floating-point vector calculation capabilities, enabling backward compatibility for legacy code while simplifying software programming. The new “MMA” deep learning accelerator enables performance up to 8 Trillion Operations Per Second (TOPS) within the lowest power envelope in the industry even when operating even at the worst case junction temperatures of 105°C and 125°C. The dedicated Vision hardware accelerators provide vision pre-processing with no impact on system performance. The C7x/MMA cores are available only for deep learning function in the AM68 class of processors.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 32
Typ Titel Datum
* Data sheet AM68x Processors, Silicon Revision 1.0 datasheet (Rev. B) PDF | HTML 13 Dez 2024
* Errata J721S2, TDA4VE, TDA4AL, TDA4VL, AM68A Processor Silicon Errata (Rev. C) PDF | HTML 24 Jul 2024
* User guide J721S2, TDA4AL, TDA4VL, TDA4VE, AM68A Technical Reference Manual (Rev. E) PDF | HTML 02 Okt 2024
Application note Jacinto 7 LPDDR4 Board Design and Layout Guidelines (Rev. F) PDF | HTML 05 Aug 2024
Application note Debugging GPU Driver Issues on TDA4x and AM6x Devices PDF | HTML 20 Jun 2024
Application note Jacinto7 AM6x, TDA4x, and DRA8x High-Speed Interface Design Guidelines (Rev. A) PDF | HTML 04 Jun 2024
Application note MMC SW Tuning Algorithm (Rev. A) PDF | HTML 14 Mai 2024
Application note Jacinto7 AM6x/TDA4x/DRA8x Schematic Checklist (Rev. B) PDF | HTML 04 Apr 2024
Application brief Top Five Design Considerations for Smart Multi-display Systems PDF | HTML 22 Mär 2024
White paper General Purpose processors for high compute, graphics, and connectivity applications PDF | HTML 20 Mär 2024
Functional safety information J721E, J721S2, J7200, J784S4 MCAL TUV Certification 22 Dez 2023
User guide J784S4, TDA4VH, TDA4AH, TDA4VP, TDA4AP, AM69 Power Estimation Tool User’s Guide PDF | HTML 07 Dez 2023
Application note Jacinto7 HS Device Customer Return Process PDF | HTML 16 Nov 2023
Application note Using TSN Ethernet Features to Improve Timing in Industrial Ethernet Controllers PDF | HTML 15 Nov 2023
White paper Securing Arm-Based Application Processors (Rev. E) 09 Nov 2023
Functional safety information TÜV SÜD Certificate for Functional Safety Software Development Process (Rev. C) 11 Sep 2023
User guide AM68 Power Estimation Tool User’s Guide (Rev. A) PDF | HTML 16 Mai 2023
Application note AM68x Processor Power Solutions Using LP87334E PMIC for Industrial Applications PDF | HTML 14 Mär 2023
White paper Designing an Efficient Edge AI System with Highly Integrated Processors (Rev. A) PDF | HTML 13 Mär 2023
Application note Jacinto7 DDRSS Register Configuration Tool (Rev. B) PDF | HTML 30 Jan 2023
Application note UART Log Debug System on Jacinto 7 SoC PDF | HTML 09 Jan 2023
User guide SK-AM68 Process Starter Kit User's Guide PDF | HTML 05 Jan 2023
User guide J721S2/TDA4VE/TDA4VL/TDA4AL EVM User Guide PDF | HTML 02 Dez 2022
Functional safety information Jacinto™ 7 Safety Product Overview PDF | HTML 15 Aug 2022
Application note Dual-TDA4x System Solution PDF | HTML 29 Apr 2022
Application note SPI Enablement & Validation on TDA4 Family PDF | HTML 05 Apr 2022
Technical article How to simplify your embedded edge AI application development PDF | HTML 28 Jan 2022
Application note Enabling MAC2MAC Feature on Jacinto7 Soc 10 Jan 2022
Application note TDA4 Flashing Techniques PDF | HTML 08 Jul 2021
White paper Sicherheitsaktivierung auf Jacinto™ 7-Prozessoren 04 Jan 2021
White paper Differenzierungsmöglichkeit durch MCU-Integration Prozessoren der Reihe Jacinto™ 22 Okt 2020
Application note OSPI Tuning Procedure PDF | HTML 08 Jul 2020

Design und Entwicklung

Lösungen für die Stromversorgung

Verfügbare Lösungen für die Stromversorgung für den AM68 finden. TI bietet Stromversorgungslösungen für Ein-Chip-Systeme (SoCs), Prozessoren, Mikrocontroller, Sensoren und feldprogrammierbare Gate-Arrays (FPGAs) von TI und von Fremdherstellern an.

Evaluierungsplatine

SK-AM68 — AM68- und AM68A-Starterkit für Vision AI und Allzweckprozessoren

Das SK-AM68 Starterkit/Evaluierungsmodul (EVM) basiert auf dem AM68x-Vision-SoC, das einen Bildsignalprozessor (ISP) mit Unterstützung von bis zu 480 MP/s, einen KI-Beschleuniger mit 8 Tera-Operationen pro Sekunde (TOPS), zwei 64-Bit-Arm-Cortex-A72-CPUs® und Unterstützung für (...)

Benutzerhandbuch: PDF | HTML
Evaluierungsplatine

PHYTC-3P-PHYCORE-AM68 — PHYTEC phyCORE-AM68-System auf Modul für AM68x- und TDA4VE/AL/VL-Prozessoren

Das phyCORE®-AM68A zeichnet sich durch Systemintegration, Skalierbarkeit und Kosteneinsparungen aus. Der Prozessor kombiniert Deep Learning-Beschleuniger, Vektorverarbeitung,  universelle Mikroprozessoren sowie ein integriertes Bildgebungs-Subsystem. PhyCORE-AM68x/TDA4x ist damit eine (...)

Von: PHYTEC
Debug-Tastkopf

TMDSEMU110-U — XDS110 JTAG-Debug-Tastkopf

Der XDS110 von Texas Instruments ist eine neue Klasse von Debug-Tastkopf (Emulator) für Embedded-Prozessoren von TI. Der XDS110 ersetzt die XDS100-Familie und unterstützt eine größere Anzahl von Standards (IEEE1149.1, IEEE1149.7, SWD) in einem einzigen Pod. Alle XDS-Debug-Tastköpfe unterstützen (...)

Benutzerhandbuch: PDF
Debug-Tastkopf

TMDSEMU560V2STM-UE — XDS560v2 System-Trace-USB-und Ethernet-Debug-Tastkopf

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

Software-Entwicklungskit (SDK)

PROCESSOR-SDK-LINUX-AM68 Processor SDK Linux for AM68

The AM68 processor Linux® software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.


All releases of this SDK are consistent across TI's broad portfolio for which they are provided, (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Produkte
ARM-basierte Prozessoren
AM68 Universal-SoC mit Dual-Core 64-Bit Arm Cortex-A72, Grafik, 1-Port PCIe Gen3, USB3.0
Hardware-Entwicklung
Evaluierungsplatine
SK-AM68 AM68- und AM68A-Starterkit für Vision AI und Allzweckprozessoren
Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

C7000-CGT C7000 code generation tools (CGT) - compiler

The TI C7000 C/C++ Compiler Tools support development of applications for TI C7000 Digital Signal Processor cores.

Code Composer Studio is the Integrated Development Environment (IDE) for TI embedded devices.  If you are looking to develop on a TI embedded device it is recommended to start (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Produkte
ARM-basierte Prozessoren
TDA4VM Dual Arm® Cortex®-A72 SoC und C7x DSP mit Deep-Learning-, Vision- und Multimedia-Beschleunigern TDA4VM-Q1 System-on-a-Chip für L2-, L3- und Nahfeldanalysesysteme mit Deep Learning AM62A3 1-TOPS-Vision-SoC mit RGB-IR-ISP für ein bis zwei Kameras, energieeffizient, Videoüberwachung, Autom AM62A7 2 TOPS-Vision-SoC mit RGB-IR ISP für 1-2 Kameras, energieeffiziente Systeme, maschinelles Sehen, Rob AM62A3-Q1 1 TOPS-Vision-SoC für die Automobilindustrie mit RGB-IR-ISP für 1-2 Kameras, Fahrerüberwachung, Dash AM62A7-Q1 2 TOPS-Vision-SoC mit RGB-IR-ISP für ein bis zwei Kameras, Fahrerüberwachung, Frontkameras AM69A Autonome mobile Roboter, 32 TOPS Vision SoC für 1-12 Kameras, maschinelles Sehen, mobiler DVR, AI AM68 Universal-SoC mit Dual-Core 64-Bit Arm Cortex-A72, Grafik, 1-Port PCIe Gen3, USB3.0 AM68A 8-TOPS-Vision-SoC für 1-8 Kameras, maschinelles Sehen, intelligente Verkehrsüberwachung, Automatisie TDA4VE-Q1 System-on-a-Chip in der Automobilindustrie für automatisches Einparken und Fahrerassistenz mit KI, B
Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO Code Composer Studio integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Diese Designressource unterstützt die meisten Produkte in diesen Kategorien.

Informationen zum Support sind der Seite mit den Produktdetails zu entnehmen.

Start Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

DDR-CONFIG-J721S2 DDR Configuration Tool

This SysConfig based tool simplifies the process of configuring the DDR Subsystem Controller and PHY to interface to SDRAM devices. Based on the memory device, board design, and topology the tool outputs files to initialize and train the selected memory.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Produkte
ARM-basierte Prozessoren
AM68 Universal-SoC mit Dual-Core 64-Bit Arm Cortex-A72, Grafik, 1-Port PCIe Gen3, USB3.0 AM68A 8-TOPS-Vision-SoC für 1-8 Kameras, maschinelles Sehen, intelligente Verkehrsüberwachung, Automatisie
Hardware-Entwicklung
Evaluierungsplatine
SK-AM68 AM68- und AM68A-Starterkit für Vision AI und Allzweckprozessoren
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Produkte
mmWave-Radarsensoren für die Automobilindustrie
AWR1443 Ein-Chip-Radarsensor (76 bis 81 GHz) mit integriertem MCU und Hardwarebeschleuniger für Fahrzeuganwe AWR1642 Ein-Chip-Radarsensor, 76 bis 81 GHz, mit integriertem DSP und MCU AWR1843 Ein-Chip-Radarsensor, 76 bis 81 GHz, für die Automobilindustrie, mit Integration von DSP, MCU und Ra AWR1843AOP Ein-Chip-Radarsensor (DSP und MCU) mit auf dem Gehäuse integrierter Antenne, 76 GHz bis 81 GHz, für AWR2544 FMCW-Satelliten-Radar-Sensor auf einem Chip (76–81 GHz) AWR2944 Hochleistungs-SoC der 2. Generation, 76 GHz bis 81 GHz, für Eck- und Fernbereichsradar für die Autom AWR2944P 76 GHz bis 81 GHz, hochleistungsfähiger ein-Chip-frequenzmodulierter Dauerstrichradarsensor AWR6843 Ein-Chip-Radarsensor (60 bis 64 GHz) für die Automobilindustrie, mit Integration von DSP, MCU und Ra AWR6843AOP Single-Chip-Radarsensor mit auf dem Gehäuse integrierter Antenne für 60 GHz bis 64 GHz für die Autom
Digitale Signalprozessoren (DSPs)
DM505 SoC für Vision Analytics 15mm-Gehäuse DRA780 SoC-Prozessor mit 500 MHz C66x DSP und 2 Dual-Arm Cortex-M4 für Audioverstärker DRA781 SoC-Prozessor mit 750 MHz C66x DSP und 2 Dual-Arm Cortex-M4 für Audioverstärker DRA782 SoC-Prozessor mit 2x 500 MHz C66x DSP und 2 Dual-Arm Cortex-M4 für Audioverstärker DRA783 SoC-Prozessor mit 2x 750 MHz C66x DSP und 2 Dual-Arm Cortex-M4 für Audioverstärker DRA785 SoC-Prozessor mit 2x 1000 MHz C66x DSP und 2 Dual-Arm Cortex-M4 für Audioverstärker DRA786 SoC-Prozessor mit 2x 500 MHz C66x DSP und 2 Dual-Arm Cortex-M4 & EVE für Audioverstärker DRA787 SoC-Prozessor mit 2x 750 MHz C66x DSP und 2 Dual-Arm Cortex-M4 & EVE für Audioverstärker DRA788 SoC-Prozessor mit 2x 1000 MHz C66x DSP und 1x EVE und 2 Dual Arm Cortex-M4 für Audioverstärker TDA3LA Low-Power-SoC mit Sichtbeschleunigung für ADAS-Anwendungen TDA3LX Low-Power-SoC mit Verarbeitungs-, Bildgebungs- und Sichtbeschleunigung für ADAS-Anwendungen TDA3MA Energieeffizienter SoC mit voll ausgestatteter Verarbeitung und Bildverarbeitungsbeschleunigung für TDA3MD Energieeffizientes-SoC mit allen Verarbeitungsfunktionen für ADAS-Anwendungen TDA3MV Energieeffizienter SoC mit voll ausgestatteter Verarbeitungs-, Bildgebungs- und Sichtbeschleunigung
C2000-Echtzeit-Mikrocontroller
TMS320F280021 C2000™-MCU, 32 Bit, mit 100 MHz, FPU, TMU, 32 KB Flash TMS320F280021-Q1 C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 32 KB Flash TMS320F280023 C2000™-MCU, 32 Bit, mit 100 MHz, FPU, TMU, 64 KB Flash TMS320F280023-Q1 C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 64 KB Flash TMS320F280023C C2000™-MCU, 32 Bit, mit 100 MHz, FPU, TMU, 64 KB Flash, CLB TMS320F280025 C2000™-MCU, 32 Bit, mit 100 MHz, FPU, TMU, 128 KB Flash TMS320F280025-Q1 C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 128 KB Flash TMS320F280025C C2000™ 32-bit-MCU mit 100-MHz, FPU, TMU, 128 kb Flash, CLB TMS320F280025C-Q1 C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 128 KB Flash-Speicher, CLB TMS320F28P650DH C2000 32 Bit-MCU mit 600 MIPS, 2xC28x, 1xCLA CPU, FPU64, 768 KB Flash, 16-b ADC TMS320F28P650DK C2000™ 32-Bit-MCU, 2x C28x+CLA CPU, Lock-Step, 1,28 MB Flash, 16-b-ADC, HRPWM, ETHERCAT, CAN-FD, AES TMS320F28P650SH C2000 32 Bit-MCU mit 400 MIPS, 1xC28x, 1xCLA CPU, FPU64, 768 KB Flash, 16b ADC TMS320F28P650SK C2000 32-bit-MCU mit 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1,28 MB Flash, 16b-ADC, Ethercat TMS320F28P659DH-Q1 C2000 32 Bit-MCU mit 600 MIPS, 2xC28x, 1xCLA, Lockstep, FPU64, 768 KB Flash, 16-b-ADC für die Automo TMS320F28P659DK-Q1 C2000™ 32-Bit-MCU, 2 × C28x+CLA-CPU, Lock-Step, 1,28 MB Flash, 16-Bit-ADC, HRPWM, CAN-FD, AES TMS320F28P659SH-Q1 C2000 32 Bit-MCU mit 400 MIPS, 1xC28x, 1xCLA, FPU64, 768 KB Flash, 16-b-ADC für die Automobilindustr
WLAN-Produkte
CC3200 SimpleLink™ 32-Bit Arm Cortex-M4 Wi-Fi ® Drahtlos-MCU mit 2 TLS/SSL und 256 kB RAM CC3200MOD SimpleLink™ 32-Bit Arm Cortex-M4 Wi-Fi ® und drahtloses Internet der Dinge-Modul CC3220MOD SimpleLink™ 32-Bit Arm Cortex-M4 Wi-Fi CERTIFIED™-Drahtlosmodul CC3220MODA SimpleLink™ 32-Bit Arm Cortex-M4 Wi-Fi CERTIFIED™-Drahtlosmodul mit Antenne CC3220R SimpleLink™ 32-Bit Arm Cortex-M4 Wi-Fi ® Drahtlos-MCU mit 6 TLS/SSL und 256kB RAM CC3220S SimpleLink™ 32-Bit Arm Cortex-M4 Wi-Fi ® Drahtlos-MCU mit Secure Boot und 256 kB RAM CC3220SF SimpleLink™ 32-Bit Arm Cortex-M4 Wi-Fi ® Drahtlos-MCU mit 1MB Flash-Speicher und 256 kB RAM CC3230S SimpleLink™ Arm Cortex-M4 Wi-Fi®-MCU mit 256 kB RAM, Koexistenz, WPA3, 16 TLS-Sockel, sicherer Start CC3230SF SimpleLink™ Arm Cortex-M4 Wi-Fi®-MCU, 256 kB RAM+1MB XIP-Flash, Coex, WPA3, 16 TLS-Buchsen, sicherer CC3235MODAS SimpleLink™ Wi-Fi-ZERTIFIZIERTE™ Dualband-Drahtlos-Antennenmodullösung CC3235MODASF SimpleLink™ Wi-Fi CERTIFIED™ Dual-Band-Drahtlos-Antennenmodul mit 1 MB XIP Flash CC3235MODS Drahtloses SimpleLink™-Dualband-Drahtlosmodul mit Arm Cortex-M4 (32 Bit), Wi-Fi CERTIFIED™, mit 256 CC3235MODSF Drahtloses SimpleLink™-Dualband-Drahtlosmodul mit Arm Cortex-M4 (32 Bit), Wi-Fi CERTIFIED™, mit 1 MB CC3235S Drahtloser Dual-band Wi-Fi®-SimpleLink™-Mikrocontroller ARM Cortex-M4, 32 Bit mit 256 kB Flash-Speic CC3235SF Drahtloser Dual-band Wi-Fi®-SimpleLink™-Mikrocontroller ARM Cortex-M4, 32 Bit mit 1MB Flash-Speicher CC3501E SimpleLink™ Wi-Fi 6- und Bluetooth Low Energy-Drahtlos-MCU CC3551E SimpleLink™ Drahtlos-MCU mit Dualband (2,4 und 5 GHz) Wi-Fi 6 und Bluetooth® Low Energy 5.4
ARM-basierte Prozessoren
AM3351 Sitara-Prozessor: Arm Cortex-A8, 1Gb Ethernet, Display AM3352 Sitara-Prozessor: Arm Cortex-A8, 1Gb Ethernet, Display, CAN AM3354 Sitara-Prozessor: Arm Cortex-A8, 3D Grafikkarten, CAN AM3356 Sitara-Prozessor: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara-Prozessor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara-Prozessor: Arm Cortex-A8, 3D-Grafiken, PRU-ICSS, CAN AM3358-EP Sitara-Prozessor: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN AM3359 Sitara-Prozessor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4372 Sitara-Prozessor: Arm Cortex-A9 AM4376 Sitara-Prozessor: Arm Cortex-A9, PRU-ICSS AM4377 Sitara-Prozessor: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara-Prozessor: Arm Cortex-A9, PRU-ICSS, 3D-Grafikkarten AM4379 Sitara-Prozessor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D-Grafik AM5706 Sitara-Prozessor: kostenoptimierter Arm Cortex-A15 und DSP mit Secure Boot AM5708 Sitara-Prozessor: kostenoptimierter Arm Cortex-A15 und DSP, Multimedia und Secure Boot AM5716 Sitara-Prozessor: Arm Cortex-A15 und DSP AM5718 Sitara-Prozessor: Arm Cortex-A15 & DSP, Multimedia AM5718-HIREL Sitara™-Prozessoren AM5718-HIREL, Silicon Revision 2.0 AM5726 Sitara-Prozessor: Dual-Arm Cortex-A15 und Dual-DSP AM5728 Sitara-Prozessor: Dual Arm Cortex-A15 und Dual-DSP, Multimedia AM5746 Sitara-Prozessor: Dual ARM Cortex-A15 und Dual DSP, ECC auf DDR und Secure Boot AM5748 Sitara-Prozessor: Dual ARM Cortex-A15 und Dual DSP, Multimedia, ECC auf DDR und Secure Boot AM620-Q1 Computing-SoC für die Automobilindustrie mit integrierter Sicherheit für Fahrerüberwachung, Vernetzu AM623 Internet der Dinge (IoT) und Gateway-SoC mit Objekt- und Gestenerkennung auf Basis von Arm® Cortex®- AM625 SoC für Mensch-Maschine-Interaktion mit Arm® Cortex®-A53-basierter Edge-KI und Full-HD-Dual-Display AM625-Q1 Display-SoC für die Automobilindustrie mit integrierter Sicherheit für digitale Kombiinstrumente< AM625SIP Universelles System im Paket mit Arm® Cortex®-A53 und integriertem LPDDR4 AM62A3 1-TOPS-Vision-SoC mit RGB-IR-ISP für ein bis zwei Kameras, energieeffizient, Videoüberwachung, Autom AM62A3-Q1 1 TOPS-Vision-SoC für die Automobilindustrie mit RGB-IR-ISP für 1-2 Kameras, Fahrerüberwachung, Dash AM62A7 2 TOPS-Vision-SoC mit RGB-IR ISP für 1-2 Kameras, energieeffiziente Systeme, maschinelles Sehen, Rob AM62A7-Q1 2 TOPS-Vision-SoC mit RGB-IR-ISP für ein bis zwei Kameras, Fahrerüberwachung, Frontkameras AM62P Arm®Cortex®-A53 SoC mit Dreifach-Display, 3D-Grafiken, 4K-Videocodec für Mensch-Maschine- AM62P-Q1 Automobil-Display-SoC mit erweiterter 3D-Grafik, 4K-Video-Codec und integrierter Sicherheit AM6411 Single-Core 64-Bit-Arm® Cortex®-A53, Single-Core Cortex-R5F, PCIe, USB 3.0 und Sicherheit AM6412 Dual-Core 64-Bit-Arm® Cortex®-A53, Single-Core Cortex-R5F, PCIe, USB 3.0 und Sicherheit AM6421 Single-Core 64-Bit-Arm® Cortex®-A53, Dual-Core Cortex-R5F, PCIe, USB 3.0 und Sicherheit AM6422 Dual-Core 64-Bit Arm® Cortex®-A53, Dual-Core Cortex-R5F, PCIe, USB 3.0 und Sicherheit AM6441 Single-Core 64-Bit-Arm® Cortex®-A53, Quad-Core Cortex-R5F, PCIe, USB 3.0 und Sicherheit AM6442 Dual-Core 64-Bit Arm® Cortex®-A53, Quad-Core Cortex-R5F, PCIe, USB 3.0 und Sicherheit AM6526 Dual Arm® Cortex®-A53 und Dual Arm Cortex-R5F Sitara™ -Prozessor mit Gigabit PRU-ICSS AM6528 Sitara-Prozessor: Dual-Arm Cortex-A53 und Dual-Arm Cortex-R5F, Gigabit PRU-ICSS, 3D-Grafiken AM6546 Quad Arm® Cortex®-A53 und Dual Arm Cortex-R5F Sitara™ -Prozessor mit Gigabit PRU-ICSS AM6548 Quad Arm® Cortex®-A53 und Dual Arm Cortex-R5F Sitara™ -Prozessor mit Gigabit PRU-ICSS, 3D-Grafikkart AM68 Universal-SoC mit Dual-Core 64-Bit Arm Cortex-A72, Grafik, 1-Port PCIe Gen3, USB3.0 AM68A 8-TOPS-Vision-SoC für 1-8 Kameras, maschinelles Sehen, intelligente Verkehrsüberwachung, Automatisie AM69 Universelle Arm Cortex-A72, 8 Kerne, 64 Bit, mit Grafik, PCIe Gen 3, Ethernet, USB 3.0 AM69A Autonome mobile Roboter, 32 TOPS Vision SoC für 1-12 Kameras, maschinelles Sehen, mobiler DVR, AI AMIC110 Sitara-Prozessor: Arm Cortex-A8, über 10 Ethernet-Protokolle AMIC120 Sitara-Prozessor; Arm Cortex-A9; über 10 Ethernet-Protokolle, Encoder-Protokolle DRA710 600 MHz-Arm Cortex-A15-SoC-Prozessor mit Grafik für Infotainment und Cluster DRA712 SoC-Prozessor Arm Cortex-A15, 600 MHz, mit Grafik & Dual Arm Cortex M4 für Infotainment & Kombiinstr DRA714 SoC-Prozessor Arm Cortex-A15, 600 MHz, mit Grafik & DSP für Infotainment & Kombiinstrument DRA716 SoC-Prozessor Arm Cortex-A15, 800 MHz, mit Grafik & DSP für Infotainment & Kombiinstrument DRA718 SoC-Prozessor Arm Cortex-A15, 1 GHz, mit Grafik & DSP für Infotainment & Kombiinstrument DRA722 SoC-Prozessor, 800 MHz, Arm Cortex-A15 mit Grafik und DSP für Infotainment & Cluster in Fahrzeugen DRA724 SoC-Prozessor, 1 GHz, Arm Cortex-A15 mit Grafik und DSP für Infotainment & Cluster in Fahrzeugen DRA725 SoC-Prozessor, 1,2 GHz, Arm Cortex-A15 mit Grafik und DSP für Infotainment & Cluster in Fahrzeugen DRA726 Arm Cortex-A15, 1,5 GHz, mit Grafik & DSP für Infotainment & Kombiinstrument DRA750 Dual-SoC-Prozessor für Infotainment, 1,0 GHz, A15, Dual-DSP, erweiterte Peripherie DRA756 Zweifacher 1,5 GHz A15, Dual EVE, Dual-DSP, erweiterter Peripherie SoC-Prozessor für Infotainment DRA75P Multicore-SoC-Prozessoren mit ISP und pinkompatibel mit SoCs DRA75x für Infotainment-Anwendungen DRA77P Hochleistungs-Multi-Core SoCs mit erweiterten Peripheriegeräten und ISP für digitale Cockpit-Anwendu DRA790 SoC-Prozessor Arm Cortex-A15, 300 MHz, mit C66x-DSP, 500 MHz, für Audioverstärker DRA791 SoC-Prozessor Arm Cortex-A15, 300 MHz, mit C66x-DSP, 750 MHz, für Audioverstärker DRA793 SoC-Prozessor Arm Cortex-A15, 500 MHz, mit C66x-DSP, 750 MHz, für Audioverstärker DRA797 SoC-Prozessor Arm Cortex-A15, 800 MHz, mit C66x-DSP, 750 MHz, für Audioverstärker DRA821U Dual Arm Cortex-A72, Quad Cortex-R5F, 4-Port-Ethernet-Switch und ein PCIe-Controller DRA821U-Q1 Gateway-SoC mit Dual-Arm-Cortex-A72®, Quad-Cortex-R5F®, Ethernet-Switch mit vier Ports, PCIe (Automo DRA829J Dual Arm Cortex-A72, Quad Cortex-R5F, Multi-Core-DSP, 8-Port-Ethernet-Schalter und 4-Port-PCIe-Schal DRA829J-Q1 Bausteine mit Dual Arm Cortex-A72, Quad Cortex-R5F, Multi-Core-DSP und integrierten Switches für Eth DRA829V Bausteine mit Dual Arm® Cortex®-A72, Quad Cortex®-R5F sowie integrierten Switches für Ethernet 8 Por DRA829V-Q1 Bausteine mit Dual Arm® Cortex-A72, Quad Cortex-R5F sowie integrierten Switches für Ethernet 8 Ports TDA2E SoC-Prozessoren mit Grafik- und Videobeschleunigung für ADAS-Anwendungen (23 mm Gehäuse) TDA2EG-17 SoC-Prozessoren mit Grafik- und Videobeschleunigung für ADAS-Anwendungen (17 mm Gehäuse) TDA2HF SoC-Prozessor mit voll ausgestatteter Video- und Bildverarbeitungsbeschleunigung für ADAS Anwendunge TDA2HG SoC-Prozessor mit Grafik-, Video- und Bildverarbeitungsbeschleunigung für ADAS-Anwendungen TDA2HV SoC-Prozessor mit Video- und Sichtbeschleunigung für ADAS-Anwendungen TDA2LF SoC-Prozessor für ADAS-Anwendungen TDA2P-ABZ TDA2-Pin-kompatible SoC-Familie mit Grafik-, Bild-, Video-, Sichtbeschleunigungsoptionen für ADAS TDA2P-ACD Hochleistungs-SoC-Familie mit Optionen für Grafik, Bildgebung, Video und Bildverarbeitungsbeschleuni TDA2SA SoC-Prozessor mit hochleistungsfähigen Video- und Bildverarbeitungsbeschleunigungs-Funktionen für AD TDA2SG SoC-Prozessor mit hochleistungsfähigen Grafik-, Video- und Bildverarbeitungsbeschleunigungsanwendung TDA2SX SoC-Prozessor mit voll ausgestatteter Grafik, Video- und Bildverarbeitungsbeschleunigung für ADAS-An TDA4VE-Q1 System-on-a-Chip in der Automobilindustrie für automatisches Einparken und Fahrerassistenz mit KI, B TDA4VEN-Q1 ADAS-SoC für den Automobilbereich mit KI, Grafik und Display für Einstiegs-Parkassistenzanwendungen TDA4VL-Q1 System-on-a-Chip für die Automobilindustrie mit KI, Grafiken für die Rundumsicht und Parkassistenz-A TDA4VM Dual Arm® Cortex®-A72 SoC und C7x DSP mit Deep-Learning-, Vision- und Multimedia-Beschleunigern TDA4VM-Q1 System-on-a-Chip für L2-, L3- und Nahfeldanalysesysteme mit Deep Learning
mmWave-Radarsensoren für Industrieanwendungen
IWR1443 Einchip-mmWave-Sensor, 76 bis 81 GHz, mit integriertem MCU und Hardwarebeschleuniger IWR1642 Ein-Chip-mmWave-Sensor, 76 bis 81 GHz, mit integriertem DSP und MCU
Arm Cortex-M4-MCUs
MSP432E401Y SimpleLink-MCU Arm Cortex-M4F, 32 Bit, mit Ethernet, CAN, 1MB Flash und 256 kB RAM MSP432E411Y SimpleLink™ 32-Bit-Arm Cortex-M4F-MCU mit Ethernet, CAN, TFT-LCD, 1MB Flash und 256 kB RAM< TM4C1230C3PM Hochleistungsfähiger 32 Bit ARM® Cortex®-M4F-basierter MCU TM4C1230D5PM 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 64-kb Flash, 24-kb RAM, CAN, 64-pin LQFP TM4C1230E6PM 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 128-kb Flash, 32-kb RAM, CAN, 64-pin LQFP TM4C1230H6PM 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256-kb Flash, 32-kb RAM, CAN, 64-pin LQFP TM4C1231C3PM 32 Bit Arm Cortex-M4F basierte MCU mit 80 MHz, 32 kb Flash, 12 kb RAM, CAN, RTC, 64-pin LQFP TM4C1231D5PM 32 Bit Arm Cortex-M4F basierte MCU mit 80 MHz, 64 kb Flash, 24 kb RAM, CAN, RTC-D, 64-in LQFP TM4C1231D5PZ 32 Bit Arm Cortex-M4F basierte MCU mit 80 MHz, 64 kb Flash, 24 kb RAM, CAN, RTC-D, 100-in LQFP TM4C1231E6PM 32 Bit Arm Cortex-M4F basierte MCU mit 80 MHz, 128 kb Flash, 24 kb RAM, CAN, RTC-D, 64-in LQFP TM4C1231E6PZ 32 Bit Arm Cortex-M4F basierte MCU mit 80 MHz, 128 kb Flash, 32 kb RAM, CAN, RTC-D, 100-in LQFP TM4C1231H6PGE 32-bit Arm Cortex-M4F basierte MCU mit 80 MHz, 256 kb Flash, 32 kb RAM, CAN, RTC, 144-pin LQFP TM4C1231H6PM 32 Bit Arm Cortex-M4F basierte MCU mit 80 MHz, 256 kb Flash, 32 kb RAM, CAN, RTC-D, 64-in LQFP TM4C1231H6PZ 32-bit Arm Cortex-M4F basierte MCU mit 80 MHz, 256 kb Flash, 32 kb RAM, CAN, RTC, 100-pin LQFP TM4C1232C3PM 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 32-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232D5PM 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 64-kb Flash, 12-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232E6PM 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232H6PM 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1233C3PM 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 32-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233D5PM 32 Bit Arm Cortex-M4F basierte MCU mit 80 MHz, 64 kb Flash, 12 kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233D5PZ 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 100-pin LQFP TM4C1233E6PM 32 Bit Arm Cortex-M4F basierte MCU mit 80 MHz, 128 kb Flash, 24 kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233E6PZ 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQF TM4C1233H6PGE 32 Bit Arm Cortex-M4F basierte MCU mit 80 MHz, 256 kb Flash, 32 kb RAM, CAN, RTC, USB-D, 144-pin LQF TM4C1233H6PM 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233H6PZ 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQF TM4C1236D5PM 32 Bit Arm Cortex-M4F basierte MCU mit 80 MHz, 64 kb Flash, 32 kb RAM, CAN, USB-D, 64-in LQFP TM4C1236E6PM 32 Bit Arm Cortex-M4F basierte MCU mit 80 MHz, 128 kb Flash, 24 kb RAM, CAN, USB-D, 64-in LQFP TM4C1236H6PM 32-bit Arm Cortex-M4F basierte MCU mit 80 MHz, 256 kb Flash, 32 kb RAM, CAN, USB, 64-pin LQFP TM4C1237D5PM 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 64 kb Flash, 32 kb RAM, CAN, RTC, USB, 64-pin LQFP TM4C1237D5PZ 32-Bit Arm Cortex-M4F basierte MCU mit 80 MHz, 64 kb Flash, 24 kb RAM, CAN, RTC, USB, 100-Pin LQFP TM4C1237E6PM 32-Bit Arm Cortex-M4F basierte MCU mit 80 MHz, 128 kb Flash, 24 kb RAM, CAN, RTC, USB, 64-Pin LQFP TM4C1237E6PZ 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 128 kb Flash, 32 kb RAM, CAN, RTC, USB, 100-pin LQFP TM4C1237H6PGE 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256 kb Flash, 32 kb RAM, CAN, RTC, USB, 144-pin LQFP TM4C1237H6PM 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256 kb Flash, 32 kb RAM, CAN, RTC, USB, 64-pin LQFP TM4C1237H6PZ 32-bit Arm Cortex-M4F basierte MCU mit 80 MHz, 256 kb Flash, 32 kb RAM, CAN, RTC, USB, 100-pin LQFP TM4C123AE6PM 32-bit Arm Cortex-M4F basierte MCU mit 80 MHz, 128 kb Flash, 32 kb RAM, 2x CAN, 64-pin LQFP TM4C123AH6PM 32-bit Arm Cortex-M4F basierte MCU mit 80 MHz, 256 kb Flash, 32 kb RAM, 2x CAN, 64-pin LQFP TM4C123BE6PM 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 128 kb Flash, 32 kb RAM, 2x CAN, RTC, 64-pin LQFP TM4C123BE6PZ 32-bit Arm Cortex-M4F basierte MCU mit 80 MHz, 128 kb Flash, 32 kb RAM, 2x CAN, RTC, 100-pin LQFP TM4C123BH6NMR MCU auf Basis des Arm® Cortex®-M4F, 32 Bit, mit 80 MHz, 256 KB Flash, 32 KB RAM, 2x CAN, TM4C123BH6PGE 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256 kb Flash, 32 kb RAM, 2x CAN, RTC, 144-pin LQFP TM4C123BH6PM 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256 kb Flash, 32 kb RAM, 2x CAN, RTC, 64-pin LQFP TM4C123BH6PZ 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256 kb Flash, 32 kb RAM, 2x CAN, RTC, 100-pin LQFP TM4C123BH6ZRB 32-bit Arm Cortex-M4F basierte MCU mit 80 MHz, 256 kb Flash, 32 kb RAM, 2x CAN, RTC, 157-Pin BGA TM4C123FE6PM 32-bit Arm Cortex-M4F-basierte MCU mit 80 MHz, 128 kb Flash, 32 kb RAM, 2x CAN, USB, 64-pin LQFP TM4C123FH6PM 32-bit Arm Cortex-M4F basierte MCU mit 80 MHz, 256 kb Flash, 32 kb RAM, 2x CAN, USB, 64-pin LQFP TM4C123GE6PM 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 64-pin LQF TM4C123GE6PZ 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQ TM4C123GH6NMR MCU auf Basis des Arm® Cortex®-M4F, 32 Bit, mit 80 MHz, 256 KB Flash, 32 KB RAM, 2x CAN, RTC, USB TM4C123GH6PGE 32-bit Arm Cortex-M4F basierte MCU mit 80 MHz, 256 kb Flash, 32 kb RAM, 2x CAN, RTC, USB, 144-pin LQ TM4C123GH6PM 32-Bit-ARM-Cortex-M4F-basierte MCU mit 80 MHz, 256 KB Flash-Speicher, 32 KB RAM, 2 CAN, RTC, USB, TM4C123GH6PZ 32-bit Arm Cortex-M4F basierte MCU mit 80 MHz, 256 kb Flash, 32 kb RAM, 2x CAN, RTC, USB, 100-pin LQ TM4C123GH6ZRB 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 157-pin BG TM4C123GH6ZXR 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 168-pin BG TM4C1290NCPDT 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB TM4C1290NCZAD 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB TM4C1292NCPDT 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII TM4C1292NCZAD 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII TM4C1294KCPDT 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY TM4C1294NCPDT 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB, ENET MAC+PHY TM4C1294NCZAD 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB, ENET MAC+PHY TM4C1297NCZAD 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB, LCD TM4C1299KCZAD 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 512 kB Flash, 256 KB RAM, USB, ENET MAC+PHY, LCD TM4C1299NCZAD 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB, ENET MAC+PHY, LCD TM4C129CNCPDT 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB, AES TM4C129CNCZAD 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB, AES TM4C129DNCPDT 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES TM4C129DNCZAD 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES TM4C129EKCPDT 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129ENCPDT 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129ENCZAD 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129LNCZAD 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES TM4C129XKCZAD 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 512 kb Flash, 256 kb RAM, USB, ENET MAC+PHY, LCD, AE TM4C129XNCZAD 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB, ENET MAC+PHY, LCD, A
Arm Cortex-M0+-MCUs
MSPM0C1103 24 MHz-Arm® Cortex®-M0+-MCU mit 8 KB Flash, 1 KB SRAM, 12 Bit ADC MSPM0C1103-Q1 24 MHz-Arm® Cortex®-M0+-MCU mit 8 KB Flash, 1 KB SRAM, 12 Bit ADC, für die Automobilindustrie, ADC, MSPM0C1104 24 MHz-Arm® Cortex®-M0+-MCU mit 16 KB Flash, 1 KB SRAM, 12 Bit ADC MSPM0C1104-Q1 24 MHz-Arm® Cortex®-M0+-MCU mit 16KB Flash, 1 KB SRAM, 12 Bit ADC, für die Automobilindustrie, ADC, MSPM0G1105 80 MHz Arm® Cortex®-M0+ MCU mit 32 KB Flash, 16 KB SRAM, 2x12 Bit 4 Msps ADC, Operationsverstärke MSPM0G1106 80 MHz Arm® Cortex®-M0+ MCU mit 64 KB Flash, 32 KB SRAM, 2x12 Bit 4 Msps ADC, Operationsverstärker MSPM0G1107 80 MHz Arm® Cortex®-M0+ MCU mit 128 KB Flash, 32 KB SRAM, 2x12 Bit 4 Msps ADC, Operationsverstärk MSPM0G1505 80 MHz Arm® Cortex®-M0+ MCU mit 32 KB Flash 16 KB SRAM 2x4 Msps ADC, 12 Bit DAC, 3xCOMP, 2xOPA, MATH MSPM0G1506 80 MHz Arm® Cortex®-M0+ MCU mit 64 KB Flash 32 KB SRAM 2x4 Msps ADC, 12 Bit DAC, 3xCOMP, 2xOPA, MATH MSPM0G1507 80 MHz Arm® Cortex®-M0+-MCU mit 128 KB Flash, 32 KB SRAM, 2x4-Msps ADC, 12-Bit DAC, 3xCOMP, 2xOPA, M MSPM0G1519 80 MHz ARM® Cortex®-M0+ MCU mit Dual-Bank 512 kB Flash, 128 kB SRAM, 2xADC-DAC, 3xCOMP MSPM0G3105 80 MHz Arm® Cortex®-M0+ MCU mit 32 KB Flash, 16 KB SRAM, 2x12 Bit 4 Msps ADC, Operationsverstärker C MSPM0G3105-Q1 80 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 32 KB Flash, 16 KB SRAM, 2x12 Bit 4 Msps MSPM0G3106 80 MHz Arm® Cortex®-M0+ MCU mit 64 KB Flash, 32 KB SRAM, 2x12 Bit 4 Msps ADC, Operationsverstärker C MSPM0G3106-Q1 80 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 64 KB Flash, 32 KB SRAM, 2x12 Bit 4 Msps MSPM0G3107 80 MHz Arm® Cortex®-M0+ MCU mit 128 KB Flash, 32 KB SRAM, 2x12 Bit 4 Msps ADC, Operationsverstärker MSPM0G3107-Q1 80 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 128 KB Flash, 32 KB SRAM, 2x12 Bit 4 Msps MSPM0G3505 80 MHz Arm® Cortex®-M0+ MCU mit 32 KB Flash, 16 KB SRAM, 2x4 Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD MSPM0G3505-Q1 80 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 32KB Flash, 16KB SRAM, ADC, DAC, COMP, OP MSPM0G3506 80 MHz Arm® Cortex®-M0+ MCU mit 64 KB Flash, 32 KB SRAM, 2x4 Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, M MSPM0G3506-Q1 80 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 64KB Flash, 32KB SRAM, ADC, DAC, COMP, OP MSPM0G3507 80 MHz Arm® Cortex®-M0+ MCU mit 128 KB Flash, 32 KB SRAM, 2x4 Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MSPM0G3507-Q1 80 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 128KB Flash, 32KB SRAM, ADC, DAC, COMP, O MSPM0G3519 80 MHz ARM® Cortex®-M0+ MCU mit Dual-Bank 512 kB Flash, 128 kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP MSPM0L1105 32-MHz-Arm® Cortex®-M0+-MCU mit 32 KB Flash, 4 KB SRAM, 12-Bit-ADC MSPM0L1106 32-MHz-Arm® Cortex®-M0+-MCU mit 64 KB Flash, 4 KB SRAM, 12-Bit-ADC MSPM0L1227 32 MHz-Arm® Cortex®-M0+-MCU mit 128 KB Dual-Bank-Flash, 32 KB SRAM, 12 Bit ADC, COMP, VBAT, PSA-L MSPM0L1228 32 MHz-Arm® Cortex®-M0+-MCU mit 256 KB Dual-Bank-Flash, 32 KB SRAM, 12 Bit ADC, COMP, VBAT, PSA-L1 MSPM0L1228-Q1 32 MHz-Arm® Cortex®-M0+-MCU mit 256 KB Dual-Bank-Flash, 32 KB SRAM, 12 Bit ADC, COMP, VBAT, für d MSPM0L1303 32-MHz-Arm® Cortex®-M0+-MCU mit 8 KB Flash, 2 KB SRAM, 12-Bit-ADC, Komparator, OPA MSPM0L1304 32-MHz-Arm® Cortex®-M0+-MCU mit 16 KB Flash, 2 KB SRAM, 12-Bit-ADC, Komparator, OPA MSPM0L1304-Q1 32-MHz-Arm® Cortex®-M0+ für die Automobilindustrie mit 16 KB Flash, 2 KB RAM, 12-Bit-ADC, OPA, LIN MSPM0L1305 32-MHz-Arm® Cortex®-M0+-MCU mit 32 KB Flash, 4 KB SRAM, 12-Bit-ADC, Komparator, OPA MSPM0L1305-Q1 32-MHz-Arm® Cortex-M0®+ für die Automobilindustrie, mit 32 KB Flash, 4 KB RAM, 12-Bit-ADC, OPA, LIN MSPM0L1306 32-MHz-Arm® Cortex®-M0+-MCU mit 64 KB Flash, 4 KB SRAM, 12-Bit-ADC, Komparator, OPA MSPM0L1306-Q1 32-MHz-Arm® Cortex-M0®+ für die Automobilindustrie, mit 64 KB Flash, 4 KB RAM, 12-Bit-ADC, OPA, LIN MSPM0L1343 32-MHz-Arm® Cortex®-M0+-MCU mit 8 KB Flash, 2 KB SRAM, 12-Bit-ADC, Komparator, TIA MSPM0L1344 32-MHz-Arm® Cortex®-M0+-MCU mit 16 KB Flash, 2 KB SRAM, 12-Bit-ADC, Komparator, TIA MSPM0L1345 32-MHz-Arm® Cortex®-M0+-MCU mit 32 KB Flash, 4 KB SRAM, 12-Bit-ADC, Komparator, TIA MSPM0L1346 32-MHz-Arm® Cortex®-M0+-MCU mit 64 KB Flash, 4 KB SRAM, 12-Bit-ADC, Komparator, TIA MSPM0L2227 32 MHz-Arm® Cortex®-M0+-MCU mit 128 KB Flash, 32 KB SRAM, 12 Bit ADC, COMP, LCD, VBAT, PSA-L1 MSPM0L2228 32 MHz-Arm® Cortex®-M0+-MCU mit 256 KB Dual-Bank-Flash, 32 KB SRAM, 12 Bit ADC, COMP, LCD, VBAT, MSPM0L2228-Q1 32 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 256 KB Dual-Bank-Flash, 32 KB SRAM, AD
Arm Cortex-R-MCUs
AM2431 Cortex®-R5F-basierte Arm® MCU mit Industriekommunikation und Sicherheit bis zu 800 MHz AM2432 Dual-Core-MCU auf Basis des Arm® Cortex®-R5F mit Industriekommunikation und -Sicherheit bis zu 800 M AM2434 R5F-basierte Vierkern-Arm® Cortex®-MCU mit industriellen Kommunikations- und Sicherheitsfunktionen b AM2612 Dual-Core Arm Cortex-R5F-MCU mit bis zu 500 MHz mit Echtzeitsteuerung, Funktions- und Datensicher AM2631 Single-Core Arm® Cortex®-R5F-MCU mit bis zu 400 MHz mit Echtzeitsteuerung, Funktions- und Datensiche AM2631-Q1 Singe-Core Arm® Cortex®-R5F-MCU mit bis zu 400 MHz mit Echtzeitsteuerung und Sicherheit für die Auto AM2632 Dual-Core Arm® Cortex®-R5F-MCU mit bis zu 400 MHz mit Echtzeitsteuerung, Funktions- und Datensicherh AM2632-Q1 Dual-Core Arm® Cortex®-R5F-MCU mit bis zu 400 MHz mit Echtzeitsteuerung, Funktions- und Datensicherh AM2634 Quad-Core Arm® Cortex®-R5F-MCU mit bis zu 400 MHz mit Echtzeitsteuerung, Funktions- und Datensicherh AM2634-Q1 Quad-Core Arm® Cortex®-R5F-MCU mit bis zu 400 MHz mit Echtzeitsteuerung, Funktions- und Datensicherh AM263P4 Vierfacher Quad-Core Arm® Cortex®-R5F-MCU mit bis zu 400 MHz mit Echtzeitsteuerung und erweiterba AM263P4-Q1 Vierfacher Quad-Core Arm® Cortex®-R5F-MCU mit bis zu 400 MHz mit Echtzeitsteuerung und erweiterbarem AM2754-Q1 80 GFLOPS DSP-Prozessor für Automobilaudiosysteme mit Quad-Core ARM® Cortex®-R5F, 10,75MB SRAM
Drahtlos-MCUs für Sub-1 GHz
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz drahtloser MCU mit 128 kB Flash CC1311P3 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz Drahtlos-MCU mit 352 KB Flash und integriertem +20 dBm Leistung CC1311R3 Multiprotokollfähiger, drahtloser SimpleLink™-Mikrocontroller Arm® Cortex®-M4, Sub-1 GHz mit 352 kB CC1312PSIP Sub-1 GHz system-in-package (SIP) module with integrated power amplifier CC1312R Drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M4F, 32 Bit, Sub-1 GHz, mit 352 kB Flash CC1312R7 Multiprotokollfähiger, drahtloser SimpleLink™-Mikrocontroller Arm® Cortex®-M4F, 2,4 GHz mit kB Flash CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1-GHz-Drahtlos-MCU mit 1 MB Flash und bis zu 296 KB SRAM CC1350 SimpleLink™ 32-bit Arm Cortex-M3 Multiprotokoll, Sub-1 GHz und 2,4 GHz drahtlose MCU mit 128 kB Flas CC1352P SimpleLink™ Arm Cortex-M4F Multiprotokoll Sub-1 GHz und 2,4 GHz-Leistungsverstärker mit drahtloserMC CC1352P7 SimpleLink™ Arm ® Cortex®-M4F Multiprotokoll-MCU für Sub-1 GHz und 2,4 GHz Drahtlos-MCU integrierter CC1352R Multiprotokollfähiger drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M4F, 32 Bit, Sub-1 GHz und 2 CC1354P10 SimpleLink™ Arm® Cortex®-M33 drahtlose Multiband-MCU mit 1 MB Flash, 296 KB SRAM, integrierter Leist CC1354R10 SimpleLink™ Arm® Cortex®-M33 Multiband-Drahtlos-MCU mit 1 MB Flash und bis zu 296 KB SRAM
Produkte für die drahtlose Kommunikation in der Automobilindustrie
CC2640R2F-Q1 Für den Automobilbereich zugelassener drahtloser SimpleLink™-32-Bit-ARM Cortex-M3-Bluetooth ® Low En CC2745P10-Q1 Drahtlose SimpleLink™ Bluetooth® 6.0 LE-MCU für die Automobilindustrie mit 1 MB Flash, HSM, APU, CAN
Energieeffiziente 2,4-GHz-Produkte
CC2340R2 SimpleLink™ 32bit Arm® Cortex®-M0+, 2,4 GHz, Drahtlos-MCU mit 256 kB Flash-Speicher CC2640R2F SimpleLink™ 32-bit-Arm® Cortex®-M3 Bluetooth® 5.1-MCU mit 128-kB-Flash (drahtlos und mit geringem St CC2640R2L Drahtlose SimpleLink™ Bluetooth® 5.1 Low Energy-MCU CC2652P Drahtlose SimpleLink™-MCU mit ARM Cortex-M4F, 2,4 GHz, mit Integriertem Leistungsverstärker CC2652P7 Multiprotokollfähige Drahtlos-MCU SimpleLink™ Arm® Cortex ®-M4F, 2,4 GHz, 704 kB Flash-Speicher, int CC2652PSIP Drahtloses SimpleLink™-Multiprotokollmodul „System-in-Package“ für 2,4 GHz mit integriertem Leistung CC2652R Multiprotokollfähiger drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M4F, 32 Bit, 2,4 GHz, 352 kB CC2652R7 Drahtlose SimpleLink™-Multiprotokoll-MCU mit Arm® Cortex®-M4F, 2,4 GHz, 704 KB Flas CC2652RB Multiprotokollfähige drahtloser SimpleLink™-MCU mit ARM Cortex-M4F (32 Bit), 2,4 GHz, mit quarzlosem CC2652RSIP SimpleLink™ 2,4-GHz-Multiprotokoll-Drahtlos-System-in-Package-Modul mit 352 KB Speicher CC2674P10 Multiprotokollfähige Drahtlos-MCU SimpleLink™ Arm® Cortex ®-M33, 2,4 GHz, 1 MB Flash-Speicher, integ CC2674R10 Multiprotokollfähiger, drahtloser SimpleLink™-Mikrocontroller Arm® Cortex®-M33, 2,4 GHz, 1 MB Flash CC2755R10 Drahtloser SimpleLink™-Mikrocontroller ARM® Cortex®-M33, 32 Bit, Bluetooth® Low Energy MCU mit 1 
Start Download-Optionen
Onlineschulungen

AM68-ACADEMY Designed to simplify and accelerate embedded development on AM68 processors

Customers new to TI’s powerful heterogeneous SoCs need training to get started, and then build advance applications using our SDK.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Produkte
ARM-basierte Prozessoren
AM68 Universal-SoC mit Dual-Core 64-Bit Arm Cortex-A72, Grafik, 1-Port PCIe Gen3, USB3.0
Hardware-Entwicklung
Evaluierungsplatine
SK-AM68 AM68- und AM68A-Starterkit für Vision AI und Allzweckprozessoren
Simulationsmodell

AM68 TDA4VE TDA4AL TDA4VL BSDL MODEL

SPRM837.ZIP (13 KB) - BSDL Model
Simulationsmodell

AM68A,TDA4VE,TDA4AL,TDA4VL IBIS MODEL

SPRM839.ZIP (1476 KB) - IBIS Model
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
FCBGA (ALZ) 770 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos