Gehäuseinformationen
| Gehäuse | Pins HTSSOP (PWP) | 28 |
| Betriebstemperaturbereich (°C) -40 to 125 |
| Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von DRV8434
- PWM Microstepping Stepper Motor Driver
- Simple STEP/DIR Interface
- Up to 1/256 Microstepping Indexer
- Integrated Current Sense Functionality
- No Sense Resistors Required
- ±4% Full-Scale Current Accuracy
- Smart tune, slow, and mixed decay options
- 4.5 to 48-V Operating Supply Voltage Range
- Low RDS(ON): 330 mΩ HS + LS at 24 V, 25°C
- High Current Capacity: 2.5 A Full-Scale, 1.8 A rms
-
Pin to pin compatible with -
-
DRV8426: 33-V, 900 mΩ HS + LS
-
DRV8436: 48-V, 900 mΩ HS +LS
-
DRV8424/25: 33-V, 330/550 mΩ HS + LS
-
- Configurable Off-Time PWM Chopping
- 7-µs, 16-µs, 24-µs, or 32-µs
- Supports 1.8 V, 3.3 V, 5.0 V Logic Inputs
- Low-Current Sleep Mode (2 µA)
- Spread spectrum clocking for low EMI
-
Small Package and Footprint
- Protection Features
- VM Undervoltage Lockout (UVLO)
- Charge Pump Undervoltage (CPUV)
- Overcurrent Protection (OCP)
- Open Load Detection (OL)
- Thermal Shutdown (OTSD)
- Fault Condition Output (nFAULT)
Beschreibung von DRV8434
The DRV8434 is a stepper motor driver for industrial and consumer applications. The device is fully integrated with two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sensing. The DRV8434 is capable of driving up to 2.5-A full-scale output current (dependent on PCB design).
The DRV8434 uses an internal current sense architecture to eliminate the need for two external power sense resistors, saving PCB area and system cost. The device uses an internal PWM current regulation scheme selectable between smart tune, slow and mixed decay options. Smart tune automatically adjusts for optimal current regulation, compensates for motor variation and aging effects and reduces audible noise from the motor.
A simple STEP/DIR interface allows an external controller to manage the direction and step rate of the stepper motor. The device can be configured in full-step to 1/256 microstepping. A low-power sleep mode is provided using a dedicated nSLEEP pin. Protection features are provided for supply undervoltage, charge pump faults, overcurrent, short circuits, open load, and overtemperature. Fault conditions are indicated by the nFAULT pin.