SN74LV8T595-EP

AKTIV

Verbessertes Produkt – 8-Bit-Schieberegister mit Logikpegelumsetzer

Produktdetails

Operating temperature range (°C) to
Operating temperature range (°C) to
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Wide operating range of 1.65V to 5.5V
  • 5.5V tolerant input pins
  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
    • Up translation:
      • 1.2V to 1.8V
      • 1.5V to 2.5V
      • 1.8V to 3.3V
      • 3.3V to 5.0V
    • Down translation:

      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • Up to 150Mbps with 5V or 3.3V VCC
  • Supports standard function pinout
  • Latch-up performance exceeds 250mAper JESD 17
  • Supports defense and aerospace applications:
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
  • Wide operating range of 1.65V to 5.5V
  • 5.5V tolerant input pins
  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
    • Up translation:
      • 1.2V to 1.8V
      • 1.5V to 2.5V
      • 1.8V to 3.3V
      • 3.3V to 5.0V
    • Down translation:

      • 5.0V, 3.3V, 2.5V to 1.8V
      • 5.0V, 3.3V to 2.5V
      • 5.0V to 3.3V
  • Up to 150Mbps with 5V or 3.3V VCC
  • Supports standard function pinout
  • Latch-up performance exceeds 250mAper JESD 17
  • Supports defense and aerospace applications:
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability

The SN74LV8T595-EP device contains an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear ( SRCLR) input, serial (SER) input, and a serial output (QH’) for cascading. When the output-enable ( OE) input is high, the outputs are in a high-impedance state. Internal register data is not impacted by the operation of the OE input. The output level is referenced to the supply voltage (VCC) and supports 1.8V, 2.5V, 3.3V, and 5V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2V input to 1.8V output or 1.8V input to 3.3V output). In addition, the 5V tolerant input pins enable down translation (for example, 3.3V to 2.5V output).

The SN74LV8T595-EP device contains an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear ( SRCLR) input, serial (SER) input, and a serial output (QH’) for cascading. When the output-enable ( OE) input is high, the outputs are in a high-impedance state. Internal register data is not impacted by the operation of the OE input. The output level is referenced to the supply voltage (VCC) and supports 1.8V, 2.5V, 3.3V, and 5V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2V input to 1.8V output or 1.8V input to 3.3V output). In addition, the 5V tolerant input pins enable down translation (for example, 3.3V to 2.5V output).

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 2
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet SN74LV8T595-EP Enhanced Product, 8-Bit Shift Registers With 3-State Output And Logic Level Shifter datasheet PDF | HTML 29 Jan 2025
* Radiation & reliability report SN74LV8T595-EP Enhanced Product Qualification and Reliability Report PDF | HTML 21 Feb 2025

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

14-24-LOGIC-EVM — Generisches Logikprodukt-Evaluierungsmodul für 14-polige bis 24-polige D-, DB-, DGV-, DW-, DYY-, NS-

Das 14-24-LOGIC-EVM-Evaluierungsmodul (EVM) ist für die Unterstützung aller Logikgeräte konzipiert, die sich in einem 14-Pin- bis 24-Pin-D-, DW-, DB-, NS-, PW-, DYY- oder DGV-Gehäuse befinden.

Benutzerhandbuch: PDF | HTML
Evaluierungsplatine

14-24-NL-LOGIC-EVM — Generisches Logikprodukt-Evaluierungsmodul für 14- bis 24-polige bleifreie Gehäuse

14-24-NL-LOGIC-EVM ist ein flexibles Evaluierungsmodul (EVM), das alle Logik- oder Übersetzungsbausteine mit einem 14- bis 24-poligen BQA-, BQB-, RGY-, RSV-, RJW- oder RHL-Gehäuse unterstützt.

Benutzerhandbuch: PDF | HTML
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
TSSOP (PW) 16 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos