Gehäuseinformationen
| Gehäuse | Pins SOT-SC70 (DCK) | 5 |
| Betriebstemperaturbereich (°C) -40 to 125 |
| Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von SN74LVC1G08
- Available in the Ultra Small 0.64-mm2
Package (DPW) With 0.5-mm Pitch - Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Provides Down Translation to VCC
- Max tpd of 3.6 ns at 3.3 V
- Low Power Consumption, 10-µA Max ICC
- ±24-mA Output Drive at 3.3 V
- Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back Drive Protection
- Latch-Up Performance Exceeds 100 mA
Per JESD 78, Class II - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
Beschreibung von SN74LVC1G08
This single 2-input positive-AND gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G08 device performs the Boolean function or in positive logic.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G08 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.